KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Miter Gears > Spiral Miter Gears (SMS) > View Items
  1. All CategoriesAll Categories
  2. Miter GearsMiter Gears
  3. Spiral Miter Gears (SMS)Spiral Miter Gears (SMS)
  4. View Items

Spiral Miter Gears (SMS)


Email This Page Download PDF Download PDF Printable Page
Spiral Miter Gears (SMS) Miter Gears
  • Spiral-Miter-Gears--SMS-/Asset/Spiral-Miter-Gears--SMS-.png
  • Spiral-Miter-Gears--SMS-_Dim
  • Spiral-Miter-Gears--SMS-/Asset/Spiral-Miter-Gears--SMS-.png
  • Spiral-Miter-Gears--SMS-_Dim
Suitable for food machinery due to SUS304 material’s rust-resistant quality.
1 - 25 of 358 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Request Information Compare Items Search by Specification
Clear Filter

Module

No. of Teeth

Shape

Bore (A) (in)

Bore (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

SMS1-20L $21.99 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 20 Shape N/A B3 Bore (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.787 in20 mm Outer Diameter (D) N/A 0.839 in21.3 mm Internal ID N/A
10193
21.99
SMS1-20R $21.99 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 20 Shape N/A B3 Bore (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.787 in20 mm Outer Diameter (D) N/A 0.839 in21.3 mm Internal ID N/A
10194
21.99
SMS1-25L $24.61 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 25 Shape N/A B3 Bore (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.984 in25 mm Outer Diameter (D) N/A 1.032 in26.22 mm Internal ID N/A
10195
24.61
SMS1-25R $24.61 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 25 Shape N/A B3 Bore (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.984 in25 mm Outer Diameter (D) N/A 1.032 in26.22 mm Internal ID N/A
10196
24.61
SMS1-30L $28.89 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 30 Shape N/A B3 Bore (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.231 in31.26 mm Internal ID N/A
10197
28.89
SMS1-30R $28.89 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 30 Shape N/A B3 Bore (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.231 in31.26 mm Internal ID N/A
10198
28.89
SMS1-20LJ8 $0.00 CAD N/A Module N/A 1 No. of Teeth N/A 20 Shape N/A B3T Bore (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.787 in20 mm Outer Diameter (D) N/A 0.839 in21.3 mm 0
SMS1-20RJ8 $0.00 CAD N/A Module N/A 1 No. of Teeth N/A 20 Shape N/A B3T Bore (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.787 in20 mm Outer Diameter (D) N/A 0.839 in21.3 mm 0
SMS1-25LJ8 $0.00 CAD N/A Module N/A 1 No. of Teeth N/A 25 Shape N/A B3T Bore (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.984 in25 mm Outer Diameter (D) N/A 1.032 in26.22 mm 0
SMS1-25RJ8 $0.00 CAD N/A Module N/A 1 No. of Teeth N/A 25 Shape N/A B3T Bore (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.984 in25 mm Outer Diameter (D) N/A 1.032 in26.22 mm 0
SMS1.25-20L $0.00 CAD N/A Module N/A 1.25 No. of Teeth N/A 20 Shape N/A Bore (A) N/A Pitch Diameter (C) N/A Outer Diameter (D) N/A Internal ID N/A
10199
0
SMS1.25-20R $0.00 CAD N/A Module N/A 1.25 No. of Teeth N/A 20 Shape N/A Bore (A) N/A Pitch Diameter (C) N/A Outer Diameter (D) N/A Internal ID N/A
10200
0
SMS1.25-25L $0.00 CAD N/A Module N/A 1.25 No. of Teeth N/A 25 Shape N/A Bore (A) N/A Pitch Diameter (C) N/A Outer Diameter (D) N/A Internal ID N/A
10201
0
SMS1.25-25R $0.00 CAD N/A Module N/A 1.25 No. of Teeth N/A 25 Shape N/A Bore (A) N/A Pitch Diameter (C) N/A Outer Diameter (D) N/A Internal ID N/A
10202
0
SMS1.25-30L $0.00 CAD N/A Module N/A 1.25 No. of Teeth N/A 30 Shape N/A Bore (A) N/A Pitch Diameter (C) N/A Outer Diameter (D) N/A Internal ID N/A
10203
0
SMS1.25-30R $0.00 CAD N/A Module N/A 1.25 No. of Teeth N/A 30 Shape N/A Bore (A) N/A Pitch Diameter (C) N/A Outer Diameter (D) N/A Internal ID N/A
10204
0
SMS1.5-20L $25.24 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 20 Shape N/A B3 Bore (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.250 in31.74 mm Internal ID N/A
10205
25.24
SMS1.5-20R $25.24 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 20 Shape N/A B3 Bore (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.250 in31.74 mm Internal ID N/A
10206
25.24
SMS1.5-25L $30.73 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 25 Shape N/A B3 Bore (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.548 in39.31 mm Internal ID N/A
10207
30.73
SMS1.5-25R $30.73 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 25 Shape N/A B3 Bore (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.548 in39.31 mm Internal ID N/A
10208
30.73
SMS1.5-30L $36.85 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 30 Shape N/A B3 Bore (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.844 in46.84 mm Internal ID N/A
10209
36.85
SMS1.5-30R $36.85 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 30 Shape N/A B3 Bore (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.844 in46.84 mm Internal ID N/A
10210
36.85
SMS1.5-20LJ10 $0.00 CAD N/A Module N/A 1.5 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.250 in31.74 mm 0
SMS1.5-20RJ10 $0.00 CAD N/A Module N/A 1.5 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.250 in31.74 mm 0
SMS1.5-25LJ12 $0.00 CAD N/A Module N/A 1.5 No. of Teeth N/A 25 Shape N/A B3K Bore (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.548 in39.31 mm 0
1 - 25 of 358 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA