Suitable for food machinery due to SUS304 material’s rust-resistant quality.
Spiral-Miter-Gears--SMS-
Spiral-Miter-Gears--SMS-_Dim
Unit of Measure
« 11 12 13 14 15 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

SMS5-20LJ40 $0.00 N/A N/A 5 N/A 20 N/A B3K N/A 25 mm N/A 100 mm N/A 105.9 mm N/A
{0}USD
SMS5-20LJ45 $0.00 N/A N/A 5 N/A 20 N/A B3K N/A 25 mm N/A 100 mm N/A 105.9 mm N/A
{0}USD
SMS5-20RJ28 $0.00 N/A N/A 5 N/A 20 N/A B3K N/A 25 mm N/A 100 mm N/A 105.9 mm N/A
{0}USD
SMS5-20RJ30 $0.00 N/A N/A 5 N/A 20 N/A B3K N/A 25 mm N/A 100 mm N/A 105.9 mm N/A
{0}USD
SMS5-20RJ32 $0.00 N/A N/A 5 N/A 20 N/A B3K N/A 25 mm N/A 100 mm N/A 105.9 mm N/A
{0}USD
SMS5-20RJ35 $0.00 N/A N/A 5 N/A 20 N/A B3K N/A 25 mm N/A 100 mm N/A 105.9 mm N/A
{0}USD
SMS5-20RJ40 $0.00 N/A N/A 5 N/A 20 N/A B3K N/A 25 mm N/A 100 mm N/A 105.9 mm N/A
{0}USD
SMS5-20RJ45 $0.00 N/A N/A 5 N/A 20 N/A B3K N/A 25 mm N/A 100 mm N/A 105.9 mm N/A
{0}USD
SMS5-25LJ30 $0.00 N/A N/A 5 N/A 25 N/A B3K N/A 28 mm N/A 125 mm N/A 130.86 mm N/A
{0}USD
SMS5-25LJ32 $0.00 N/A N/A 5 N/A 25 N/A B3K N/A 28 mm N/A 125 mm N/A 130.86 mm N/A
{0}USD
SMS5-25LJ35 $0.00 N/A N/A 5 N/A 25 N/A B3K N/A 28 mm N/A 125 mm N/A 130.86 mm N/A
{0}USD
SMS5-25LJ40 $0.00 N/A N/A 5 N/A 25 N/A B3K N/A 28 mm N/A 125 mm N/A 130.86 mm N/A
{0}USD
SMS5-25LJ45 $0.00 N/A N/A 5 N/A 25 N/A B3K N/A 28 mm N/A 125 mm N/A 130.86 mm N/A
{0}USD
SMS5-25LJ50 $0.00 N/A N/A 5 N/A 25 N/A B3K N/A 28 mm N/A 125 mm N/A 130.86 mm N/A
{0}USD
SMS5-25RJ30 $0.00 N/A N/A 5 N/A 25 N/A B3K N/A 28 mm N/A 125 mm N/A 130.86 mm N/A
{0}USD
SMS5-25RJ32 $0.00 N/A N/A 5 N/A 25 N/A B3K N/A 28 mm N/A 125 mm N/A 130.86 mm N/A
{0}USD
SMS5-25RJ35 $0.00 N/A N/A 5 N/A 25 N/A B3K N/A 28 mm N/A 125 mm N/A 130.86 mm N/A
{0}USD
SMS5-25RJ40 $0.00 N/A N/A 5 N/A 25 N/A B3K N/A 28 mm N/A 125 mm N/A 130.86 mm N/A
{0}USD
SMS5-25RJ45 $0.00 N/A N/A 5 N/A 25 N/A B3K N/A 28 mm N/A 125 mm N/A 130.86 mm N/A
{0}USD
SMS5-25RJ50 $0.00 N/A N/A 5 N/A 25 N/A B3K N/A 28 mm N/A 125 mm N/A 130.86 mm N/A
{0}USD
SMS5-30LJ30 $0.00 N/A N/A 5 N/A 30 N/A B3K N/A 28 mm N/A 150 mm N/A 155.9 mm N/A
{0}USD
SMS5-30LJ32 $0.00 N/A N/A 5 N/A 30 N/A B3K N/A 28 mm N/A 150 mm N/A 155.9 mm N/A
{0}USD
SMS5-30LJ35 $0.00 N/A N/A 5 N/A 30 N/A B3K N/A 28 mm N/A 150 mm N/A 155.9 mm N/A
{0}USD
SMS5-30LJ40 $0.00 N/A N/A 5 N/A 30 N/A B3K N/A 28 mm N/A 150 mm N/A 155.9 mm N/A
{0}USD
SMS5-30LJ45 $0.00 N/A N/A 5 N/A 30 N/A B3K N/A 28 mm N/A 150 mm N/A 155.9 mm N/A
{0}USD
Unit of Measure
« 11 12 13 14 15