Suitable for food machinery due to SUS304 material’s rust-resistant quality.
Spiral-Miter-Gears--SMS-
Spiral-Miter-Gears--SMS-_Dim
Unit of Measure
« 11 12 13 14 15 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

SMS6-25RJ32 $0.00 N/A N/A 6 N/A 25 N/A B3K N/A 28 mm N/A 150 mm N/A 157.17 mm N/A
{0}USD
SMS6-25RJ35 $0.00 N/A N/A 6 N/A 25 N/A B3K N/A 28 mm N/A 150 mm N/A 157.17 mm N/A
{0}USD
SMS6-25RJ40 $0.00 N/A N/A 6 N/A 25 N/A B3K N/A 28 mm N/A 150 mm N/A 157.17 mm N/A
{0}USD
SMS6-25RJ45 $0.00 N/A N/A 6 N/A 25 N/A B3K N/A 28 mm N/A 150 mm N/A 157.17 mm N/A
{0}USD
SMS6-25RJ50 $0.00 N/A N/A 6 N/A 25 N/A B3K N/A 28 mm N/A 150 mm N/A 157.17 mm N/A
{0}USD
SMS6-25RJ55 $0.00 N/A N/A 6 N/A 25 N/A B3K N/A 28 mm N/A 150 mm N/A 157.17 mm N/A
{0}USD
SMS6-25RJ60 $0.00 N/A N/A 6 N/A 25 N/A B3K N/A 28 mm N/A 150 mm N/A 157.17 mm N/A
{0}USD
SMS6-25RJ65 $0.00 N/A N/A 6 N/A 25 N/A B3K N/A 28 mm N/A 150 mm N/A 157.17 mm N/A
{0}USD
SMS6-25RJ70 $0.00 N/A N/A 6 N/A 25 N/A B3K N/A 28 mm N/A 150 mm N/A 157.17 mm N/A
{0}USD
SMS8-20L $379.49 N/A CAD Icon (for items table) N/A 8 N/A 20 N/A B3 N/A 30 mm N/A 160 mm N/A 169.94 mm N/A
10251
379.49
SMS8-20R $379.49 N/A CAD Icon (for items table) N/A 8 N/A 20 N/A B3 N/A 30 mm N/A 160 mm N/A 169.94 mm N/A
10252
379.49
SMS8-20LJ32 $0.00 N/A N/A 8 N/A 20 N/A B3K N/A 30 mm N/A 160 mm N/A 169.94 mm N/A
{0}USD
SMS8-20LJ35 $0.00 N/A N/A 8 N/A 20 N/A B3K N/A 30 mm N/A 160 mm N/A 169.94 mm N/A
{0}USD
SMS8-20LJ40 $0.00 N/A N/A 8 N/A 20 N/A B3K N/A 30 mm N/A 160 mm N/A 169.94 mm N/A
{0}USD
SMS8-20LJ45 $0.00 N/A N/A 8 N/A 20 N/A B3K N/A 30 mm N/A 160 mm N/A 169.94 mm N/A
{0}USD
SMS8-20LJ50 $0.00 N/A N/A 8 N/A 20 N/A B3K N/A 30 mm N/A 160 mm N/A 169.94 mm N/A
{0}USD
SMS8-20LJ55 $0.00 N/A N/A 8 N/A 20 N/A B3K N/A 30 mm N/A 160 mm N/A 169.94 mm N/A
{0}USD
SMS8-20LJ60 $0.00 N/A N/A 8 N/A 20 N/A B3K N/A 30 mm N/A 160 mm N/A 169.94 mm N/A
{0}USD
SMS8-20LJ65 $0.00 N/A N/A 8 N/A 20 N/A B3K N/A 30 mm N/A 160 mm N/A 169.94 mm N/A
{0}USD
SMS8-20LJ70 $0.00 N/A N/A 8 N/A 20 N/A B3K N/A 30 mm N/A 160 mm N/A 169.94 mm N/A
{0}USD
SMS8-20LJ75 $0.00 N/A N/A 8 N/A 20 N/A B3K N/A 30 mm N/A 160 mm N/A 169.94 mm N/A
{0}USD
SMS8-20LJ80 $0.00 N/A N/A 8 N/A 20 N/A B3K N/A 30 mm N/A 160 mm N/A 169.94 mm N/A
{0}USD
SMS8-20RJ32 $0.00 N/A N/A 8 N/A 20 N/A B3K N/A 30 mm N/A 160 mm N/A 169.94 mm N/A
{0}USD
SMS8-20RJ35 $0.00 N/A N/A 8 N/A 20 N/A B3K N/A 30 mm N/A 160 mm N/A 169.94 mm N/A
{0}USD
SMS8-20RJ40 $0.00 N/A N/A 8 N/A 20 N/A B3K N/A 30 mm N/A 160 mm N/A 169.94 mm N/A
{0}USD
Unit of Measure
« 11 12 13 14 15