Suitable for food machinery due to SUS304 material’s rust-resistant quality.
Spiral-Miter-Gears--SMS-
Spiral-Miter-Gears--SMS-_Dim
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

SMS2-25RJ18 $0.00 N/A N/A 2 N/A 25 N/A B3K N/A 12 mm N/A 50 mm N/A 52.38 mm N/A
{0}USD
SMS2-25RJ19 $0.00 N/A N/A 2 N/A 25 N/A B3K N/A 12 mm N/A 50 mm N/A 52.38 mm N/A
{0}USD
SMS2-30LJ14 $0.00 N/A N/A 2 N/A 30 N/A B3K N/A 12 mm N/A 60 mm N/A 62.42 mm N/A
{0}USD
SMS2-30LJ15 $0.00 N/A N/A 2 N/A 30 N/A B3K N/A 12 mm N/A 60 mm N/A 62.42 mm N/A
{0}USD
SMS2-30LJ16 $0.00 N/A N/A 2 N/A 30 N/A B3K N/A 12 mm N/A 60 mm N/A 62.42 mm N/A
{0}USD
SMS2-30LJ17 $0.00 N/A N/A 2 N/A 30 N/A B3K N/A 12 mm N/A 60 mm N/A 62.42 mm N/A
{0}USD
SMS2-30LJ18 $0.00 N/A N/A 2 N/A 30 N/A B3K N/A 12 mm N/A 60 mm N/A 62.42 mm N/A
{0}USD
SMS2-30LJ19 $0.00 N/A N/A 2 N/A 30 N/A B3K N/A 12 mm N/A 60 mm N/A 62.42 mm N/A
{0}USD
SMS2-30LJ20 $0.00 N/A N/A 2 N/A 30 N/A B3K N/A 12 mm N/A 60 mm N/A 62.42 mm N/A
{0}USD
SMS2-30LJ22 $0.00 N/A N/A 2 N/A 30 N/A B3K N/A 12 mm N/A 60 mm N/A 62.42 mm N/A
{0}USD
SMS2-30LJ25 $0.00 N/A N/A 2 N/A 30 N/A B3K N/A 12 mm N/A 60 mm N/A 62.42 mm N/A
{0}USD
SMS2-30RJ14 $0.00 N/A N/A 2 N/A 30 N/A B3K N/A 12 mm N/A 60 mm N/A 62.42 mm N/A
{0}USD
SMS2-30RJ15 $0.00 N/A N/A 2 N/A 30 N/A B3K N/A 12 mm N/A 60 mm N/A 62.42 mm N/A
{0}USD
SMS2-30RJ16 $0.00 N/A N/A 2 N/A 30 N/A B3K N/A 12 mm N/A 60 mm N/A 62.42 mm N/A
{0}USD
SMS2-30RJ17 $0.00 N/A N/A 2 N/A 30 N/A B3K N/A 12 mm N/A 60 mm N/A 62.42 mm N/A
{0}USD
SMS2-30RJ18 $0.00 N/A N/A 2 N/A 30 N/A B3K N/A 12 mm N/A 60 mm N/A 62.42 mm N/A
{0}USD
SMS2-30RJ19 $0.00 N/A N/A 2 N/A 30 N/A B3K N/A 12 mm N/A 60 mm N/A 62.42 mm N/A
{0}USD
SMS2-30RJ20 $0.00 N/A N/A 2 N/A 30 N/A B3K N/A 12 mm N/A 60 mm N/A 62.42 mm N/A
{0}USD
SMS2-30RJ22 $0.00 N/A N/A 2 N/A 30 N/A B3K N/A 12 mm N/A 60 mm N/A 62.42 mm N/A
{0}USD
SMS2-30RJ25 $0.00 N/A N/A 2 N/A 30 N/A B3K N/A 12 mm N/A 60 mm N/A 62.42 mm N/A
{0}USD
SMS2.5-20L $50.88 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A B3 N/A 14 mm N/A 50 mm N/A 52.94 mm N/A
10217
50.88
SMS2.5-20R $50.88 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A B3 N/A 14 mm N/A 50 mm N/A 52.94 mm N/A
10218
50.88
SMS2.5-25L $62.83 N/A CAD Icon (for items table) N/A 2.5 N/A 25 N/A B3 N/A 16 mm N/A 62.5 mm N/A 65.54 mm N/A
10219
62.83
SMS2.5-25R $62.83 N/A CAD Icon (for items table) N/A 2.5 N/A 25 N/A B3 N/A 16 mm N/A 62.5 mm N/A 65.54 mm N/A
10220
62.83
SMS2.5-30L $77.86 N/A CAD Icon (for items table) N/A 2.5 N/A 30 N/A B3 N/A 16 mm N/A 75 mm N/A 78.04 mm N/A
10221
77.86
Unit of Measure
1 2 3 4 5 »