Suitable for food machinery due to SUS304 material’s rust-resistant quality.
Spiral-Miter-Gears--SMS-
Spiral-Miter-Gears--SMS-_Dim
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

SMS2.5-30R $77.86 N/A CAD Icon (for items table) N/A 2.5 N/A 30 N/A B3 N/A 16 mm N/A 75 mm N/A 78.04 mm N/A
10222
77.86
SMS2.5-20LJ15 $0.00 N/A N/A 2.5 N/A 20 N/A B3K N/A 14 mm N/A 50 mm N/A 52.94 mm N/A
{0}USD
SMS2.5-20LJ16 $0.00 N/A N/A 2.5 N/A 20 N/A B3K N/A 14 mm N/A 50 mm N/A 52.94 mm N/A
{0}USD
SMS2.5-20LJ17 $0.00 N/A N/A 2.5 N/A 20 N/A B3K N/A 14 mm N/A 50 mm N/A 52.94 mm N/A
{0}USD
SMS2.5-20LJ18 $0.00 N/A N/A 2.5 N/A 20 N/A B3K N/A 14 mm N/A 50 mm N/A 52.94 mm N/A
{0}USD
SMS2.5-20LJ19 $0.00 N/A N/A 2.5 N/A 20 N/A B3K N/A 14 mm N/A 50 mm N/A 52.94 mm N/A
{0}USD
SMS2.5-20LJ20 $0.00 N/A N/A 2.5 N/A 20 N/A B3K N/A 14 mm N/A 50 mm N/A 52.94 mm N/A
{0}USD
SMS2.5-20RJ15 $0.00 N/A N/A 2.5 N/A 20 N/A B3K N/A 14 mm N/A 50 mm N/A 52.94 mm N/A
{0}USD
SMS2.5-20RJ16 $0.00 N/A N/A 2.5 N/A 20 N/A B3K N/A 14 mm N/A 50 mm N/A 52.94 mm N/A
{0}USD
SMS2.5-20RJ17 $0.00 N/A N/A 2.5 N/A 20 N/A B3K N/A 14 mm N/A 50 mm N/A 52.94 mm N/A
{0}USD
SMS2.5-20RJ18 $0.00 N/A N/A 2.5 N/A 20 N/A B3K N/A 14 mm N/A 50 mm N/A 52.94 mm N/A
{0}USD
SMS2.5-20RJ19 $0.00 N/A N/A 2.5 N/A 20 N/A B3K N/A 14 mm N/A 50 mm N/A 52.94 mm N/A
{0}USD
SMS2.5-20RJ20 $0.00 N/A N/A 2.5 N/A 20 N/A B3K N/A 14 mm N/A 50 mm N/A 52.94 mm N/A
{0}USD
SMS2.5-25LJ17 $0.00 N/A N/A 2.5 N/A 25 N/A B3K N/A 16 mm N/A 62.5 mm N/A 65.54 mm N/A
{0}USD
SMS2.5-25LJ18 $0.00 N/A N/A 2.5 N/A 25 N/A B3K N/A 16 mm N/A 62.5 mm N/A 65.54 mm N/A
{0}USD
SMS2.5-25LJ19 $0.00 N/A N/A 2.5 N/A 25 N/A B3K N/A 16 mm N/A 62.5 mm N/A 65.54 mm N/A
{0}USD
SMS2.5-25LJ20 $0.00 N/A N/A 2.5 N/A 25 N/A B3K N/A 16 mm N/A 62.5 mm N/A 65.54 mm N/A
{0}USD
SMS2.5-25LJ22 $0.00 N/A N/A 2.5 N/A 25 N/A B3K N/A 16 mm N/A 62.5 mm N/A 65.54 mm N/A
{0}USD
SMS2.5-25LJ25 $0.00 N/A N/A 2.5 N/A 25 N/A B3K N/A 16 mm N/A 62.5 mm N/A 65.54 mm N/A
{0}USD
SMS2.5-25RJ17 $0.00 N/A N/A 2.5 N/A 25 N/A B3K N/A 16 mm N/A 62.5 mm N/A 65.54 mm N/A
{0}USD
SMS2.5-25RJ18 $0.00 N/A N/A 2.5 N/A 25 N/A B3K N/A 16 mm N/A 62.5 mm N/A 65.54 mm N/A
{0}USD
SMS2.5-25RJ19 $0.00 N/A N/A 2.5 N/A 25 N/A B3K N/A 16 mm N/A 62.5 mm N/A 65.54 mm N/A
{0}USD
SMS2.5-25RJ20 $0.00 N/A N/A 2.5 N/A 25 N/A B3K N/A 16 mm N/A 62.5 mm N/A 65.54 mm N/A
{0}USD
SMS2.5-25RJ22 $0.00 N/A N/A 2.5 N/A 25 N/A B3K N/A 16 mm N/A 62.5 mm N/A 65.54 mm N/A
{0}USD
SMS2.5-25RJ25 $0.00 N/A N/A 2.5 N/A 25 N/A B3K N/A 16 mm N/A 62.5 mm N/A 65.54 mm N/A
{0}USD
Unit of Measure
1 2 3 4 5 »