Suitable for food machinery due to SUS304 material’s rust-resistant quality.
Spiral-Miter-Gears--SMS-
Spiral-Miter-Gears--SMS-_Dim
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

SMS3-30R $103.94 N/A CAD Icon (for items table) N/A 3 N/A 30 N/A B3 N/A 20 mm N/A 90 mm N/A 93.61 mm N/A
10228
103.94
SMS3-20LJ17 $0.00 N/A N/A 3 N/A 20 N/A B3K N/A 16 mm N/A 60 mm N/A 63.72 mm N/A
{0}USD
SMS3-20LJ18 $0.00 N/A N/A 3 N/A 20 N/A B3K N/A 16 mm N/A 60 mm N/A 63.72 mm N/A
{0}USD
SMS3-20LJ19 $0.00 N/A N/A 3 N/A 20 N/A B3K N/A 16 mm N/A 60 mm N/A 63.72 mm N/A
{0}USD
SMS3-20LJ20 $0.00 N/A N/A 3 N/A 20 N/A B3K N/A 16 mm N/A 60 mm N/A 63.72 mm N/A
{0}USD
SMS3-20LJ22 $0.00 N/A N/A 3 N/A 20 N/A B3K N/A 16 mm N/A 60 mm N/A 63.72 mm N/A
{0}USD
SMS3-20RJ17 $0.00 N/A N/A 3 N/A 20 N/A B3K N/A 16 mm N/A 60 mm N/A 63.72 mm N/A
{0}USD
SMS3-20RJ18 $0.00 N/A N/A 3 N/A 20 N/A B3K N/A 16 mm N/A 60 mm N/A 63.72 mm N/A
{0}USD
SMS3-20RJ19 $0.00 N/A N/A 3 N/A 20 N/A B3K N/A 16 mm N/A 60 mm N/A 63.72 mm N/A
{0}USD
SMS3-20RJ20 $0.00 N/A N/A 3 N/A 20 N/A B3K N/A 16 mm N/A 60 mm N/A 63.72 mm N/A
{0}USD
SMS3-20RJ22 $0.00 N/A N/A 3 N/A 20 N/A B3K N/A 16 mm N/A 60 mm N/A 63.72 mm N/A
{0}USD
SMS3-25LJ22 $0.00 N/A N/A 3 N/A 25 N/A B3K N/A 20 mm N/A 75 mm N/A 78.77 mm N/A
{0}USD
SMS3-25LJ25 $0.00 N/A N/A 3 N/A 25 N/A B3K N/A 20 mm N/A 75 mm N/A 78.77 mm N/A
{0}USD
SMS3-25LJ28 $0.00 N/A N/A 3 N/A 25 N/A B3K N/A 20 mm N/A 75 mm N/A 78.77 mm N/A
{0}USD
SMS3-25RJ22 $0.00 N/A N/A 3 N/A 25 N/A B3K N/A 20 mm N/A 75 mm N/A 78.77 mm N/A
{0}USD
SMS3-25RJ25 $0.00 N/A N/A 3 N/A 25 N/A B3K N/A 20 mm N/A 75 mm N/A 78.77 mm N/A
{0}USD
SMS3-25RJ28 $0.00 N/A N/A 3 N/A 25 N/A B3K N/A 20 mm N/A 75 mm N/A 78.77 mm N/A
{0}USD
SMS3-30LJ22 $0.00 N/A N/A 3 N/A 30 N/A B3K N/A 20 mm N/A 90 mm N/A 93.61 mm N/A
{0}USD
SMS3-30LJ25 $0.00 N/A N/A 3 N/A 30 N/A B3K N/A 20 mm N/A 90 mm N/A 93.61 mm N/A
{0}USD
SMS3-30LJ28 $0.00 N/A N/A 3 N/A 30 N/A B3K N/A 20 mm N/A 90 mm N/A 93.61 mm N/A
{0}USD
SMS3-30LJ30 $0.00 N/A N/A 3 N/A 30 N/A B3K N/A 20 mm N/A 90 mm N/A 93.61 mm N/A
{0}USD
SMS3-30LJ32 $0.00 N/A N/A 3 N/A 30 N/A B3K N/A 20 mm N/A 90 mm N/A 93.61 mm N/A
{0}USD
SMS3-30LJ35 $0.00 N/A N/A 3 N/A 30 N/A B3K N/A 20 mm N/A 90 mm N/A 93.61 mm N/A
{0}USD
SMS3-30LJ40 $0.00 N/A N/A 3 N/A 30 N/A B3K N/A 20 mm N/A 90 mm N/A 93.61 mm N/A
{0}USD
SMS3-30RJ22 $0.00 N/A N/A 3 N/A 30 N/A B3K N/A 20 mm N/A 90 mm N/A 93.61 mm N/A
{0}USD
Unit of Measure
« 6 7 8 9 10 »