Suitable for food machinery due to SUS304 material’s rust-resistant quality.
Spiral-Miter-Gears--SMS-
Spiral-Miter-Gears--SMS-_Dim
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

SMS3-30RJ25 $0.00 N/A N/A 3 N/A 30 N/A B3K N/A 20 mm N/A 90 mm N/A 93.61 mm N/A
{0}USD
SMS3-30RJ28 $0.00 N/A N/A 3 N/A 30 N/A B3K N/A 20 mm N/A 90 mm N/A 93.61 mm N/A
{0}USD
SMS3-30RJ30 $0.00 N/A N/A 3 N/A 30 N/A B3K N/A 20 mm N/A 90 mm N/A 93.61 mm N/A
{0}USD
SMS3-30RJ32 $0.00 N/A N/A 3 N/A 30 N/A B3K N/A 20 mm N/A 90 mm N/A 93.61 mm N/A
{0}USD
SMS3-30RJ35 $0.00 N/A N/A 3 N/A 30 N/A B3K N/A 20 mm N/A 90 mm N/A 93.61 mm N/A
{0}USD
SMS3-30RJ40 $0.00 N/A N/A 3 N/A 30 N/A B3K N/A 20 mm N/A 90 mm N/A 93.61 mm N/A
{0}USD
SMS3.5-20L $83.27 N/A CAD Icon (for items table) N/A 3.5 N/A 20 N/A B3 N/A 20 mm N/A 70 mm N/A 74.47 mm N/A
10229
83.27
SMS3.5-20R $83.27 N/A CAD Icon (for items table) N/A 3.5 N/A 20 N/A B3 N/A 20 mm N/A 70 mm N/A 74.47 mm N/A
10230
83.27
SMS3.5-25L $98.98 N/A CAD Icon (for items table) N/A 3.5 N/A 25 N/A B3 N/A 25 mm N/A 87.5 mm N/A 91.81 mm N/A
10231
98.98
SMS3.5-25R $98.98 N/A CAD Icon (for items table) N/A 3.5 N/A 25 N/A B3 N/A 25 mm N/A 87.5 mm N/A 91.81 mm N/A
10232
98.98
SMS3.5-30L $146.28 N/A CAD Icon (for items table) N/A 3.5 N/A 30 N/A B3 N/A 25 mm N/A 105 mm N/A 109.21 mm N/A
10233
146.28
SMS3.5-30R $146.28 N/A CAD Icon (for items table) N/A 3.5 N/A 30 N/A B3 N/A 25 mm N/A 105 mm N/A 109.21 mm N/A
10234
146.28
SMS3.5-20LJ22 $0.00 N/A N/A 3.5 N/A 20 N/A B3K N/A 20 mm N/A 70 mm N/A 74.47 mm N/A
{0}USD
SMS3.5-20LJ25 $0.00 N/A N/A 3.5 N/A 20 N/A B3K N/A 20 mm N/A 70 mm N/A 74.47 mm N/A
{0}USD
SMS3.5-20LJ28 $0.00 N/A N/A 3.5 N/A 20 N/A B3K N/A 20 mm N/A 70 mm N/A 74.47 mm N/A
{0}USD
SMS3.5-20LJ30 $0.00 N/A N/A 3.5 N/A 20 N/A B3K N/A 20 mm N/A 70 mm N/A 74.47 mm N/A
{0}USD
SMS3.5-20RJ22 $0.00 N/A N/A 3.5 N/A 20 N/A B3K N/A 20 mm N/A 70 mm N/A 74.47 mm N/A
{0}USD
SMS3.5-20RJ25 $0.00 N/A N/A 3.5 N/A 20 N/A B3K N/A 20 mm N/A 70 mm N/A 74.47 mm N/A
{0}USD
SMS3.5-20RJ28 $0.00 N/A N/A 3.5 N/A 20 N/A B3K N/A 20 mm N/A 70 mm N/A 74.47 mm N/A
{0}USD
SMS3.5-20RJ30 $0.00 N/A N/A 3.5 N/A 20 N/A B3K N/A 20 mm N/A 70 mm N/A 74.47 mm N/A
{0}USD
SMS3.5-25LJ28 $0.00 N/A N/A 3.5 N/A 25 N/A B3K N/A 25 mm N/A 87.5 mm N/A 91.81 mm N/A
{0}USD
SMS3.5-25LJ30 $0.00 N/A N/A 3.5 N/A 25 N/A B3K N/A 25 mm N/A 87.5 mm N/A 91.81 mm N/A
{0}USD
SMS3.5-25LJ32 $0.00 N/A N/A 3.5 N/A 25 N/A B3K N/A 25 mm N/A 87.5 mm N/A 91.81 mm N/A
{0}USD
SMS3.5-25LJ35 $0.00 N/A N/A 3.5 N/A 25 N/A B3K N/A 25 mm N/A 87.5 mm N/A 91.81 mm N/A
{0}USD
SMS3.5-25RJ28 $0.00 N/A N/A 3.5 N/A 25 N/A B3K N/A 25 mm N/A 87.5 mm N/A 91.81 mm N/A
{0}USD
Unit of Measure
« 6 7 8 9 10 »