Suitable for food machinery due to SUS304 material’s rust-resistant quality.
Spiral-Miter-Gears--SMS-
Spiral-Miter-Gears--SMS-_Dim
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

SMS3.5-25RJ30 $0.00 N/A N/A 3.5 N/A 25 N/A B3K N/A 25 mm N/A 87.5 mm N/A 91.81 mm N/A
{0}USD
SMS3.5-25RJ32 $0.00 N/A N/A 3.5 N/A 25 N/A B3K N/A 25 mm N/A 87.5 mm N/A 91.81 mm N/A
{0}USD
SMS3.5-25RJ35 $0.00 N/A N/A 3.5 N/A 25 N/A B3K N/A 25 mm N/A 87.5 mm N/A 91.81 mm N/A
{0}USD
SMS3.5-30LJ28 $0.00 N/A N/A 3.5 N/A 30 N/A B3K N/A 25 mm N/A 105 mm N/A 109.21 mm N/A
{0}USD
SMS3.5-30LJ30 $0.00 N/A N/A 3.5 N/A 30 N/A B3K N/A 25 mm N/A 105 mm N/A 109.21 mm N/A
{0}USD
SMS3.5-30LJ32 $0.00 N/A N/A 3.5 N/A 30 N/A B3K N/A 25 mm N/A 105 mm N/A 109.21 mm N/A
{0}USD
SMS3.5-30LJ35 $0.00 N/A N/A 3.5 N/A 30 N/A B3K N/A 25 mm N/A 105 mm N/A 109.21 mm N/A
{0}USD
SMS3.5-30LJ40 $0.00 N/A N/A 3.5 N/A 30 N/A B3K N/A 25 mm N/A 105 mm N/A 109.21 mm N/A
{0}USD
SMS3.5-30LJ45 $0.00 N/A N/A 3.5 N/A 30 N/A B3K N/A 25 mm N/A 105 mm N/A 109.21 mm N/A
{0}USD
SMS3.5-30LJ50 $0.00 N/A N/A 3.5 N/A 30 N/A B3K N/A 25 mm N/A 105 mm N/A 109.21 mm N/A
{0}USD
SMS3.5-30LJ55 $0.00 N/A N/A 3.5 N/A 30 N/A B3K N/A 25 mm N/A 105 mm N/A 109.21 mm N/A
{0}USD
SMS3.5-30RJ28 $0.00 N/A N/A 3.5 N/A 30 N/A B3K N/A 25 mm N/A 105 mm N/A 109.21 mm N/A
{0}USD
SMS3.5-30RJ30 $0.00 N/A N/A 3.5 N/A 30 N/A B3K N/A 25 mm N/A 105 mm N/A 109.21 mm N/A
{0}USD
SMS3.5-30RJ32 $0.00 N/A N/A 3.5 N/A 30 N/A B3K N/A 25 mm N/A 105 mm N/A 109.21 mm N/A
{0}USD
SMS3.5-30RJ35 $0.00 N/A N/A 3.5 N/A 30 N/A B3K N/A 25 mm N/A 105 mm N/A 109.21 mm N/A
{0}USD
SMS3.5-30RJ40 $0.00 N/A N/A 3.5 N/A 30 N/A B3K N/A 25 mm N/A 105 mm N/A 109.21 mm N/A
{0}USD
SMS3.5-30RJ45 $0.00 N/A N/A 3.5 N/A 30 N/A B3K N/A 25 mm N/A 105 mm N/A 109.21 mm N/A
{0}USD
SMS3.5-30RJ50 $0.00 N/A N/A 3.5 N/A 30 N/A B3K N/A 25 mm N/A 105 mm N/A 109.21 mm N/A
{0}USD
SMS3.5-30RJ55 $0.00 N/A N/A 3.5 N/A 30 N/A B3K N/A 25 mm N/A 105 mm N/A 109.21 mm N/A
{0}USD
SMS4-20L $100.74 N/A CAD Icon (for items table) N/A 4 N/A 20 N/A B3 N/A 20 mm N/A 80 mm N/A 84.88 mm N/A
10235
100.74
SMS4-20R $100.74 N/A CAD Icon (for items table) N/A 4 N/A 20 N/A B3 N/A 20 mm N/A 80 mm N/A 84.88 mm N/A
10236
100.74
SMS4-25L $139.46 N/A CAD Icon (for items table) N/A 4 N/A 25 N/A B3 N/A 28 mm N/A 100 mm N/A 104.7 mm N/A
10237
139.46
SMS4-25R $139.46 N/A CAD Icon (for items table) N/A 4 N/A 25 N/A B3 N/A 28 mm N/A 100 mm N/A 104.7 mm N/A
10238
139.46
SMS4-30L $193.14 N/A CAD Icon (for items table) N/A 4 N/A 30 N/A B3 N/A 28 mm N/A 120 mm N/A 124.71 mm N/A
10239
193.14
SMS4-30R $193.14 N/A CAD Icon (for items table) N/A 4 N/A 30 N/A B3 N/A 28 mm N/A 120 mm N/A 124.71 mm N/A
10240
193.14
Unit of Measure
« 6 7 8 9 10 »