Suitable for food machinery due to SUS304 material’s rust-resistant quality.
Spiral-Miter-Gears--SMS-
Spiral-Miter-Gears--SMS-_Dim
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

SMS4-20LJ22 $0.00 N/A N/A 4 N/A 20 N/A B3K N/A 20 mm N/A 80 mm N/A 84.88 mm N/A
{0}USD
SMS4-20LJ25 $0.00 N/A N/A 4 N/A 20 N/A B3K N/A 20 mm N/A 80 mm N/A 84.88 mm N/A
{0}USD
SMS4-20LJ28 $0.00 N/A N/A 4 N/A 20 N/A B3K N/A 20 mm N/A 80 mm N/A 84.88 mm N/A
{0}USD
SMS4-20LJ30 $0.00 N/A N/A 4 N/A 20 N/A B3K N/A 20 mm N/A 80 mm N/A 84.88 mm N/A
{0}USD
SMS4-20LJ32 $0.00 N/A N/A 4 N/A 20 N/A B3K N/A 20 mm N/A 80 mm N/A 84.88 mm N/A
{0}USD
SMS4-20LJ35 $0.00 N/A N/A 4 N/A 20 N/A B3K N/A 20 mm N/A 80 mm N/A 84.88 mm N/A
{0}USD
SMS4-20RJ22 $0.00 N/A N/A 4 N/A 20 N/A B3K N/A 20 mm N/A 80 mm N/A 84.88 mm N/A
{0}USD
SMS4-20RJ25 $0.00 N/A N/A 4 N/A 20 N/A B3K N/A 20 mm N/A 80 mm N/A 84.88 mm N/A
{0}USD
SMS4-20RJ28 $0.00 N/A N/A 4 N/A 20 N/A B3K N/A 20 mm N/A 80 mm N/A 84.88 mm N/A
{0}USD
SMS4-20RJ30 $0.00 N/A N/A 4 N/A 20 N/A B3K N/A 20 mm N/A 80 mm N/A 84.88 mm N/A
{0}USD
SMS4-20RJ32 $0.00 N/A N/A 4 N/A 20 N/A B3K N/A 20 mm N/A 80 mm N/A 84.88 mm N/A
{0}USD
SMS4-20RJ35 $0.00 N/A N/A 4 N/A 20 N/A B3K N/A 20 mm N/A 80 mm N/A 84.88 mm N/A
{0}USD
SMS4-25LJ30 $0.00 N/A N/A 4 N/A 25 N/A B3K N/A 28 mm N/A 100 mm N/A 104.7 mm N/A
{0}USD
SMS4-25LJ32 $0.00 N/A N/A 4 N/A 25 N/A B3K N/A 28 mm N/A 100 mm N/A 104.7 mm N/A
{0}USD
SMS4-25LJ35 $0.00 N/A N/A 4 N/A 25 N/A B3K N/A 28 mm N/A 100 mm N/A 104.7 mm N/A
{0}USD
SMS4-25LJ40 $0.00 N/A N/A 4 N/A 25 N/A B3K N/A 28 mm N/A 100 mm N/A 104.7 mm N/A
{0}USD
SMS4-25LJ45 $0.00 N/A N/A 4 N/A 25 N/A B3K N/A 28 mm N/A 100 mm N/A 104.7 mm N/A
{0}USD
SMS4-25RJ30 $0.00 N/A N/A 4 N/A 25 N/A B3K N/A 28 mm N/A 100 mm N/A 104.7 mm N/A
{0}USD
SMS4-25RJ32 $0.00 N/A N/A 4 N/A 25 N/A B3K N/A 28 mm N/A 100 mm N/A 104.7 mm N/A
{0}USD
SMS4-25RJ35 $0.00 N/A N/A 4 N/A 25 N/A B3K N/A 28 mm N/A 100 mm N/A 104.7 mm N/A
{0}USD
SMS4-25RJ40 $0.00 N/A N/A 4 N/A 25 N/A B3K N/A 28 mm N/A 100 mm N/A 104.7 mm N/A
{0}USD
SMS4-25RJ45 $0.00 N/A N/A 4 N/A 25 N/A B3K N/A 28 mm N/A 100 mm N/A 104.7 mm N/A
{0}USD
SMS4-30LJ30 $0.00 N/A N/A 4 N/A 30 N/A B3K N/A 28 mm N/A 120 mm N/A 124.71 mm N/A
{0}USD
SMS4-30LJ32 $0.00 N/A N/A 4 N/A 30 N/A B3K N/A 28 mm N/A 120 mm N/A 124.71 mm N/A
{0}USD
SMS4-30LJ35 $0.00 N/A N/A 4 N/A 30 N/A B3K N/A 28 mm N/A 120 mm N/A 124.71 mm N/A
{0}USD
Unit of Measure
« 6 7 8 9 10 »