KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Reasonably priced ground gear, yet remachinable except for the gear teeth.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Unit of Measure
1
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|
| SUM1-20 | $25.42 |
N/A
|
N/A 1 | N/A 20 | N/A B3 | N/A 6 mm | N/A 20 mm | N/A 21.41 mm |
N/A
28718 |
25.42 |
| SUM1-25 | $30.63 |
N/A
|
N/A 1 | N/A 25 | N/A B3 | N/A 6 mm | N/A 25 mm | N/A 26.41 mm |
N/A
28719 |
30.63 |
| SUM1-30 | $0.00 | N/A | N/A 1 | N/A 30 | N/A B3 | N/A 8 mm | N/A 30 mm | N/A 31.41 mm |
N/A
28720 |
0 |
| SUM1.5-20 | $35.24 |
N/A
|
N/A 1.5 | N/A 20 | N/A B3 | N/A 8 mm | N/A 30 mm | N/A 32.12 mm |
N/A
28721 |
35.24 |
| SUM1.5-25 | $41.46 |
N/A
|
N/A 1.5 | N/A 25 | N/A B3 | N/A 10 mm | N/A 37.5 mm | N/A 39.62 mm |
N/A
28722 |
41.46 |
| SUM1.5-30 | $0.00 | N/A | N/A 1.5 | N/A 30 | N/A B3 | N/A 10 mm | N/A 45 mm | N/A 47.12 mm |
N/A
28723 |
0 |
| SUM2-20 | $47.50 |
N/A
|
N/A 2 | N/A 20 | N/A B3 | N/A 12 mm | N/A 40 mm | N/A 42.83 mm |
N/A
28724 |
47.5 |
| SUM2-25 | $60.97 |
N/A
|
N/A 2 | N/A 25 | N/A B3 | N/A 12 mm | N/A 50 mm | N/A 52.83 mm |
N/A
28725 |
60.97 |
| SUM2-30 | $0.00 | N/A | N/A 2 | N/A 30 | N/A B3 | N/A 12 mm | N/A 60 mm | N/A 62.83 mm |
N/A
28726 |
0 |
| SUM2.5-20 | $70.16 |
N/A
|
N/A 2.5 | N/A 20 | N/A B3 | N/A 14 mm | N/A 50 mm | N/A 53.54 mm |
N/A
28727 |
70.16 |
| SUM2.5-25 | $91.99 |
N/A
|
N/A 2.5 | N/A 25 | N/A B3 | N/A 16 mm | N/A 62.5 mm | N/A 66.04 mm |
N/A
28728 |
91.99 |
| SUM2.5-30 | $0.00 | N/A | N/A 2.5 | N/A 30 | N/A B3 | N/A 16 mm | N/A 75 mm | N/A 78.54 mm |
N/A
28729 |
0 |
| SUM3-20 | $98.78 |
N/A
|
N/A 3 | N/A 20 | N/A B3 | N/A 16 mm | N/A 60 mm | N/A 64.24 mm |
N/A
28730 |
98.78 |
| SUM3-25 | $129.02 |
N/A
|
N/A 3 | N/A 25 | N/A B3 | N/A 20 mm | N/A 75 mm | N/A 79.24 mm |
N/A
28731 |
129.02 |
| SUM3-30 | $0.00 | N/A | N/A 3 | N/A 30 | N/A B3 | N/A 20 mm | N/A 90 mm | N/A 94.24 mm |
N/A
28732 |
0 |
| SUM4-20 | $172.30 |
N/A
|
N/A 4 | N/A 20 | N/A B3 | N/A 20 mm | N/A 80 mm | N/A 85.65 mm |
N/A
28733 |
172.3 |
| SUM4-25 | $232.24 |
N/A
|
N/A 4 | N/A 25 | N/A B3 | N/A 28 mm | N/A 100 mm | N/A 105.66 mm |
N/A
28734 |
232.24 |
Unit of Measure
1