KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Miter Gears > Stainless Steel Miter Gears (SUM) > View Items
  1. All CategoriesAll Categories
  2. Miter GearsMiter Gears
  3. Stainless Steel Miter Gears (SUM)Stainless Steel Miter Gears (SUM)
  4. View Items

Stainless Steel Miter Gears (SUM)


Email This Page Download PDF Download PDF Printable Page
Stainless Steel Miter Gears (SUM) Miter Gears
  • Stainless-Steel-Miter-Gears--SUM-/Asset/Stainless-Steel-Miter-Gears--SUM-.jpg
  • Stainless-Steel-Miter-Gears--SUM-_Dim
  • Stainless-Steel-Miter-Gears--SUM-/Asset/Stainless-Steel-Miter-Gears--SUM-.jpg
  • Stainless-Steel-Miter-Gears--SUM-_Dim
Reasonably priced ground gear, yet remachinable except for the gear teeth.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1 - 17 of 17 | Results Per Page | View | Unit of Measure
1 
Request Information Compare Items Search by Specification
Clear Filter

Module

No. of Teeth

Bore (A) (in)

Bore (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

SUM1-20 $25.42 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 20 Shape N/A B3 Bore (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.787 in20 mm Outer Diameter (D) N/A 0.843 in21.41 mm Internal ID N/A
28718
25.42
SUM1-25 $30.63 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 25 Shape N/A B3 Bore (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.984 in25 mm Outer Diameter (D) N/A 1.040 in26.41 mm Internal ID N/A
28719
30.63
SUM1-30 $0.00 CAD N/A Module N/A 1 No. of Teeth N/A 30 Shape N/A B3 Bore (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.237 in31.41 mm Internal ID N/A
28720
0
SUM1.5-20 $35.24 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 20 Shape N/A B3 Bore (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.265 in32.12 mm Internal ID N/A
28721
35.24
SUM1.5-25 $41.46 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 25 Shape N/A B3 Bore (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.560 in39.62 mm Internal ID N/A
28722
41.46
SUM1.5-30 $0.00 CAD N/A Module N/A 1.5 No. of Teeth N/A 30 Shape N/A B3 Bore (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.855 in47.12 mm Internal ID N/A
28723
0
SUM2-20 $47.50 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 20 Shape N/A B3 Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.686 in42.83 mm Internal ID N/A
28724
47.5
SUM2-25 $60.97 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 25 Shape N/A B3 Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.080 in52.83 mm Internal ID N/A
28725
60.97
SUM2-30 $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 30 Shape N/A B3 Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.474 in62.83 mm Internal ID N/A
28726
0
SUM2.5-20 $70.16 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 20 Shape N/A B3 Bore (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.108 in53.54 mm Internal ID N/A
28727
70.16
SUM2.5-25 $91.99 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 25 Shape N/A B3 Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.461 in62.5 mm Outer Diameter (D) N/A 2.600 in66.04 mm Internal ID N/A
28728
91.99
SUM2.5-30 $0.00 CAD N/A Module N/A 2.5 No. of Teeth N/A 30 Shape N/A B3 Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.092 in78.54 mm Internal ID N/A
28729
0
SUM3-20 $98.78 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 20 Shape N/A B3 Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.529 in64.24 mm Internal ID N/A
28730
98.78
SUM3-25 $129.02 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 25 Shape N/A B3 Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.120 in79.24 mm Internal ID N/A
28731
129.02
SUM3-30 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A B3 Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.710 in94.24 mm Internal ID N/A
28732
0
SUM4-20 $172.30 CAD N/A CAD Icon (for items table) Module N/A 4 No. of Teeth N/A 20 Shape N/A B3 Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.372 in85.65 mm Internal ID N/A
28733
172.3
SUM4-25 $232.24 CAD N/A CAD Icon (for items table) Module N/A 4 No. of Teeth N/A 25 Shape N/A B3 Bore (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.160 in105.66 mm Internal ID N/A
28734
232.24
1 - 17 of 17 | Results Per Page | View | Unit of Measure
1 
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA