Reasonably priced ground gear, yet remachinable except for the gear teeth.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Stainless-Steel-Miter-Gears--SUM-
Stainless-Steel-Miter-Gears--SUM-_Dim
Unit of Measure
1 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

SUM1-20 $25.42 N/A CAD Icon (for items table) N/A 1 N/A 20 N/A B3 N/A 6 mm N/A 20 mm N/A 21.41 mm N/A
28718
25.42
SUM1-25 $30.63 N/A CAD Icon (for items table) N/A 1 N/A 25 N/A B3 N/A 6 mm N/A 25 mm N/A 26.41 mm N/A
28719
30.63
SUM1-30 $0.00 N/A N/A 1 N/A 30 N/A B3 N/A 8 mm N/A 30 mm N/A 31.41 mm N/A
28720
0
SUM1.5-20 $35.24 N/A CAD Icon (for items table) N/A 1.5 N/A 20 N/A B3 N/A 8 mm N/A 30 mm N/A 32.12 mm N/A
28721
35.24
SUM1.5-25 $41.46 N/A CAD Icon (for items table) N/A 1.5 N/A 25 N/A B3 N/A 10 mm N/A 37.5 mm N/A 39.62 mm N/A
28722
41.46
SUM1.5-30 $0.00 N/A N/A 1.5 N/A 30 N/A B3 N/A 10 mm N/A 45 mm N/A 47.12 mm N/A
28723
0
SUM2-20 $47.50 N/A CAD Icon (for items table) N/A 2 N/A 20 N/A B3 N/A 12 mm N/A 40 mm N/A 42.83 mm N/A
28724
47.5
SUM2-25 $60.97 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A B3 N/A 12 mm N/A 50 mm N/A 52.83 mm N/A
28725
60.97
SUM2-30 $0.00 N/A N/A 2 N/A 30 N/A B3 N/A 12 mm N/A 60 mm N/A 62.83 mm N/A
28726
0
SUM2.5-20 $70.16 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A B3 N/A 14 mm N/A 50 mm N/A 53.54 mm N/A
28727
70.16
SUM2.5-25 $91.99 N/A CAD Icon (for items table) N/A 2.5 N/A 25 N/A B3 N/A 16 mm N/A 62.5 mm N/A 66.04 mm N/A
28728
91.99
SUM2.5-30 $0.00 N/A N/A 2.5 N/A 30 N/A B3 N/A 16 mm N/A 75 mm N/A 78.54 mm N/A
28729
0
SUM3-20 $98.78 N/A CAD Icon (for items table) N/A 3 N/A 20 N/A B3 N/A 16 mm N/A 60 mm N/A 64.24 mm N/A
28730
98.78
SUM3-25 $129.02 N/A CAD Icon (for items table) N/A 3 N/A 25 N/A B3 N/A 20 mm N/A 75 mm N/A 79.24 mm N/A
28731
129.02
SUM3-30 $0.00 N/A N/A 3 N/A 30 N/A B3 N/A 20 mm N/A 90 mm N/A 94.24 mm N/A
28732
0
SUM4-20 $172.30 N/A CAD Icon (for items table) N/A 4 N/A 20 N/A B3 N/A 20 mm N/A 80 mm N/A 85.65 mm N/A
28733
172.3
SUM4-25 $232.24 N/A CAD Icon (for items table) N/A 4 N/A 25 N/A B3 N/A 28 mm N/A 100 mm N/A 105.66 mm N/A
28734
232.24
Unit of Measure
1