Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Steel-Miter-Gears--SM-
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

SM1-20 $13.27 N/A CAD Icon (for items table) N/A 1 N/A 20 N/A B3 N/A 6 mm N/A 20 mm N/A 21.41 mm N/A
10108
13.27
SM1-25 $16.31 N/A CAD Icon (for items table) N/A 1 N/A 25 N/A B3 N/A 6 mm N/A 25 mm N/A 26.41 mm N/A
10109
16.31
SM1-30 $18.66 N/A CAD Icon (for items table) N/A 1 N/A 30 N/A B3 N/A 8 mm N/A 30 mm N/A 31.41 mm N/A
10110
18.66
SM1-20H $0.00 N/A N/A 1 N/A 20 N/A B3 N/A 6 mm N/A 20 mm N/A 21.41 mm N/A
{0}USD
SM1-20J6 $0.00 N/A N/A 1 N/A 20 N/A B2K N/A 6 mm N/A 20 mm N/A 21.41 mm N/A
{0}USD
SM1-25H $0.00 N/A N/A 1 N/A 25 N/A B3 N/A 6 mm N/A 25 mm N/A 26.41 mm N/A
{0}USD
SM1-25J6 $0.00 N/A N/A 1 N/A 25 N/A B2K N/A 6 mm N/A 25 mm N/A 26.41 mm N/A
{0}USD
SM1-30H $0.00 N/A N/A 1 N/A 30 N/A B3 N/A 8 mm N/A 30 mm N/A 31.41 mm N/A
{0}USD
SM1-30J10 $0.00 N/A N/A 1 N/A 30 N/A B3K N/A 8 mm N/A 30 mm N/A 31.41 mm N/A
{0}USD
SM1-30J12 $0.00 N/A N/A 1 N/A 30 N/A B3K N/A 8 mm N/A 30 mm N/A 31.41 mm N/A
{0}USD
SM1-30J8 $0.00 N/A N/A 1 N/A 30 N/A B2K N/A 8 mm N/A 30 mm N/A 31.41 mm N/A
{0}USD
SM1.25-20 $15.33 N/A N/A 1.25 N/A 20 N/A B3 N/A 8 mm N/A 25 mm N/A 26.77 mm N/A
10111
15.33
SM1.25-25 $18.57 N/A N/A 1.25 N/A 25 N/A B3 N/A 8 mm N/A 31.25 mm N/A 33.02 mm N/A
10112
18.57
SM1.25-30 $23.87 N/A N/A 1.25 N/A 30 N/A B3 N/A 10 mm N/A 37.5 mm N/A 39.27 mm N/A
10113
23.87
SM1.25-20H $0.00 N/A N/A 1.25 N/A 20 N/A B3 N/A 8 mm N/A 25 mm N/A 26.77 mm N/A
{0}USD
SM1.25-20J8 $0.00 N/A N/A 1.25 N/A 20 N/A B2K N/A 8 mm N/A 25 mm N/A 26.77 mm N/A
{0}USD
SM1.25-25H $0.00 N/A N/A 1.25 N/A 25 N/A B3 N/A 8 mm N/A 31.25 mm N/A 33.02 mm N/A
{0}USD
SM1.25-25J10 $0.00 N/A N/A 1.25 N/A 25 N/A B3K N/A 8 mm N/A 31.25 mm N/A 33.02 mm N/A
{0}USD
SM1.25-25J12 $0.00 N/A N/A 1.25 N/A 25 N/A B3K N/A 8 mm N/A 31.25 mm N/A 33.02 mm N/A
{0}USD
SM1.25-25J8 $0.00 N/A N/A 1.25 N/A 25 N/A B2K N/A 8 mm N/A 31.25 mm N/A 33.02 mm N/A
{0}USD
SM1.25-30H $0.00 N/A N/A 1.25 N/A 30 N/A B3 N/A 10 mm N/A 37.5 mm N/A 39.27 mm N/A
{0}USD
SM1.25-30J10 $0.00 N/A N/A 1.25 N/A 30 N/A B3K N/A 10 mm N/A 37.5 mm N/A 39.27 mm N/A
{0}USD
SM1.25-30J12 $0.00 N/A N/A 1.25 N/A 30 N/A B3K N/A 10 mm N/A 37.5 mm N/A 39.27 mm N/A
{0}USD
SM1.25-30J14 $0.00 N/A N/A 1.25 N/A 30 N/A B3K N/A 10 mm N/A 37.5 mm N/A 39.27 mm N/A
{0}USD
SM1.25-30J15 $0.00 N/A N/A 1.25 N/A 30 N/A B3K N/A 10 mm N/A 37.5 mm N/A 39.27 mm N/A
{0}USD
Unit of Measure
1 2 3 4 5 »