KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Miter Gears > Steel Miter Gears (SM) > View Items
  1. All CategoriesAll Categories
  2. Miter GearsMiter Gears
  3. Steel Miter Gears (SM)Steel Miter Gears (SM)
  4. View Items

Steel Miter Gears (SM)


Email This Page Download PDF Download PDF Printable Page
Steel Miter Gears (SM) Miter Gears
  • Steel-Miter-Gears--SM-/Asset/Steel-Miter-Gears--SM-.jpg
  • Steel-Miter-Gears--SM-_Dim
  • Steel Miter Gears (SM) - J Series
  • Steel-Miter-Gears--SM-/Asset/Steel-Miter-Gears--SM-.jpg
  • Steel-Miter-Gears--SM-_Dim
  • Steel Miter Gears (SM) - J Series

Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1 - 25 of 276 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Request Information Compare Items Search by Specification
Clear Filter

Module

No. of Teeth

Shape

Bore (A) (in)

Bore (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

SM1-20 $13.27 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 20 Shape N/A B3 Bore (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.787 in20 mm Outer Diameter (D) N/A 0.843 in21.41 mm Internal ID N/A
10108
13.27
SM1-25 $16.31 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 25 Shape N/A B3 Bore (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.984 in25 mm Outer Diameter (D) N/A 1.040 in26.41 mm Internal ID N/A
10109
16.31
SM1-30 $18.66 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 30 Shape N/A B3 Bore (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.237 in31.41 mm Internal ID N/A
10110
18.66
SM1-20H $0.00 CAD N/A Module N/A 1 No. of Teeth N/A 20 Shape N/A B3 Bore (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.787 in20 mm Outer Diameter (D) N/A 0.843 in21.41 mm 0
SM1-20J6 $0.00 CAD N/A Module N/A 1 No. of Teeth N/A 20 Shape N/A B2K Bore (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.787 in20 mm Outer Diameter (D) N/A 0.843 in21.41 mm 0
SM1-25H $0.00 CAD N/A Module N/A 1 No. of Teeth N/A 25 Shape N/A B3 Bore (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.984 in25 mm Outer Diameter (D) N/A 1.040 in26.41 mm 0
SM1-25J6 $0.00 CAD N/A Module N/A 1 No. of Teeth N/A 25 Shape N/A B2K Bore (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.984 in25 mm Outer Diameter (D) N/A 1.040 in26.41 mm 0
SM1-30H $0.00 CAD N/A Module N/A 1 No. of Teeth N/A 30 Shape N/A B3 Bore (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.237 in31.41 mm 0
SM1-30J10 $0.00 CAD N/A Module N/A 1 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.237 in31.41 mm 0
SM1-30J12 $0.00 CAD N/A Module N/A 1 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.237 in31.41 mm 0
SM1-30J8 $0.00 CAD N/A Module N/A 1 No. of Teeth N/A 30 Shape N/A B2K Bore (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.237 in31.41 mm 0
SM1.25-20 $15.33 CAD N/A Module N/A 1.25 No. of Teeth N/A 20 Shape N/A B3 Bore (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.984 in25 mm Outer Diameter (D) N/A 1.054 in26.77 mm Internal ID N/A
10111
15.33
SM1.25-25 $18.57 CAD N/A Module N/A 1.25 No. of Teeth N/A 25 Shape N/A B3 Bore (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.230 in31.25 mm Outer Diameter (D) N/A 1.300 in33.02 mm Internal ID N/A
10112
18.57
SM1.25-30 $23.87 CAD N/A Module N/A 1.25 No. of Teeth N/A 30 Shape N/A B3 Bore (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.546 in39.27 mm Internal ID N/A
10113
23.87
SM1.25-20H $0.00 CAD N/A Module N/A 1.25 No. of Teeth N/A 20 Shape N/A B3 Bore (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.984 in25 mm Outer Diameter (D) N/A 1.054 in26.77 mm 0
SM1.25-20J8 $0.00 CAD N/A Module N/A 1.25 No. of Teeth N/A 20 Shape N/A B2K Bore (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.984 in25 mm Outer Diameter (D) N/A 1.054 in26.77 mm 0
SM1.25-25H $0.00 CAD N/A Module N/A 1.25 No. of Teeth N/A 25 Shape N/A B3 Bore (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.230 in31.25 mm Outer Diameter (D) N/A 1.300 in33.02 mm 0
SM1.25-25J10 $0.00 CAD N/A Module N/A 1.25 No. of Teeth N/A 25 Shape N/A B3K Bore (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.230 in31.25 mm Outer Diameter (D) N/A 1.300 in33.02 mm 0
SM1.25-25J12 $0.00 CAD N/A Module N/A 1.25 No. of Teeth N/A 25 Shape N/A B3K Bore (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.230 in31.25 mm Outer Diameter (D) N/A 1.300 in33.02 mm 0
SM1.25-25J8 $0.00 CAD N/A Module N/A 1.25 No. of Teeth N/A 25 Shape N/A B2K Bore (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.230 in31.25 mm Outer Diameter (D) N/A 1.300 in33.02 mm 0
SM1.25-30H $0.00 CAD N/A Module N/A 1.25 No. of Teeth N/A 30 Shape N/A B3 Bore (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.546 in39.27 mm 0
SM1.25-30J10 $0.00 CAD N/A Module N/A 1.25 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.546 in39.27 mm 0
SM1.25-30J12 $0.00 CAD N/A Module N/A 1.25 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.546 in39.27 mm 0
SM1.25-30J14 $0.00 CAD N/A Module N/A 1.25 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.546 in39.27 mm 0
SM1.25-30J15 $0.00 CAD N/A Module N/A 1.25 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.546 in39.27 mm 0
1 - 25 of 276 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA