Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Steel-Miter-Gears--SM-
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

SM1.25-30J16 $0.00 N/A N/A 1.25 N/A 30 N/A B3K N/A 10 mm N/A 37.5 mm N/A 39.27 mm N/A
{0}USD
SM1.25-30J17 $0.00 N/A N/A 1.25 N/A 30 N/A B3K N/A 10 mm N/A 37.5 mm N/A 39.27 mm N/A
{0}USD
SM1.5-20 $16.82 N/A CAD Icon (for items table) N/A 1.5 N/A 20 N/A B3 N/A 8 mm N/A 30 mm N/A 32.12 mm N/A
10114
16.82
SM1.5-25 $22.81 N/A CAD Icon (for items table) N/A 1.5 N/A 25 N/A B3 N/A 10 mm N/A 37.5 mm N/A 39.62 mm N/A
10115
22.81
SM1.5-30 $27.83 N/A CAD Icon (for items table) N/A 1.5 N/A 30 N/A B3 N/A 10 mm N/A 45 mm N/A 47.12 mm N/A
10116
27.83
SM1.5-20H $0.00 N/A N/A 1.5 N/A 20 N/A B3 N/A 8 mm N/A 30 mm N/A 32.12 mm N/A
{0}USD
SM1.5-20J10 $0.00 N/A N/A 1.5 N/A 20 N/A B3K N/A 8 mm N/A 30 mm N/A 32.12 mm N/A
{0}USD
SM1.5-20J8 $0.00 N/A N/A 1.5 N/A 20 N/A B2K N/A 8 mm N/A 30 mm N/A 32.12 mm N/A
{0}USD
SM1.5-25H $0.00 N/A N/A 1.5 N/A 25 N/A B3 N/A 10 mm N/A 37.5 mm N/A 39.62 mm N/A
{0}USD
SM1.5-25J10 $0.00 N/A N/A 1.5 N/A 25 N/A B3K N/A 10 mm N/A 37.5 mm N/A 39.62 mm N/A
{0}USD
SM1.5-25J12 $0.00 N/A N/A 1.5 N/A 25 N/A B3K N/A 10 mm N/A 37.5 mm N/A 39.62 mm N/A
{0}USD
SM1.5-25J14 $0.00 N/A N/A 1.5 N/A 25 N/A B3K N/A 10 mm N/A 37.5 mm N/A 39.62 mm N/A
{0}USD
SM1.5-25J8 $0.00 N/A N/A 1.5 N/A 25 N/A B2K N/A 10 mm N/A 37.5 mm N/A 39.62 mm N/A
{0}USD
SM1.5-30H $0.00 N/A N/A 1.5 N/A 30 N/A B3 N/A 10 mm N/A 45 mm N/A 47.12 mm N/A
{0}USD
SM1.5-30J10 $0.00 N/A N/A 1.5 N/A 30 N/A B3K N/A 10 mm N/A 45 mm N/A 47.12 mm N/A
{0}USD
SM1.5-30J12 $0.00 N/A N/A 1.5 N/A 30 N/A B3K N/A 10 mm N/A 45 mm N/A 47.12 mm N/A
{0}USD
SM1.5-30J14 $0.00 N/A N/A 1.5 N/A 30 N/A B3K N/A 10 mm N/A 45 mm N/A 47.12 mm N/A
{0}USD
SM1.5-30J15 $0.00 N/A N/A 1.5 N/A 30 N/A B3K N/A 10 mm N/A 45 mm N/A 47.12 mm N/A
{0}USD
SM1.5-30J16 $0.00 N/A N/A 1.5 N/A 30 N/A B3K N/A 10 mm N/A 45 mm N/A 47.12 mm N/A
{0}USD
SM1.5-30J17 $0.00 N/A N/A 1.5 N/A 30 N/A B3K N/A 10 mm N/A 45 mm N/A 47.12 mm N/A
{0}USD
SM1.5-30J18 $0.00 N/A N/A 1.5 N/A 30 N/A B3K N/A 10 mm N/A 45 mm N/A 47.12 mm N/A
{0}USD
SM1.5-30J19 $0.00 N/A N/A 1.5 N/A 30 N/A B3K N/A 10 mm N/A 45 mm N/A 47.12 mm N/A
{0}USD
SM2-16 $16.68 N/A CAD Icon (for items table) N/A 2 N/A 16 N/A B2 N/A 10 mm N/A 32 mm N/A 34.83 mm N/A
10117
16.68
SM2-20 $22.32 N/A CAD Icon (for items table) N/A 2 N/A 20 N/A B3 N/A 12 mm N/A 40 mm N/A 42.83 mm N/A
10118
22.32
SM2-25 $27.92 N/A CAD Icon (for items table) N/A 2 N/A 25 N/A B3 N/A 12 mm N/A 50 mm N/A 52.83 mm N/A
10119
27.92
Unit of Measure
1 2 3 4 5 »