Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Steel-Miter-Gears--SM-
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

SM2-30J20 $0.00 N/A N/A 2 N/A 30 N/A B3K N/A 12 mm N/A 60 mm N/A 62.83 mm N/A
{0}USD
SM2-30J22 $0.00 N/A N/A 2 N/A 30 N/A B3K N/A 12 mm N/A 60 mm N/A 62.83 mm N/A
{0}USD
SM2-30J25 $0.00 N/A N/A 2 N/A 30 N/A B3K N/A 12 mm N/A 60 mm N/A 62.83 mm N/A
{0}USD
SM2.5-16 $21.51 N/A CAD Icon (for items table) N/A 2.5 N/A 16 N/A B2 N/A 12 mm N/A 40 mm N/A 43.53 mm N/A
10121
21.51
SM2.5-20 $29.06 N/A CAD Icon (for items table) N/A 2.5 N/A 20 N/A B3 N/A 14 mm N/A 50 mm N/A 53.54 mm N/A
10122
29.06
SM2.5-25 $38.74 N/A CAD Icon (for items table) N/A 2.5 N/A 25 N/A B3 N/A 16 mm N/A 62.5 mm N/A 66.04 mm N/A
10123
38.74
SM2.5-30 $51.70 N/A CAD Icon (for items table) N/A 2.5 N/A 30 N/A B3 N/A 16 mm N/A 75 mm N/A 78.54 mm N/A
10124
51.7
SM2.5-16H $0.00 N/A N/A 2.5 N/A 16 N/A B2 N/A 12 mm N/A 40 mm N/A 43.53 mm N/A
{0}USD
SM2.5-16J12 $0.00 N/A N/A 2.5 N/A 16 N/A B3T N/A 12 mm N/A 40 mm N/A 43.53 mm N/A
{0}USD
SM2.5-16J14 $0.00 N/A N/A 2.5 N/A 16 N/A B3T N/A 12 mm N/A 40 mm N/A 43.53 mm N/A
{0}USD
SM2.5-16J15 $0.00 N/A N/A 2.5 N/A 16 N/A B3T N/A 12 mm N/A 40 mm N/A 43.53 mm N/A
{0}USD
SM2.5-16J16 $0.00 N/A N/A 2.5 N/A 16 N/A B3T N/A 12 mm N/A 40 mm N/A 43.53 mm N/A
{0}USD
SM2.5-16J17 $0.00 N/A N/A 2.5 N/A 16 N/A B3T N/A 12 mm N/A 40 mm N/A 43.53 mm N/A
{0}USD
SM2.5-20H $0.00 N/A N/A 2.5 N/A 20 N/A B3 N/A 14 mm N/A 50 mm N/A 53.54 mm N/A
{0}USD
SM2.5-20J14 $0.00 N/A N/A 2.5 N/A 20 N/A B3K N/A 14 mm N/A 50 mm N/A 53.54 mm N/A
{0}USD
SM2.5-20J15 $0.00 N/A N/A 2.5 N/A 20 N/A B3K N/A 14 mm N/A 50 mm N/A 53.54 mm N/A
{0}USD
SM2.5-20J16 $0.00 N/A N/A 2.5 N/A 20 N/A B3K N/A 14 mm N/A 50 mm N/A 53.54 mm N/A
{0}USD
SM2.5-20J17 $0.00 N/A N/A 2.5 N/A 20 N/A B3K N/A 14 mm N/A 50 mm N/A 53.54 mm N/A
{0}USD
SM2.5-20J18 $0.00 N/A N/A 2.5 N/A 20 N/A B3K N/A 14 mm N/A 50 mm N/A 53.54 mm N/A
{0}USD
SM2.5-20J19 $0.00 N/A N/A 2.5 N/A 20 N/A B3K N/A 14 mm N/A 50 mm N/A 53.54 mm N/A
{0}USD
SM2.5-20J20 $0.00 N/A N/A 2.5 N/A 20 N/A B3K N/A 14 mm N/A 50 mm N/A 53.54 mm N/A
{0}USD
SM2.5-25H $0.00 N/A N/A 2.5 N/A 25 N/A B3 N/A 16 mm N/A 62.5 mm N/A 66.04 mm N/A
{0}USD
SM2.5-25J16 $0.00 N/A N/A 2.5 N/A 25 N/A B3K N/A 16 mm N/A 62.5 mm N/A 66.04 mm N/A
{0}USD
SM2.5-25J17 $0.00 N/A N/A 2.5 N/A 25 N/A B3K N/A 16 mm N/A 62.5 mm N/A 66.04 mm N/A
{0}USD
SM2.5-25J18 $0.00 N/A N/A 2.5 N/A 25 N/A B3K N/A 16 mm N/A 62.5 mm N/A 66.04 mm N/A
{0}USD
Unit of Measure
1 2 3 4 5 »