Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Steel-Miter-Gears--SM-
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

SM3-16J18 $0.00 N/A N/A 3 N/A 16 N/A B3T N/A 14 mm N/A 48 mm N/A 52.24 mm N/A
{0}USD
SM3-16J19 $0.00 N/A N/A 3 N/A 16 N/A B3T N/A 14 mm N/A 48 mm N/A 52.24 mm N/A
{0}USD
SM3-16J20 $0.00 N/A N/A 3 N/A 16 N/A B3T N/A 14 mm N/A 48 mm N/A 52.24 mm N/A
{0}USD
SM3-20H $0.00 N/A N/A 3 N/A 20 N/A B3 N/A 16 mm N/A 60 mm N/A 64.24 mm N/A
{0}USD
SM3-20J16 $0.00 N/A N/A 3 N/A 20 N/A B3K N/A 16 mm N/A 60 mm N/A 64.24 mm N/A
{0}USD
SM3-20J17 $0.00 N/A N/A 3 N/A 20 N/A B3K N/A 16 mm N/A 60 mm N/A 64.24 mm N/A
{0}USD
SM3-20J18 $0.00 N/A N/A 3 N/A 20 N/A B3K N/A 16 mm N/A 60 mm N/A 64.24 mm N/A
{0}USD
SM3-20J19 $0.00 N/A N/A 3 N/A 20 N/A B3K N/A 16 mm N/A 60 mm N/A 64.24 mm N/A
{0}USD
SM3-20J20 $0.00 N/A N/A 3 N/A 20 N/A B3K N/A 16 mm N/A 60 mm N/A 64.24 mm N/A
{0}USD
SM3-20J22 $0.00 N/A N/A 3 N/A 20 N/A B3K N/A 16 mm N/A 60 mm N/A 64.24 mm N/A
{0}USD
SM3-25H $0.00 N/A N/A 3 N/A 25 N/A B3 N/A 20 mm N/A 75 mm N/A 79.24 mm N/A
{0}USD
SM3-25J20 $0.00 N/A N/A 3 N/A 25 N/A B3K N/A 20 mm N/A 75 mm N/A 79.24 mm N/A
{0}USD
SM3-25J22 $0.00 N/A N/A 3 N/A 25 N/A B3K N/A 20 mm N/A 75 mm N/A 79.24 mm N/A
{0}USD
SM3-25J25 $0.00 N/A N/A 3 N/A 25 N/A B3K N/A 20 mm N/A 75 mm N/A 79.24 mm N/A
{0}USD
SM3-25J28 $0.00 N/A N/A 3 N/A 25 N/A B3K N/A 20 mm N/A 75 mm N/A 79.24 mm N/A
{0}USD
SM3-30H $0.00 N/A N/A 3 N/A 30 N/A B3 N/A 20 mm N/A 90 mm N/A 94.24 mm N/A
{0}USD
SM3-30J20 $0.00 N/A N/A 3 N/A 30 N/A B3K N/A 20 mm N/A 90 mm N/A 94.24 mm N/A
{0}USD
SM3-30J22 $0.00 N/A N/A 3 N/A 30 N/A B3K N/A 20 mm N/A 90 mm N/A 94.24 mm N/A
{0}USD
SM3-30J25 $0.00 N/A N/A 3 N/A 30 N/A B3K N/A 20 mm N/A 90 mm N/A 94.24 mm N/A
{0}USD
SM3-30J28 $0.00 N/A N/A 3 N/A 30 N/A B3K N/A 20 mm N/A 90 mm N/A 94.24 mm N/A
{0}USD
SM3-30J30 $0.00 N/A N/A 3 N/A 30 N/A B3K N/A 20 mm N/A 90 mm N/A 94.24 mm N/A
{0}USD
SM3-30J32 $0.00 N/A N/A 3 N/A 30 N/A B3K N/A 20 mm N/A 90 mm N/A 94.24 mm N/A
{0}USD
SM3-30J35 $0.00 N/A N/A 3 N/A 30 N/A B3K N/A 20 mm N/A 90 mm N/A 94.24 mm N/A
{0}USD
SM3-30J40 $0.00 N/A N/A 3 N/A 30 N/A B3K N/A 20 mm N/A 90 mm N/A 94.24 mm N/A
{0}USD
SM3.5-20 $51.72 N/A CAD Icon (for items table) N/A 3.5 N/A 20 N/A B3 N/A 20 mm N/A 70 mm N/A 74.95 mm N/A
10129
51.72
Unit of Measure
« 6 7 8 9 10 »