Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Steel-Miter-Gears--SM-
Unit of Measure
« 11 12 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

SM6-25H $0.00 N/A N/A 6 N/A 25 N/A B3 N/A 28 mm N/A 150 mm N/A 158.48 mm N/A
{0}USD
SM6-25J28 $0.00 N/A N/A 6 N/A 25 N/A B3K N/A 28 mm N/A 150 mm N/A 158.48 mm N/A
{0}USD
SM6-25J30 $0.00 N/A N/A 6 N/A 25 N/A B3K N/A 28 mm N/A 150 mm N/A 158.48 mm N/A
{0}USD
SM6-25J32 $0.00 N/A N/A 6 N/A 25 N/A B3K N/A 28 mm N/A 150 mm N/A 158.48 mm N/A
{0}USD
SM6-25J35 $0.00 N/A N/A 6 N/A 25 N/A B3K N/A 28 mm N/A 150 mm N/A 158.48 mm N/A
{0}USD
SM6-25J40 $0.00 N/A N/A 6 N/A 25 N/A B3K N/A 28 mm N/A 150 mm N/A 158.48 mm N/A
{0}USD
SM6-25J45 $0.00 N/A N/A 6 N/A 25 N/A B3K N/A 28 mm N/A 150 mm N/A 158.48 mm N/A
{0}USD
SM6-25J50 $0.00 N/A N/A 6 N/A 25 N/A B3K N/A 28 mm N/A 150 mm N/A 158.48 mm N/A
{0}USD
SM6-25J55 $0.00 N/A N/A 6 N/A 25 N/A B3K N/A 28 mm N/A 150 mm N/A 158.48 mm N/A
{0}USD
SM6-25J60 $0.00 N/A N/A 6 N/A 25 N/A B3K N/A 28 mm N/A 150 mm N/A 158.48 mm N/A
{0}USD
SM6-25J65 $0.00 N/A N/A 6 N/A 25 N/A B3K N/A 28 mm N/A 150 mm N/A 158.48 mm N/A
{0}USD
SM6-25J70 $0.00 N/A N/A 6 N/A 25 N/A B3K N/A 28 mm N/A 150 mm N/A 158.48 mm N/A
{0}USD
SM8-20 $274.19 N/A CAD Icon (for items table) N/A 8 N/A 20 N/A B3 N/A 30 mm N/A 160 mm N/A 171.31 mm N/A
10142
274.19
SM8-20H $0.00 N/A N/A 8 N/A 20 N/A B3 N/A 30 mm N/A 160 mm N/A 171.31 mm N/A
{0}USD
SM8-20J30 $0.00 N/A N/A 8 N/A 20 N/A B3K N/A 30 mm N/A 160 mm N/A 171.31 mm N/A
{0}USD
SM8-20J32 $0.00 N/A N/A 8 N/A 20 N/A B3K N/A 30 mm N/A 160 mm N/A 171.31 mm N/A
{0}USD
SM8-20J35 $0.00 N/A N/A 8 N/A 20 N/A B3K N/A 30 mm N/A 160 mm N/A 171.31 mm N/A
{0}USD
SM8-20J40 $0.00 N/A N/A 8 N/A 20 N/A B3K N/A 30 mm N/A 160 mm N/A 171.31 mm N/A
{0}USD
SM8-20J45 $0.00 N/A N/A 8 N/A 20 N/A B3K N/A 30 mm N/A 160 mm N/A 171.31 mm N/A
{0}USD
SM8-20J50 $0.00 N/A N/A 8 N/A 20 N/A B3K N/A 30 mm N/A 160 mm N/A 171.31 mm N/A
{0}USD
SM8-20J55 $0.00 N/A N/A 8 N/A 20 N/A B3K N/A 30 mm N/A 160 mm N/A 171.31 mm N/A
{0}USD
SM8-20J60 $0.00 N/A N/A 8 N/A 20 N/A B3K N/A 30 mm N/A 160 mm N/A 171.31 mm N/A
{0}USD
SM8-20J65 $0.00 N/A N/A 8 N/A 20 N/A B3K N/A 30 mm N/A 160 mm N/A 171.31 mm N/A
{0}USD
SM8-20J70 $0.00 N/A N/A 8 N/A 20 N/A B3K N/A 30 mm N/A 160 mm N/A 171.31 mm N/A
{0}USD
SM8-20J75 $0.00 N/A N/A 8 N/A 20 N/A B3K N/A 30 mm N/A 160 mm N/A 171.31 mm N/A
{0}USD
Unit of Measure
« 11 12