Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Steel-Miter-Gears--SM-
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

SM3.5-25 $65.28 N/A CAD Icon (for items table) N/A 3.5 N/A 25 N/A B3 N/A 25 mm N/A 87.5 mm N/A 92.45 mm N/A
10130
65.28
SM3.5-30 $103.64 N/A CAD Icon (for items table) N/A 3.5 N/A 30 N/A B3 N/A 25 mm N/A 105 mm N/A 109.95 mm N/A
10131
103.64
SM3.5-20H $0.00 N/A N/A 3.5 N/A 20 N/A B3 N/A 20 mm N/A 70 mm N/A 74.95 mm N/A
{0}USD
SM3.5-20J20 $0.00 N/A N/A 3.5 N/A 20 N/A B3K N/A 20 mm N/A 70 mm N/A 74.95 mm N/A
{0}USD
SM3.5-20J22 $0.00 N/A N/A 3.5 N/A 20 N/A B3K N/A 20 mm N/A 70 mm N/A 74.95 mm N/A
{0}USD
SM3.5-20J25 $0.00 N/A N/A 3.5 N/A 20 N/A B3K N/A 20 mm N/A 70 mm N/A 74.95 mm N/A
{0}USD
SM3.5-20J28 $0.00 N/A N/A 3.5 N/A 20 N/A B3K N/A 20 mm N/A 70 mm N/A 74.95 mm N/A
{0}USD
SM3.5-20J30 $0.00 N/A N/A 3.5 N/A 20 N/A B3K N/A 20 mm N/A 70 mm N/A 74.95 mm N/A
{0}USD
SM3.5-25H $0.00 N/A N/A 3.5 N/A 25 N/A B3 N/A 25 mm N/A 87.5 mm N/A 92.45 mm N/A
{0}USD
SM3.5-25J25 $0.00 N/A N/A 3.5 N/A 25 N/A B3K N/A 25 mm N/A 87.5 mm N/A 92.45 mm N/A
{0}USD
SM3.5-25J28 $0.00 N/A N/A 3.5 N/A 25 N/A B3K N/A 25 mm N/A 87.5 mm N/A 92.45 mm N/A
{0}USD
SM3.5-25J30 $0.00 N/A N/A 3.5 N/A 25 N/A B3K N/A 25 mm N/A 87.5 mm N/A 92.45 mm N/A
{0}USD
SM3.5-25J32 $0.00 N/A N/A 3.5 N/A 25 N/A B3K N/A 25 mm N/A 87.5 mm N/A 92.45 mm N/A
{0}USD
SM3.5-25J35 $0.00 N/A N/A 3.5 N/A 25 N/A B3K N/A 25 mm N/A 87.5 mm N/A 92.45 mm N/A
{0}USD
SM3.5-30H $0.00 N/A N/A 3.5 N/A 30 N/A B3 N/A 25 mm N/A 105 mm N/A 109.95 mm N/A
{0}USD
SM3.5-30J25 $0.00 N/A N/A 3.5 N/A 30 N/A B3K N/A 25 mm N/A 105 mm N/A 109.95 mm N/A
{0}USD
SM3.5-30J28 $0.00 N/A N/A 3.5 N/A 30 N/A B3K N/A 25 mm N/A 105 mm N/A 109.95 mm N/A
{0}USD
SM3.5-30J30 $0.00 N/A N/A 3.5 N/A 30 N/A B3K N/A 25 mm N/A 105 mm N/A 109.95 mm N/A
{0}USD
SM3.5-30J32 $0.00 N/A N/A 3.5 N/A 30 N/A B3K N/A 25 mm N/A 105 mm N/A 109.95 mm N/A
{0}USD
SM3.5-30J35 $0.00 N/A N/A 3.5 N/A 30 N/A B3K N/A 25 mm N/A 105 mm N/A 109.95 mm N/A
{0}USD
SM3.5-30J40 $0.00 N/A N/A 3.5 N/A 30 N/A B3K N/A 25 mm N/A 105 mm N/A 109.95 mm N/A
{0}USD
SM3.5-30J45 $0.00 N/A N/A 3.5 N/A 30 N/A B3K N/A 25 mm N/A 105 mm N/A 109.95 mm N/A
{0}USD
SM3.5-30J50 $0.00 N/A N/A 3.5 N/A 30 N/A B3K N/A 25 mm N/A 105 mm N/A 109.95 mm N/A
{0}USD
SM3.5-30J55 $0.00 N/A N/A 3.5 N/A 30 N/A B3K N/A 25 mm N/A 105 mm N/A 109.95 mm N/A
{0}USD
SM4-16 $38.44 N/A CAD Icon (for items table) N/A 4 N/A 16 N/A B2 N/A 16 mm N/A 64 mm N/A 69.66 mm N/A
10132
38.44
Unit of Measure
« 6 7 8 9 10 »