Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Steel-Miter-Gears--SM-
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

SM4-30J50 $0.00 N/A N/A 4 N/A 30 N/A B3K N/A 28 mm N/A 120 mm N/A 125.66 mm N/A
{0}USD
SM4-30J55 $0.00 N/A N/A 4 N/A 30 N/A B3K N/A 28 mm N/A 120 mm N/A 125.66 mm N/A
{0}USD
SM4-30J60 $0.00 N/A N/A 4 N/A 30 N/A B3K N/A 28 mm N/A 120 mm N/A 125.66 mm N/A
{0}USD
SM4-30J65 $0.00 N/A N/A 4 N/A 30 N/A B3K N/A 28 mm N/A 120 mm N/A 125.66 mm N/A
{0}USD
SM5-16 $60.16 N/A CAD Icon (for items table) N/A 5 N/A 16 N/A B2 N/A 20 mm N/A 80 mm N/A 87.07 mm N/A
10136
60.16
SM5-20 $101.05 N/A CAD Icon (for items table) N/A 5 N/A 20 N/A B3 N/A 25 mm N/A 100 mm N/A 107.07 mm N/A
10137
101.05
SM5-25 $155.11 N/A CAD Icon (for items table) N/A 5 N/A 25 N/A B3 N/A 28 mm N/A 125 mm N/A 132.07 mm N/A
10138
155.11
SM5-30 $224.23 N/A CAD Icon (for items table) N/A 5 N/A 30 N/A B3 N/A 28 mm N/A 150 mm N/A 157.07 mm N/A
10139
224.23
SM5-20H $0.00 N/A N/A 5 N/A 20 N/A B3 N/A 25 mm N/A 100 mm N/A 107.07 mm N/A
{0}USD
SM5-20J25 $0.00 N/A N/A 5 N/A 20 N/A B3K N/A 25 mm N/A 100 mm N/A 107.07 mm N/A
{0}USD
SM5-20J28 $0.00 N/A N/A 5 N/A 20 N/A B3K N/A 25 mm N/A 100 mm N/A 107.07 mm N/A
{0}USD
SM5-20J30 $0.00 N/A N/A 5 N/A 20 N/A B3K N/A 25 mm N/A 100 mm N/A 107.07 mm N/A
{0}USD
SM5-20J32 $0.00 N/A N/A 5 N/A 20 N/A B3K N/A 25 mm N/A 100 mm N/A 107.07 mm N/A
{0}USD
SM5-20J35 $0.00 N/A N/A 5 N/A 20 N/A B3K N/A 25 mm N/A 100 mm N/A 107.07 mm N/A
{0}USD
SM5-20J40 $0.00 N/A N/A 5 N/A 20 N/A B3K N/A 25 mm N/A 100 mm N/A 107.07 mm N/A
{0}USD
SM5-20J45 $0.00 N/A N/A 5 N/A 20 N/A B3K N/A 25 mm N/A 100 mm N/A 107.07 mm N/A
{0}USD
SM5-25H $0.00 N/A N/A 5 N/A 25 N/A B3 N/A 28 mm N/A 125 mm N/A 132.07 mm N/A
{0}USD
SM5-25J28 $0.00 N/A N/A 5 N/A 25 N/A B3K N/A 28 mm N/A 125 mm N/A 132.07 mm N/A
{0}USD
SM5-25J30 $0.00 N/A N/A 5 N/A 25 N/A B3K N/A 28 mm N/A 125 mm N/A 132.07 mm N/A
{0}USD
SM5-25J32 $0.00 N/A N/A 5 N/A 25 N/A B3K N/A 28 mm N/A 125 mm N/A 132.07 mm N/A
{0}USD
SM5-25J35 $0.00 N/A N/A 5 N/A 25 N/A B3K N/A 28 mm N/A 125 mm N/A 132.07 mm N/A
{0}USD
SM5-25J40 $0.00 N/A N/A 5 N/A 25 N/A B3K N/A 28 mm N/A 125 mm N/A 132.07 mm N/A
{0}USD
SM5-25J45 $0.00 N/A N/A 5 N/A 25 N/A B3K N/A 28 mm N/A 125 mm N/A 132.07 mm N/A
{0}USD
SM5-25J50 $0.00 N/A N/A 5 N/A 25 N/A B3K N/A 28 mm N/A 125 mm N/A 132.07 mm N/A
{0}USD
SM5-30H $0.00 N/A N/A 5 N/A 30 N/A B3 N/A 28 mm N/A 150 mm N/A 157.07 mm N/A
{0}USD
Unit of Measure
« 6 7 8 9 10 »