Economical, commonly used worms that have broad utility. Ready-to-use finished products from the J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Gear-Couplings-Inner-hubs-GC-
Gear-Couplings-Inner-hubs-GC-_Dim
Unit of Measure
1 2 

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Bore (A)

Pitch Diameter (C)

Internal ID

Sell Price 1 Value

GC-0 $0.00 N/A N/A N/A N/A N/A N/A N/A
2745
0
GC1-12S $46.04 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 25 N/A 12 mm N/A 50 mm N/A
2747
46.04
GC1-20 $52.41 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 25 N/A 20 mm N/A 50 mm N/A
2758
52.41
GC1-22 $52.23 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 25 N/A 22 mm N/A 50 mm N/A
2759
52.23
GC1-25 $51.96 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 25 N/A 25 mm N/A 50 mm N/A
2760
51.96
GC2-20S $89.63 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 40 N/A 20 mm N/A 80 mm N/A
2762
89.63
GC2-30 $97.06 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A 30 mm N/A 80 mm N/A
2771
97.06
GC2-32 $96.61 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A 32 mm N/A 80 mm N/A
2772
96.61
GC2-35 $96.07 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A 35 mm N/A 80 mm N/A
2773
96.07
GC2-40 $94.90 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A 40 mm N/A 80 mm N/A
2774
94.9
GC1-12SJ12 $320.40 N/A N/A Plain N/A 2 N/A 25 N/A 12 mm N/A 50 mm N/A
2748
320.4
GC1-12SJ14 $326.60 N/A N/A Plain N/A 2 N/A 25 N/A 12 mm N/A 50 mm N/A
2749
326.6
GC1-12SJ15 $326.60 N/A N/A Plain N/A 2 N/A 25 N/A 12 mm N/A 50 mm N/A
2750
326.6
GC1-12SJ16 $326.60 N/A N/A Plain N/A 2 N/A 25 N/A 12 mm N/A 50 mm N/A
2751
326.6
GC1-12SJ17 $326.60 N/A N/A Plain N/A 2 N/A 25 N/A 12 mm N/A 50 mm N/A
2752
326.6
GC1-12SJ18 $326.60 N/A N/A Plain N/A 2 N/A 25 N/A 12 mm N/A 50 mm N/A
2753
326.6
GC1-12SJ19 $368.50 N/A N/A Plain N/A 2 N/A 25 N/A 12 mm N/A 50 mm N/A
2754
368.5
GC1-12SJ20 $368.50 N/A N/A Plain N/A 2 N/A 25 N/A 12 mm N/A 50 mm N/A
2755
368.5
GC1-12SJ22 $368.50 N/A N/A Plain N/A 2 N/A 25 N/A 12 mm N/A 50 mm N/A
2756
368.5
GC1-12SJ25 $368.50 N/A N/A Plain N/A 2 N/A 25 N/A 12 mm N/A 50 mm N/A
2757
368.5
GC2-20SJ20 $402.70 N/A N/A Plain N/A 2 N/A 40 N/A 20 mm N/A 80 mm N/A
2763
402.7
GC2-20SJ22 $414.90 N/A N/A Plain N/A 2 N/A 40 N/A 20 mm N/A 80 mm N/A
2764
414.9
GC2-20SJ25 $414.90 N/A N/A Plain N/A 2 N/A 40 N/A 20 mm N/A 80 mm N/A
2765
414.9
GC2-20SJ28 $414.90 N/A N/A Plain N/A 2 N/A 40 N/A 20 mm N/A 80 mm N/A
2766
414.9
GC2-20SJ30 $414.90 N/A N/A Plain N/A 2 N/A 40 N/A 20 mm N/A 80 mm N/A
2767
414.9
Unit of Measure
1 2