Gear Couplings Inner hubs(GC)
Other Products
Economical, commonly used worms that have broad utility. Ready-to-use finished products from the J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1 2
Clear
Filter
Bore Type
Module
No. of teeth
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of teeth |
Bore (A) |
Pitch Diameter (C) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| GC-0 | $0.00 | CAD N/A | Bore Type N/A | Module N/A | No. of teeth N/A | Bore (A) N/A | Pitch Diameter (C) N/A |
Internal ID
N/A
2745 |
0 |
| GC1-12S | $46.04 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 25 | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.969 in50 mm |
Internal ID
N/A
2747 |
46.04 |
| GC1-20 | $52.41 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 25 | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 1.969 in50 mm |
Internal ID
N/A
2758 |
52.41 |
| GC1-22 | $52.23 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 25 | Bore (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 1.969 in50 mm |
Internal ID
N/A
2759 |
52.23 |
| GC1-25 | $51.96 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 25 | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 1.969 in50 mm |
Internal ID
N/A
2760 |
51.96 |
| GC2-20S | $89.63 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 40 | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.150 in80 mm |
Internal ID
N/A
2762 |
89.63 |
| GC2-30 | $97.06 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 40 | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.150 in80 mm |
Internal ID
N/A
2771 |
97.06 |
| GC2-32 | $96.61 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 40 | Bore (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.150 in80 mm |
Internal ID
N/A
2772 |
96.61 |
| GC2-35 | $96.07 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 40 | Bore (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 3.150 in80 mm |
Internal ID
N/A
2773 |
96.07 |
| GC2-40 | $94.90 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of teeth N/A 40 | Bore (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 3.150 in80 mm |
Internal ID
N/A
2774 |
94.9 |
| GC1-12SJ12 | $320.40 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 25 | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.969 in50 mm |
Internal ID
N/A
2748 |
320.4 |
| GC1-12SJ14 | $326.60 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 25 | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.969 in50 mm |
Internal ID
N/A
2749 |
326.6 |
| GC1-12SJ15 | $326.60 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 25 | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.969 in50 mm |
Internal ID
N/A
2750 |
326.6 |
| GC1-12SJ16 | $326.60 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 25 | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.969 in50 mm |
Internal ID
N/A
2751 |
326.6 |
| GC1-12SJ17 | $326.60 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 25 | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.969 in50 mm |
Internal ID
N/A
2752 |
326.6 |
| GC1-12SJ18 | $326.60 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 25 | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.969 in50 mm |
Internal ID
N/A
2753 |
326.6 |
| GC1-12SJ19 | $368.50 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 25 | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.969 in50 mm |
Internal ID
N/A
2754 |
368.5 |
| GC1-12SJ20 | $368.50 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 25 | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.969 in50 mm |
Internal ID
N/A
2755 |
368.5 |
| GC1-12SJ22 | $368.50 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 25 | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.969 in50 mm |
Internal ID
N/A
2756 |
368.5 |
| GC1-12SJ25 | $368.50 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 25 | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.969 in50 mm |
Internal ID
N/A
2757 |
368.5 |
| GC2-20SJ20 | $402.70 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 40 | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.150 in80 mm |
Internal ID
N/A
2763 |
402.7 |
| GC2-20SJ22 | $414.90 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 40 | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.150 in80 mm |
Internal ID
N/A
2764 |
414.9 |
| GC2-20SJ25 | $414.90 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 40 | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.150 in80 mm |
Internal ID
N/A
2765 |
414.9 |
| GC2-20SJ28 | $414.90 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 40 | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.150 in80 mm |
Internal ID
N/A
2766 |
414.9 |
| GC2-20SJ30 | $414.90 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of teeth N/A 40 | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.150 in80 mm |
Internal ID
N/A
2767 |
414.9 |
1 2