Economical, commonly used worms that have broad utility. Ready-to-use finished products from the J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Gear-Couplings-Inner-hubs-GC-
Gear-Couplings-Inner-hubs-GC-_Dim
Unit of Measure
1 2 

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Bore (A)

Pitch Diameter (C)

Internal ID

Sell Price 1 Value

GC2-20SJ32 $414.90 N/A N/A Plain N/A 2 N/A 40 N/A 20 mm N/A 80 mm N/A
2768
414.9
GC2-20SJ35 $414.90 N/A N/A Plain N/A 2 N/A 40 N/A 20 mm N/A 80 mm N/A
2769
414.9
GC2-20SJ40 $414.90 N/A N/A Plain N/A 2 N/A 40 N/A 20 mm N/A 80 mm N/A
2770
414.9
GC3-20S $155.42 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 42 N/A 20 mm N/A 105 mm N/A
2776
155.42
GC3-45 $157.24 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 42 N/A 45 mm N/A 105 mm N/A
2787
157.24
GC3-50 $155.62 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 42 N/A 50 mm N/A 105 mm N/A
2788
155.62
GC3-20SJ20 $459.00 N/A N/A Plain N/A 2.5 N/A 42 N/A 20 mm N/A 105 mm N/A
2777
459
GC3-20SJ22 $511.00 N/A N/A Plain N/A 2.5 N/A 42 N/A 20 mm N/A 105 mm N/A
2778
511
GC3-20SJ25 $542.40 N/A N/A Plain N/A 2.5 N/A 42 N/A 20 mm N/A 105 mm N/A
2779
542.4
GC3-20SJ28 $542.40 N/A N/A Plain N/A 2.5 N/A 42 N/A 20 mm N/A 105 mm N/A
2780
542.4
GC3-20SJ30 $542.40 N/A N/A Plain N/A 2.5 N/A 42 N/A 20 mm N/A 105 mm N/A
2781
542.4
GC3-20SJ32 $542.40 N/A N/A Plain N/A 2.5 N/A 42 N/A 20 mm N/A 105 mm N/A
2782
542.4
GC3-20SJ35 $542.40 N/A N/A Plain N/A 2.5 N/A 42 N/A 20 mm N/A 105 mm N/A
2783
542.4
GC3-20SJ40 $542.40 N/A N/A Plain N/A 2.5 N/A 42 N/A 20 mm N/A 105 mm N/A
2784
542.4
GC3-20SJ45 $542.40 N/A N/A Plain N/A 2.5 N/A 42 N/A 20 mm N/A 105 mm N/A
2785
542.4
GC3-20SJ50 $542.40 N/A N/A Plain N/A 2.5 N/A 42 N/A 20 mm N/A 105 mm N/A
2786
542.4
Unit of Measure
1 2