KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Rust-resistant worms made of stainless steel suitable for mating with DS or PG worm wheels. Finished products for the J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Unit of Measure
1
Item # |
Sell Price |
CAD |
Module |
No. of teeth |
Internal Diameter (A) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| SVI17-40 | $26.21 |
N/A
|
N/A 1.667 | N/A 8 | N/A 13.7 mm | N/A 40 mm | N/A 25 mm |
N/A
30381 |
26.21 |
| SVI20-45 | $33.28 |
N/A
|
N/A 1.667 | N/A 10 | N/A 16.7 mm | N/A 45 mm | N/A 30 mm |
N/A
30382 |
33.28 |
| SVI25-55 | $43.09 |
N/A
|
N/A 1.667 | N/A 13 | N/A 21.7 mm | N/A 55 mm | N/A 38 mm |
N/A
30383 |
43.09 |
| SVI30-65 | $55.49 |
N/A
|
N/A 1.667 | N/A 16 | N/A 26.7 mm | N/A 65 mm | N/A 45 mm |
N/A
30384 |
55.49 |
Unit of Measure
1