Involute Spline Bushings (SVI)
Other Products
Rust-resistant worms made of stainless steel suitable for mating with DS or PG worm wheels. Finished products for the J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
No. of teeth
Internal Diameter (A) (in)
Internal Diameter (A) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Face Width (E) (in)
Face Width (E) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of teeth |
Internal Diameter (A) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| SVI17-40 | $26.21 |
CAD
N/A
|
Module N/A 1.667 | No. of teeth N/A 8 | Internal Diameter (A) N/A 0.539 in13.7 mm | Outer Diameter (D) N/A 1.575 in40 mm | Face Width (E) N/A 0.984 in25 mm |
Internal ID
N/A
30381 |
26.21 |
| SVI20-45 | $33.28 |
CAD
N/A
|
Module N/A 1.667 | No. of teeth N/A 10 | Internal Diameter (A) N/A 0.657 in16.7 mm | Outer Diameter (D) N/A 1.772 in45 mm | Face Width (E) N/A 1.181 in30 mm |
Internal ID
N/A
30382 |
33.28 |
| SVI25-55 | $43.09 |
CAD
N/A
|
Module N/A 1.667 | No. of teeth N/A 13 | Internal Diameter (A) N/A 0.854 in21.7 mm | Outer Diameter (D) N/A 2.165 in55 mm | Face Width (E) N/A 1.496 in38 mm |
Internal ID
N/A
30383 |
43.09 |
| SVI30-65 | $55.49 |
CAD
N/A
|
Module N/A 1.667 | No. of teeth N/A 16 | Internal Diameter (A) N/A 1.051 in26.7 mm | Outer Diameter (D) N/A 2.559 in65 mm | Face Width (E) N/A 1.772 in45 mm |
Internal ID
N/A
30384 |
55.49 |