Light weight and compact; maintenance free with speed ratio of 1:1.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Lubricated-Helical-Gears--PUH-
Lubricated-Helical-Gears--PUH-_Dim
Unit of Measure
1 

Item #

Sell Price

CAD

Module

No. of teeth

Direction of Spiral

Bore (A)

Pitch Diameter (C)

Internal ID

Sell Price 1 Value

PUH1.5-24L $0.00 N/A N/A 1.5 N/A 24 N/A Left N/A 12 mm N/A 38.2 mm N/A
9797
0
PUH1.5-24R $0.00 N/A N/A 1.5 N/A 24 N/A Right N/A 12 mm N/A 38.2 mm N/A
9798
0
PUH2-17L $0.00 N/A N/A 2 N/A 17 N/A Left N/A 12 mm N/A 36.1 mm N/A
9801
0
PUH2-17R $0.00 N/A N/A 2 N/A 17 N/A Right N/A 12 mm N/A 36.1 mm N/A
9802
0
PUH3-17L $0.00 N/A N/A 3 N/A 17 N/A Left N/A 12 mm N/A 54.1 mm N/A
9803
0
PUH3-17R $0.00 N/A N/A 3 N/A 17 N/A Right N/A 12 mm N/A 54.1 mm N/A
9804
0
PUH4-17L $253.82 N/A N/A 4 N/A 17 N/A Left N/A 12 mm N/A 72.2 mm N/A
9805
253.82
PUH4-17R $253.82 N/A N/A 4 N/A 17 N/A Right N/A 12 mm N/A 72.2 mm N/A
9806
253.82
PUH5-17L $0.00 N/A N/A 5 N/A 17 N/A Left N/A 20 mm N/A 90.2 mm N/A
9807
0
PUH5-17R $297.72 N/A N/A 5 N/A 17 N/A Right N/A 20 mm N/A 90.2 mm N/A
9808
297.72
PUH6-17L $0.00 N/A N/A 6 N/A 17 N/A Left N/A 20 mm N/A 108.2 mm N/A
9809
0
PUH6-17R $0.00 N/A N/A 6 N/A 17 N/A Right N/A 20 mm N/A 108.2 mm N/A
9810
0
PUH8-17L $0.00 N/A N/A 8 N/A 17 N/A Left N/A 20 mm N/A 144.3 mm N/A
9811
0
PUH8-17R $0.00 N/A N/A 8 N/A 17 N/A Right N/A 20 mm N/A 144.3 mm N/A
9812
0
PUH10-17L $0.00 N/A N/A 10 N/A 17 N/A Left N/A 20 mm N/A 180.4 mm N/A
9799
0
PUH10-17R $0.00 N/A N/A 10 N/A 17 N/A Right N/A 20 mm N/A 180.4 mm N/A
9800
0
Unit of Measure
1