Lubricated Helical Gears (PUH)
Other Products
Light weight and compact; maintenance free with speed ratio of 1:1.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of teeth
Direction of Spiral
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of teeth |
Direction of Spiral |
Bore (A) |
Pitch Diameter (C) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| PUH1.5-24L | $0.00 | CAD N/A | Module N/A 1.5 | No. of teeth N/A 24 | Direction of Spiral N/A Left | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.504 in38.2 mm |
Internal ID
N/A
9797 |
0 |
| PUH1.5-24R | $0.00 | CAD N/A | Module N/A 1.5 | No. of teeth N/A 24 | Direction of Spiral N/A Right | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.504 in38.2 mm |
Internal ID
N/A
9798 |
0 |
| PUH2-17L | $0.00 | CAD N/A | Module N/A 2 | No. of teeth N/A 17 | Direction of Spiral N/A Left | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.421 in36.1 mm |
Internal ID
N/A
9801 |
0 |
| PUH2-17R | $0.00 | CAD N/A | Module N/A 2 | No. of teeth N/A 17 | Direction of Spiral N/A Right | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.421 in36.1 mm |
Internal ID
N/A
9802 |
0 |
| PUH3-17L | $0.00 | CAD N/A | Module N/A 3 | No. of teeth N/A 17 | Direction of Spiral N/A Left | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.130 in54.1 mm |
Internal ID
N/A
9803 |
0 |
| PUH3-17R | $0.00 | CAD N/A | Module N/A 3 | No. of teeth N/A 17 | Direction of Spiral N/A Right | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.130 in54.1 mm |
Internal ID
N/A
9804 |
0 |
| PUH4-17L | $253.82 | CAD N/A | Module N/A 4 | No. of teeth N/A 17 | Direction of Spiral N/A Left | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.843 in72.2 mm |
Internal ID
N/A
9805 |
253.82 |
| PUH4-17R | $253.82 | CAD N/A | Module N/A 4 | No. of teeth N/A 17 | Direction of Spiral N/A Right | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.843 in72.2 mm |
Internal ID
N/A
9806 |
253.82 |
| PUH5-17L | $0.00 | CAD N/A | Module N/A 5 | No. of teeth N/A 17 | Direction of Spiral N/A Left | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.551 in90.2 mm |
Internal ID
N/A
9807 |
0 |
| PUH5-17R | $297.72 | CAD N/A | Module N/A 5 | No. of teeth N/A 17 | Direction of Spiral N/A Right | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.551 in90.2 mm |
Internal ID
N/A
9808 |
297.72 |
| PUH6-17L | $0.00 | CAD N/A | Module N/A 6 | No. of teeth N/A 17 | Direction of Spiral N/A Left | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 4.260 in108.2 mm |
Internal ID
N/A
9809 |
0 |
| PUH6-17R | $0.00 | CAD N/A | Module N/A 6 | No. of teeth N/A 17 | Direction of Spiral N/A Right | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 4.260 in108.2 mm |
Internal ID
N/A
9810 |
0 |
| PUH8-17L | $0.00 | CAD N/A | Module N/A 8 | No. of teeth N/A 17 | Direction of Spiral N/A Left | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 5.681 in144.3 mm |
Internal ID
N/A
9811 |
0 |
| PUH8-17R | $0.00 | CAD N/A | Module N/A 8 | No. of teeth N/A 17 | Direction of Spiral N/A Right | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 5.681 in144.3 mm |
Internal ID
N/A
9812 |
0 |
| PUH10-17L | $0.00 | CAD N/A | Module N/A 10 | No. of teeth N/A 17 | Direction of Spiral N/A Left | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 7.102 in180.4 mm |
Internal ID
N/A
9799 |
0 |
| PUH10-17R | $0.00 | CAD N/A | Module N/A 10 | No. of teeth N/A 17 | Direction of Spiral N/A Right | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 7.102 in180.4 mm |
Internal ID
N/A
9800 |
0 |