Made of aluminum bronze, have excellent wear-resistance. Allows compact design.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Pawls--SRT-C-
Unit of Measure
1 

Item #

Sell Price

CAD

Bore Type

Shape

Material

Internal ID

Sell Price 1 Value

SRT1-C $25.91 N/A CAD Icon (for items table) N/A Plain N/A T5 N/A S45C (AISI 1045) Carbon Steel N/A
11501
25.91
SRT2/3-C $18.49 N/A CAD Icon (for items table) N/A Plain N/A T5 N/A S45C (AISI 1045) Carbon Steel N/A
11598
18.49
SRT2-C $28.60 N/A CAD Icon (for items table) N/A Plain N/A T5 N/A S45C (AISI 1045) Carbon Steel N/A
11551
28.6
SRT3-C $34.22 N/A CAD Icon (for items table) N/A Plain N/A T5 N/A S45C (AISI 1045) Carbon Steel N/A
11632
34.22
SRT4-C $46.23 N/A CAD Icon (for items table) N/A Plain N/A T5 N/A S45C (AISI 1045) Carbon Steel N/A
11663
46.23
Unit of Measure
1