Pawls (SRT-C)
Other Products
Made of aluminum bronze, have excellent wear-resistance. Allows compact design.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Shape |
Material |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|
| SRT1-C | $25.91 |
CAD
N/A
|
Bore Type N/A Plain | Shape N/A T5 | Material N/A S45C (AISI 1045) Carbon Steel |
Internal ID
N/A
11501 |
25.91 |
| SRT2/3-C | $18.49 |
CAD
N/A
|
Bore Type N/A Plain | Shape N/A T5 | Material N/A S45C (AISI 1045) Carbon Steel |
Internal ID
N/A
11598 |
18.49 |
| SRT2-C | $28.60 |
CAD
N/A
|
Bore Type N/A Plain | Shape N/A T5 | Material N/A S45C (AISI 1045) Carbon Steel |
Internal ID
N/A
11551 |
28.6 |
| SRT3-C | $34.22 |
CAD
N/A
|
Bore Type N/A Plain | Shape N/A T5 | Material N/A S45C (AISI 1045) Carbon Steel |
Internal ID
N/A
11632 |
34.22 |
| SRT4-C | $46.23 |
CAD
N/A
|
Bore Type N/A Plain | Shape N/A T5 | Material N/A S45C (AISI 1045) Carbon Steel |
Internal ID
N/A
11663 |
46.23 |