KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Has the highest strength and precision in the KHK standard rack series. Bolt holes can be remachined as carburizing is applied only within the tooth area. J Series products are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Unit of Measure
1
Item # |
Sell Price |
CAD |
Module |
Effective No. of Teeth |
Shape |
Total Length Rack (A) |
Face Width (B) |
Height (C) |
Height To Pitch Line (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| MRGFD1.5-500J | $536.52 |
N/A
|
N/A 1.5 | N/A 106 | N/A RD | N/A 499.51 mm | N/A 15 mm | N/A 20 mm | N/A 18.5 mm |
N/A
6390 |
536.52 |
| MRGF2-500 | $588.43 |
N/A
|
N/A 2 | N/A 80 | N/A RF | N/A 502.65 mm | N/A 20 mm | N/A 25 mm | N/A 23 mm |
N/A
6387 |
588.43 |
| MRGFD2-500J | $596.99 |
N/A
|
N/A 2 | N/A 80 | N/A RD | N/A 502.65 mm | N/A 20 mm | N/A 25 mm | N/A 23 mm |
N/A
6391 |
596.99 |
| MRGF2.5-500 | $633.66 |
N/A
|
N/A 2.5 | N/A 64 | N/A RF | N/A 502.65 mm | N/A 25 mm | N/A 30 mm | N/A 27.5 mm |
N/A
6388 |
633.66 |
| MRGFD2.5-500J | $643.31 |
N/A
|
N/A 2.5 | N/A 64 | N/A RD | N/A 502.65 mm | N/A 25 mm | N/A 30 mm | N/A 27.5 mm |
N/A
6392 |
643.31 |
| MRGF3-500 | $670.10 |
N/A
|
N/A 3 | N/A 53 | N/A RF | N/A 499.51 mm | N/A 30 mm | N/A 35 mm | N/A 32 mm |
N/A
6389 |
670.1 |
| MRGFD3-500J | $683.11 |
N/A
|
N/A 3 | N/A 53 | N/A RD | N/A 499.51 mm | N/A 30 mm | N/A 35 mm | N/A 32 mm |
N/A
6393 |
683.11 |
Unit of Measure
1