Hardened Ground Racks (MRGF - MRGFD)
Racks
Has the highest strength and precision in the KHK standard rack series. Bolt holes can be remachined as carburizing is applied only within the tooth area. J Series products are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
Effective No. of Teeth
Shape
Total Length Rack (A) (in)
Total Length Rack (A) (mm)
Face Width (B) (in)
Face Width (B) (mm)
Height (C) (in)
Height (C) (mm)
Item # |
Sell Price |
CAD |
Module |
Effective No. of Teeth |
Shape |
Total Length Rack (A) |
Face Width (B) |
Height (C) |
Height To Pitch Line (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| MRGFD1.5-500J | $536.52 |
CAD
N/A
|
Module N/A 1.5 | Effective No. of Teeth N/A 106 | Shape N/A RD | Total Length Rack (A) N/A 19.666 in499.51 mm | Face Width (B) N/A 0.591 in15 mm | Height (C) N/A 0.787 in20 mm | Height To Pitch Line (D) N/A 0.728 in18.5 mm |
Internal ID
N/A
6390 |
536.52 |
| MRGF2-500 | $588.43 |
CAD
N/A
|
Module N/A 2 | Effective No. of Teeth N/A 80 | Shape N/A RF | Total Length Rack (A) N/A 19.789 in502.65 mm | Face Width (B) N/A 0.787 in20 mm | Height (C) N/A 0.984 in25 mm | Height To Pitch Line (D) N/A 0.906 in23 mm |
Internal ID
N/A
6387 |
588.43 |
| MRGFD2-500J | $596.99 |
CAD
N/A
|
Module N/A 2 | Effective No. of Teeth N/A 80 | Shape N/A RD | Total Length Rack (A) N/A 19.789 in502.65 mm | Face Width (B) N/A 0.787 in20 mm | Height (C) N/A 0.984 in25 mm | Height To Pitch Line (D) N/A 0.906 in23 mm |
Internal ID
N/A
6391 |
596.99 |
| MRGF2.5-500 | $633.66 |
CAD
N/A
|
Module N/A 2.5 | Effective No. of Teeth N/A 64 | Shape N/A RF | Total Length Rack (A) N/A 19.789 in502.65 mm | Face Width (B) N/A 0.984 in25 mm | Height (C) N/A 1.181 in30 mm | Height To Pitch Line (D) N/A 1.083 in27.5 mm |
Internal ID
N/A
6388 |
633.66 |
| MRGFD2.5-500J | $643.31 |
CAD
N/A
|
Module N/A 2.5 | Effective No. of Teeth N/A 64 | Shape N/A RD | Total Length Rack (A) N/A 19.789 in502.65 mm | Face Width (B) N/A 0.984 in25 mm | Height (C) N/A 1.181 in30 mm | Height To Pitch Line (D) N/A 1.083 in27.5 mm |
Internal ID
N/A
6392 |
643.31 |
| MRGF3-500 | $670.10 |
CAD
N/A
|
Module N/A 3 | Effective No. of Teeth N/A 53 | Shape N/A RF | Total Length Rack (A) N/A 19.666 in499.51 mm | Face Width (B) N/A 1.181 in30 mm | Height (C) N/A 1.378 in35 mm | Height To Pitch Line (D) N/A 1.260 in32 mm |
Internal ID
N/A
6389 |
670.1 |
| MRGFD3-500J | $683.11 |
CAD
N/A
|
Module N/A 3 | Effective No. of Teeth N/A 53 | Shape N/A RD | Total Length Rack (A) N/A 19.666 in499.51 mm | Face Width (B) N/A 1.181 in30 mm | Height (C) N/A 1.378 in35 mm | Height To Pitch Line (D) N/A 1.260 in32 mm |
Internal ID
N/A
6393 |
683.11 |