Has the highest strength and precision in the KHK standard rack series. Bolt holes can be remachined as carburizing is applied only within the tooth area. J Series products are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Hardened-Ground-Racks--MRGF---MRGFD-
Hardened-Ground-Racks--MRGF---MRGFD-_Dim
Unit of Measure
1 

Item #

Sell Price

CAD

Module

Effective No. of Teeth

Shape

Total Length Rack (A)

Face Width (B)

Height (C)

Height To Pitch Line (D)

Internal ID

Sell Price 1 Value

MRGFD1.5-500J $536.52 N/A CAD Icon (for items table) N/A 1.5 N/A 106 N/A RD N/A 499.51 mm N/A 15 mm N/A 20 mm N/A 18.5 mm N/A
6390
536.52
MRGF2-500 $588.43 N/A CAD Icon (for items table) N/A 2 N/A 80 N/A RF N/A 502.65 mm N/A 20 mm N/A 25 mm N/A 23 mm N/A
6387
588.43
MRGFD2-500J $596.99 N/A CAD Icon (for items table) N/A 2 N/A 80 N/A RD N/A 502.65 mm N/A 20 mm N/A 25 mm N/A 23 mm N/A
6391
596.99
MRGF2.5-500 $633.66 N/A CAD Icon (for items table) N/A 2.5 N/A 64 N/A RF N/A 502.65 mm N/A 25 mm N/A 30 mm N/A 27.5 mm N/A
6388
633.66
MRGFD2.5-500J $643.31 N/A CAD Icon (for items table) N/A 2.5 N/A 64 N/A RD N/A 502.65 mm N/A 25 mm N/A 30 mm N/A 27.5 mm N/A
6392
643.31
MRGF3-500 $670.10 N/A CAD Icon (for items table) N/A 3 N/A 53 N/A RF N/A 499.51 mm N/A 30 mm N/A 35 mm N/A 32 mm N/A
6389
670.1
MRGFD3-500J $683.11 N/A CAD Icon (for items table) N/A 3 N/A 53 N/A RD N/A 499.51 mm N/A 30 mm N/A 35 mm N/A 32 mm N/A
6393
683.11
Unit of Measure
1