Suitable for food machinery due to SUS304 material\'s rust-resistant quality.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Stainless-Steel-Racks--SUR-SURF-SURFD-
Stainless-Steel-Racks--SUR-SURF-SURFD-_Dim
Unit of Measure
1 

Item #

Sell Price

CAD

Module

Effective No. of Teeth

Shape

Total Length Rack (A)

Face Width (B)

Height (C)

Height To Pitch Line (D)

Internal ID

Sell Price 1 Value

SUR1-500 $118.12 N/A CAD Icon (for items table) N/A 1 N/A 159 N/A R1 N/A 505 mm N/A 10 mm N/A 12 mm N/A 11 mm N/A
28933
118.12
SUR1.5-1000 $255.03 N/A CAD Icon (for items table) N/A 1.5 N/A 212 N/A R1 N/A 1010 mm N/A 15 mm N/A 20 mm N/A 18.5 mm N/A
28934
255.03
SUR1.5-500 $136.66 N/A CAD Icon (for items table) N/A 1.5 N/A 105 N/A R1 N/A 505 mm N/A 15 mm N/A 20 mm N/A 18.5 mm N/A
28935
136.66
SURF1.5-1000 $266.62 N/A CAD Icon (for items table) N/A 1.5 N/A 212 N/A RF N/A 999.03 mm N/A 15 mm N/A 20 mm N/A 18.5 mm N/A
28952
266.62
SURFD1.5-1000 $311.73 N/A CAD Icon (for items table) N/A 1.5 N/A 212 N/A RD N/A 999.03 mm N/A 15 mm N/A 20 mm N/A 18.5 mm N/A
28957
311.73
SUR2-1000 $354.34 N/A CAD Icon (for items table) N/A 2 N/A 159 N/A R1 N/A 1010 mm N/A 20 mm N/A 25 mm N/A 23 mm N/A
28936
354.34
SUR2-500 $188.64 N/A CAD Icon (for items table) N/A 2 N/A 79 N/A R1 N/A 505 mm N/A 20 mm N/A 25 mm N/A 23 mm N/A
28937
188.64
SURF2-1000 $363.61 N/A CAD Icon (for items table) N/A 2 N/A 160 N/A RF N/A 1005.31 mm N/A 20 mm N/A 25 mm N/A 23 mm N/A
28953
363.61
SURFD2-1000 $418.20 N/A CAD Icon (for items table) N/A 2 N/A 160 N/A RD N/A 1005.31 mm N/A 20 mm N/A 25 mm N/A 23 mm N/A
28958
418.2
SUR2.5-1000 $465.70 N/A CAD Icon (for items table) N/A 2.5 N/A 127 N/A R1 N/A 1010 mm N/A 25 mm N/A 30 mm N/A 27.5 mm N/A
28938
465.7
SUR2.5-500 $248.73 N/A CAD Icon (for items table) N/A 2.5 N/A 63 N/A R1 N/A 505 mm N/A 25 mm N/A 30 mm N/A 27.5 mm N/A
28939
248.73
SURF2.5-1000 $477.39 N/A CAD Icon (for items table) N/A 2.5 N/A 128 N/A RF N/A 1005.31 mm N/A 25 mm N/A 30 mm N/A 27.5 mm N/A
28954
477.39
SURFD2.5-1000 $534.22 N/A CAD Icon (for items table) N/A 2.5 N/A 128 N/A RD N/A 1005.31 mm N/A 25 mm N/A 30 mm N/A 27.5 mm N/A
28959
534.22
SUR3-1000 $579.15 N/A CAD Icon (for items table) N/A 3 N/A 105 N/A R1 N/A 1010 mm N/A 30 mm N/A 35 mm N/A 32 mm N/A
28940
579.15
SUR3-500 $309.92 N/A CAD Icon (for items table) N/A 3 N/A 52 N/A R1 N/A 505 mm N/A 30 mm N/A 35 mm N/A 32 mm N/A
28941
309.92
SURF3-1000 $589.99 N/A CAD Icon (for items table) N/A 3 N/A 106 N/A RF N/A 999.03 mm N/A 30 mm N/A 35 mm N/A 32 mm N/A
28955
589.99
SURFD3-1000 $647.99 N/A CAD Icon (for items table) N/A 3 N/A 106 N/A RD N/A 999.03 mm N/A 30 mm N/A 35 mm N/A 32 mm N/A
28960
647.99
SUR4-1000 $856.75 N/A CAD Icon (for items table) N/A 4 N/A 79 N/A R1 N/A 1010 mm N/A 40 mm N/A 45 mm N/A 41 mm N/A
28942
856.75
SUR4-500 $458.39 N/A CAD Icon (for items table) N/A 4 N/A 39 N/A R1 N/A 505 mm N/A 40 mm N/A 45 mm N/A 41 mm N/A
28943
458.39
SURF4-1000 $880.33 N/A CAD Icon (for items table) N/A 4 N/A 80 N/A RF N/A 1005.31 mm N/A 40 mm N/A 45 mm N/A 41 mm N/A
28956
880.33
SURFD4-1000 $960.20 N/A CAD Icon (for items table) N/A 4 N/A 80 N/A RD N/A 1005.31 mm N/A 40 mm N/A 45 mm N/A 41 mm N/A
28961
960.2
Unit of Measure
1