Stainless Steel Racks (SUR·SURF·SURFD)
Racks
Suitable for food machinery due to SUS304 material\'s rust-resistant quality.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
Effective No. of Teeth
Shape
Total Length Rack (A) (in)
Total Length Rack (A) (mm)
Face Width (B) (in)
Face Width (B) (mm)
Height (C) (in)
Height (C) (mm)
Height To Pitch Line (D) (in)
Height To Pitch Line (D) (mm)
Item # |
Sell Price |
CAD |
Module |
Effective No. of Teeth |
Shape |
Total Length Rack (A) |
Face Width (B) |
Height (C) |
Height To Pitch Line (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SUR1-500 | $118.12 |
CAD
N/A
|
Module N/A 1 | Effective No. of Teeth N/A 159 | Shape N/A R1 | Total Length Rack (A) N/A 19.882 in505 mm | Face Width (B) N/A 0.394 in10 mm | Height (C) N/A 0.472 in12 mm | Height To Pitch Line (D) N/A 0.433 in11 mm |
Internal ID
N/A
28933 |
118.12 |
| SUR1.5-1000 | $255.03 |
CAD
N/A
|
Module N/A 1.5 | Effective No. of Teeth N/A 212 | Shape N/A R1 | Total Length Rack (A) N/A 39.764 in1010 mm | Face Width (B) N/A 0.591 in15 mm | Height (C) N/A 0.787 in20 mm | Height To Pitch Line (D) N/A 0.728 in18.5 mm |
Internal ID
N/A
28934 |
255.03 |
| SUR1.5-500 | $136.66 |
CAD
N/A
|
Module N/A 1.5 | Effective No. of Teeth N/A 105 | Shape N/A R1 | Total Length Rack (A) N/A 19.882 in505 mm | Face Width (B) N/A 0.591 in15 mm | Height (C) N/A 0.787 in20 mm | Height To Pitch Line (D) N/A 0.728 in18.5 mm |
Internal ID
N/A
28935 |
136.66 |
| SURF1.5-1000 | $266.62 |
CAD
N/A
|
Module N/A 1.5 | Effective No. of Teeth N/A 212 | Shape N/A RF | Total Length Rack (A) N/A 39.332 in999.03 mm | Face Width (B) N/A 0.591 in15 mm | Height (C) N/A 0.787 in20 mm | Height To Pitch Line (D) N/A 0.728 in18.5 mm |
Internal ID
N/A
28952 |
266.62 |
| SURFD1.5-1000 | $311.73 |
CAD
N/A
|
Module N/A 1.5 | Effective No. of Teeth N/A 212 | Shape N/A RD | Total Length Rack (A) N/A 39.332 in999.03 mm | Face Width (B) N/A 0.591 in15 mm | Height (C) N/A 0.787 in20 mm | Height To Pitch Line (D) N/A 0.728 in18.5 mm |
Internal ID
N/A
28957 |
311.73 |
| SUR2-1000 | $354.34 |
CAD
N/A
|
Module N/A 2 | Effective No. of Teeth N/A 159 | Shape N/A R1 | Total Length Rack (A) N/A 39.764 in1010 mm | Face Width (B) N/A 0.787 in20 mm | Height (C) N/A 0.984 in25 mm | Height To Pitch Line (D) N/A 0.906 in23 mm |
Internal ID
N/A
28936 |
354.34 |
| SUR2-500 | $188.64 |
CAD
N/A
|
Module N/A 2 | Effective No. of Teeth N/A 79 | Shape N/A R1 | Total Length Rack (A) N/A 19.882 in505 mm | Face Width (B) N/A 0.787 in20 mm | Height (C) N/A 0.984 in25 mm | Height To Pitch Line (D) N/A 0.906 in23 mm |
Internal ID
N/A
28937 |
188.64 |
| SURF2-1000 | $363.61 |
CAD
N/A
|
Module N/A 2 | Effective No. of Teeth N/A 160 | Shape N/A RF | Total Length Rack (A) N/A 39.579 in1005.31 mm | Face Width (B) N/A 0.787 in20 mm | Height (C) N/A 0.984 in25 mm | Height To Pitch Line (D) N/A 0.906 in23 mm |
Internal ID
N/A
28953 |
363.61 |
| SURFD2-1000 | $418.20 |
CAD
N/A
|
Module N/A 2 | Effective No. of Teeth N/A 160 | Shape N/A RD | Total Length Rack (A) N/A 39.579 in1005.31 mm | Face Width (B) N/A 0.787 in20 mm | Height (C) N/A 0.984 in25 mm | Height To Pitch Line (D) N/A 0.906 in23 mm |
Internal ID
N/A
28958 |
418.2 |
| SUR2.5-1000 | $465.70 |
CAD
N/A
|
Module N/A 2.5 | Effective No. of Teeth N/A 127 | Shape N/A R1 | Total Length Rack (A) N/A 39.764 in1010 mm | Face Width (B) N/A 0.984 in25 mm | Height (C) N/A 1.181 in30 mm | Height To Pitch Line (D) N/A 1.083 in27.5 mm |
Internal ID
N/A
28938 |
465.7 |
| SUR2.5-500 | $248.73 |
CAD
N/A
|
Module N/A 2.5 | Effective No. of Teeth N/A 63 | Shape N/A R1 | Total Length Rack (A) N/A 19.882 in505 mm | Face Width (B) N/A 0.984 in25 mm | Height (C) N/A 1.181 in30 mm | Height To Pitch Line (D) N/A 1.083 in27.5 mm |
Internal ID
N/A
28939 |
248.73 |
| SURF2.5-1000 | $477.39 |
CAD
N/A
|
Module N/A 2.5 | Effective No. of Teeth N/A 128 | Shape N/A RF | Total Length Rack (A) N/A 39.579 in1005.31 mm | Face Width (B) N/A 0.984 in25 mm | Height (C) N/A 1.181 in30 mm | Height To Pitch Line (D) N/A 1.083 in27.5 mm |
Internal ID
N/A
28954 |
477.39 |
| SURFD2.5-1000 | $534.22 |
CAD
N/A
|
Module N/A 2.5 | Effective No. of Teeth N/A 128 | Shape N/A RD | Total Length Rack (A) N/A 39.579 in1005.31 mm | Face Width (B) N/A 0.984 in25 mm | Height (C) N/A 1.181 in30 mm | Height To Pitch Line (D) N/A 1.083 in27.5 mm |
Internal ID
N/A
28959 |
534.22 |
| SUR3-1000 | $579.15 |
CAD
N/A
|
Module N/A 3 | Effective No. of Teeth N/A 105 | Shape N/A R1 | Total Length Rack (A) N/A 39.764 in1010 mm | Face Width (B) N/A 1.181 in30 mm | Height (C) N/A 1.378 in35 mm | Height To Pitch Line (D) N/A 1.260 in32 mm |
Internal ID
N/A
28940 |
579.15 |
| SUR3-500 | $309.92 |
CAD
N/A
|
Module N/A 3 | Effective No. of Teeth N/A 52 | Shape N/A R1 | Total Length Rack (A) N/A 19.882 in505 mm | Face Width (B) N/A 1.181 in30 mm | Height (C) N/A 1.378 in35 mm | Height To Pitch Line (D) N/A 1.260 in32 mm |
Internal ID
N/A
28941 |
309.92 |
| SURF3-1000 | $589.99 |
CAD
N/A
|
Module N/A 3 | Effective No. of Teeth N/A 106 | Shape N/A RF | Total Length Rack (A) N/A 39.332 in999.03 mm | Face Width (B) N/A 1.181 in30 mm | Height (C) N/A 1.378 in35 mm | Height To Pitch Line (D) N/A 1.260 in32 mm |
Internal ID
N/A
28955 |
589.99 |
| SURFD3-1000 | $647.99 |
CAD
N/A
|
Module N/A 3 | Effective No. of Teeth N/A 106 | Shape N/A RD | Total Length Rack (A) N/A 39.332 in999.03 mm | Face Width (B) N/A 1.181 in30 mm | Height (C) N/A 1.378 in35 mm | Height To Pitch Line (D) N/A 1.260 in32 mm |
Internal ID
N/A
28960 |
647.99 |
| SUR4-1000 | $856.75 |
CAD
N/A
|
Module N/A 4 | Effective No. of Teeth N/A 79 | Shape N/A R1 | Total Length Rack (A) N/A 39.764 in1010 mm | Face Width (B) N/A 1.575 in40 mm | Height (C) N/A 1.772 in45 mm | Height To Pitch Line (D) N/A 1.614 in41 mm |
Internal ID
N/A
28942 |
856.75 |
| SUR4-500 | $458.39 |
CAD
N/A
|
Module N/A 4 | Effective No. of Teeth N/A 39 | Shape N/A R1 | Total Length Rack (A) N/A 19.882 in505 mm | Face Width (B) N/A 1.575 in40 mm | Height (C) N/A 1.772 in45 mm | Height To Pitch Line (D) N/A 1.614 in41 mm |
Internal ID
N/A
28943 |
458.39 |
| SURF4-1000 | $880.33 |
CAD
N/A
|
Module N/A 4 | Effective No. of Teeth N/A 80 | Shape N/A RF | Total Length Rack (A) N/A 39.579 in1005.31 mm | Face Width (B) N/A 1.575 in40 mm | Height (C) N/A 1.772 in45 mm | Height To Pitch Line (D) N/A 1.614 in41 mm |
Internal ID
N/A
28956 |
880.33 |
| SURFD4-1000 | $960.20 |
CAD
N/A
|
Module N/A 4 | Effective No. of Teeth N/A 80 | Shape N/A RD | Total Length Rack (A) N/A 39.579 in1005.31 mm | Face Width (B) N/A 1.575 in40 mm | Height (C) N/A 1.772 in45 mm | Height To Pitch Line (D) N/A 1.614 in41 mm |
Internal ID
N/A
28961 |
960.2 |