Convenient in applications where the rack has the reciprocal motion. S Type is easy to install.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Steel-Round-Racks--SRO---SROS-
Steel-Round-Racks--SRO---SROS-_Dim
Unit of Measure
1 

Item #

Sell Price

CAD

Module

Effective Number of Teeth

Shape

Total Length Rack (A)

Outer Diameter (d)

Internal ID

Sell Price 1 Value

SRO1-500 $77.90 N/A CAD Icon (for items table) N/A 1 N/A 159 N/A R2 N/A 505 mm N/A 10 mm N/A
11422
77.9
SROS1-500 $80.32 N/A CAD Icon (for items table) N/A 1 N/A 128 N/A R7 N/A 505 mm N/A 10 mm N/A
11437
80.32
SRO1.5-500 $83.56 N/A CAD Icon (for items table) N/A 1.5 N/A 105 N/A R2 N/A 505 mm N/A 15 mm N/A
11423
83.56
SROS1.5-500 $87.27 N/A CAD Icon (for items table) N/A 1.5 N/A 85 N/A R7 N/A 505 mm N/A 15 mm N/A
11438
87.27
SRO2-1000 $182.25 N/A CAD Icon (for items table) N/A 2 N/A 159 N/A R2 N/A 1010 mm N/A 20 mm N/A
11424
182.25
SRO2-500 $101.31 N/A CAD Icon (for items table) N/A 2 N/A 79 N/A R2 N/A 505 mm N/A 20 mm N/A
11425
101.31
SROS2-500 $106.12 N/A CAD Icon (for items table) N/A 2 N/A 64 N/A R7 N/A 505 mm N/A 20 mm N/A
11439
106.12
SRO2.5-1000 $228.70 N/A CAD Icon (for items table) N/A 2.5 N/A 127 N/A R2 N/A 1010 mm N/A 25 mm N/A
11426
228.7
SRO2.5-500 $133.96 N/A CAD Icon (for items table) N/A 2.5 N/A 63 N/A R2 N/A 505 mm N/A 25 mm N/A
11427
133.96
SROS2.5-500 $134.14 N/A CAD Icon (for items table) N/A 2.5 N/A 51 N/A R7 N/A 505 mm N/A 25 mm N/A
11440
134.14
SRO3-1000 $285.30 N/A CAD Icon (for items table) N/A 3 N/A 105 N/A R2 N/A 1010 mm N/A 30 mm N/A
11428
285.3
SRO3-500 $162.63 N/A CAD Icon (for items table) N/A 3 N/A 52 N/A R2 N/A 505 mm N/A 30 mm N/A
11429
162.63
SROS3-500 $164.12 N/A CAD Icon (for items table) N/A 3 N/A 42 N/A R7 N/A 505 mm N/A 30 mm N/A
11441
164.12
SRO4-1000 $408.28 N/A CAD Icon (for items table) N/A 4 N/A 79 N/A R2 N/A 1010 mm N/A 40 mm N/A
11430
408.28
SRO4-500 $227.03 N/A CAD Icon (for items table) N/A 4 N/A 39 N/A R2 N/A 505 mm N/A 40 mm N/A
11431
227.03
SRO5-1000 $565.77 N/A CAD Icon (for items table) N/A 5 N/A 63 N/A R2 N/A 1010 mm N/A 50 mm N/A
11432
565.77
SRO6-1000 $784.90 N/A CAD Icon (for items table) N/A 6 N/A 52 N/A R2 N/A 1010 mm N/A 60 mm N/A
11433
784.9
Unit of Measure
1