Steel Round Racks (SRO - SROS)
Racks
Convenient in applications where the rack has the reciprocal motion. S Type is easy to install.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
Effective Number of Teeth
Shape
Total Length Rack (A) (in)
Total Length Rack (A) (mm)
Outer Diameter (d) (in)
Outer Diameter (d) (mm)
Item # |
Sell Price |
CAD |
Module |
Effective Number of Teeth |
Shape |
Total Length Rack (A) |
Outer Diameter (d) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| SRO1-500 | $77.90 |
CAD
N/A
|
Module N/A 1 | Effective Number of Teeth N/A 159 | Shape N/A R2 | Total Length Rack (A) N/A 19.882 in505 mm | Outer Diameter (d) N/A 0.394 in10 mm |
Internal ID
N/A
11422 |
77.9 |
| SROS1-500 | $80.32 |
CAD
N/A
|
Module N/A 1 | Effective Number of Teeth N/A 128 | Shape N/A R7 | Total Length Rack (A) N/A 19.882 in505 mm | Outer Diameter (d) N/A 0.394 in10 mm |
Internal ID
N/A
11437 |
80.32 |
| SRO1.5-500 | $83.56 |
CAD
N/A
|
Module N/A 1.5 | Effective Number of Teeth N/A 105 | Shape N/A R2 | Total Length Rack (A) N/A 19.882 in505 mm | Outer Diameter (d) N/A 0.591 in15 mm |
Internal ID
N/A
11423 |
83.56 |
| SROS1.5-500 | $87.27 |
CAD
N/A
|
Module N/A 1.5 | Effective Number of Teeth N/A 85 | Shape N/A R7 | Total Length Rack (A) N/A 19.882 in505 mm | Outer Diameter (d) N/A 0.591 in15 mm |
Internal ID
N/A
11438 |
87.27 |
| SRO2-1000 | $182.25 |
CAD
N/A
|
Module N/A 2 | Effective Number of Teeth N/A 159 | Shape N/A R2 | Total Length Rack (A) N/A 39.764 in1010 mm | Outer Diameter (d) N/A 0.787 in20 mm |
Internal ID
N/A
11424 |
182.25 |
| SRO2-500 | $101.31 |
CAD
N/A
|
Module N/A 2 | Effective Number of Teeth N/A 79 | Shape N/A R2 | Total Length Rack (A) N/A 19.882 in505 mm | Outer Diameter (d) N/A 0.787 in20 mm |
Internal ID
N/A
11425 |
101.31 |
| SROS2-500 | $106.12 |
CAD
N/A
|
Module N/A 2 | Effective Number of Teeth N/A 64 | Shape N/A R7 | Total Length Rack (A) N/A 19.882 in505 mm | Outer Diameter (d) N/A 0.787 in20 mm |
Internal ID
N/A
11439 |
106.12 |
| SRO2.5-1000 | $228.70 |
CAD
N/A
|
Module N/A 2.5 | Effective Number of Teeth N/A 127 | Shape N/A R2 | Total Length Rack (A) N/A 39.764 in1010 mm | Outer Diameter (d) N/A 0.984 in25 mm |
Internal ID
N/A
11426 |
228.7 |
| SRO2.5-500 | $133.96 |
CAD
N/A
|
Module N/A 2.5 | Effective Number of Teeth N/A 63 | Shape N/A R2 | Total Length Rack (A) N/A 19.882 in505 mm | Outer Diameter (d) N/A 0.984 in25 mm |
Internal ID
N/A
11427 |
133.96 |
| SROS2.5-500 | $134.14 |
CAD
N/A
|
Module N/A 2.5 | Effective Number of Teeth N/A 51 | Shape N/A R7 | Total Length Rack (A) N/A 19.882 in505 mm | Outer Diameter (d) N/A 0.984 in25 mm |
Internal ID
N/A
11440 |
134.14 |
| SRO3-1000 | $285.30 |
CAD
N/A
|
Module N/A 3 | Effective Number of Teeth N/A 105 | Shape N/A R2 | Total Length Rack (A) N/A 39.764 in1010 mm | Outer Diameter (d) N/A 1.181 in30 mm |
Internal ID
N/A
11428 |
285.3 |
| SRO3-500 | $162.63 |
CAD
N/A
|
Module N/A 3 | Effective Number of Teeth N/A 52 | Shape N/A R2 | Total Length Rack (A) N/A 19.882 in505 mm | Outer Diameter (d) N/A 1.181 in30 mm |
Internal ID
N/A
11429 |
162.63 |
| SROS3-500 | $164.12 |
CAD
N/A
|
Module N/A 3 | Effective Number of Teeth N/A 42 | Shape N/A R7 | Total Length Rack (A) N/A 19.882 in505 mm | Outer Diameter (d) N/A 1.181 in30 mm |
Internal ID
N/A
11441 |
164.12 |
| SRO4-1000 | $408.28 |
CAD
N/A
|
Module N/A 4 | Effective Number of Teeth N/A 79 | Shape N/A R2 | Total Length Rack (A) N/A 39.764 in1010 mm | Outer Diameter (d) N/A 1.575 in40 mm |
Internal ID
N/A
11430 |
408.28 |
| SRO4-500 | $227.03 |
CAD
N/A
|
Module N/A 4 | Effective Number of Teeth N/A 39 | Shape N/A R2 | Total Length Rack (A) N/A 19.882 in505 mm | Outer Diameter (d) N/A 1.575 in40 mm |
Internal ID
N/A
11431 |
227.03 |
| SRO5-1000 | $565.77 |
CAD
N/A
|
Module N/A 5 | Effective Number of Teeth N/A 63 | Shape N/A R2 | Total Length Rack (A) N/A 39.764 in1010 mm | Outer Diameter (d) N/A 1.969 in50 mm |
Internal ID
N/A
11432 |
565.77 |
| SRO6-1000 | $784.90 |
CAD
N/A
|
Module N/A 6 | Effective Number of Teeth N/A 52 | Shape N/A R2 | Total Length Rack (A) N/A 39.764 in1010 mm | Outer Diameter (d) N/A 2.362 in60 mm |
Internal ID
N/A
11433 |
784.9 |