Pawls limit direction of spin to one direction; has induction hardened tips for superior durability.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Thermal-Refined-Ground-Racks--KRGFD-
Thermal-Refined-Ground-Racks--KRGFD-_Dimension
Unit of Measure
1 

Item #

Sell Price

CAD

Module

Effective No. of Teeth

Shape

Total Length Rack (A)

Face Width (B)

Height (C)

Height To Pitch Line (D)

Internal ID

Sell Price 1 Value

KRGFD1-500J $497.50 N/A N/A 1 N/A 159 N/A RD N/A 499.51 mm N/A 10 mm N/A 15 mm N/A 14 mm N/A
4837
497.5
KRGFD1-1000J $841.00 N/A N/A 1 N/A 318 N/A RD N/A 999.03 mm N/A 10 mm N/A 15 mm N/A 14 mm N/A
4836
841
KRGFD1.5-500J $449.00 N/A N/A 1.5 N/A 106 N/A RD N/A 499.51 mm N/A 15 mm N/A 20 mm N/A 18.5 mm N/A
4841
449
KRGFD1.5-1000J $710.20 N/A N/A 1.5 N/A 212 N/A RD N/A 999.03 mm N/A 15 mm N/A 20 mm N/A 18.5 mm N/A
4839
710.2
KRGFD2-500J $508.70 N/A N/A 2 N/A 80 N/A RD N/A 502.65 mm N/A 20 mm N/A 25 mm N/A 23 mm N/A
4845
508.7
KRGFD2-1000J $849.50 N/A N/A 2 N/A 160 N/A RD N/A 1005.31 mm N/A 20 mm N/A 25 mm N/A 23 mm N/A
4843
849.5
KRGFD2.5-500J $545.20 N/A N/A 2.5 N/A 64 N/A RD N/A 502.65 mm N/A 25 mm N/A 30 mm N/A 27.5 mm N/A
4849
545.2
KRGFD2.5-1000J $921.40 N/A N/A 2.5 N/A 128 N/A RD N/A 1005.31 mm N/A 25 mm N/A 30 mm N/A 27.5 mm N/A
4847
921.4
KRGFD3-500J $570.40 N/A N/A 3 N/A 53 N/A RD N/A 499.51 mm N/A 30 mm N/A 35 mm N/A 32 mm N/A
4853
570.4
KRGFD3-1000J $963.90 N/A N/A 3 N/A 106 N/A RD N/A 999.03 mm N/A 30 mm N/A 35 mm N/A 32 mm N/A
4851
963.9
Unit of Measure
1