Thermal Refined Ground Racks (KRGFD)
Racks
Pawls limit direction of spin to one direction; has induction hardened tips for superior durability.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
Effective No. of Teeth
Total Length Rack (A) (in)
Total Length Rack (A) (mm)
Face Width (B) (in)
Face Width (B) (mm)
Height (C) (in)
Height (C) (mm)
Height To Pitch Line (D) (in)
Height To Pitch Line (D) (mm)
Item # |
Sell Price |
CAD |
Module |
Effective No. of Teeth |
Shape |
Total Length Rack (A) |
Face Width (B) |
Height (C) |
Height To Pitch Line (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| KRGFD1-500J | $497.50 | CAD N/A | Module N/A 1 | Effective No. of Teeth N/A 159 | Shape N/A RD | Total Length Rack (A) N/A 19.666 in499.51 mm | Face Width (B) N/A 0.394 in10 mm | Height (C) N/A 0.591 in15 mm | Height To Pitch Line (D) N/A 0.551 in14 mm |
Internal ID
N/A
4837 |
497.5 |
| KRGFD1-1000J | $841.00 | CAD N/A | Module N/A 1 | Effective No. of Teeth N/A 318 | Shape N/A RD | Total Length Rack (A) N/A 39.332 in999.03 mm | Face Width (B) N/A 0.394 in10 mm | Height (C) N/A 0.591 in15 mm | Height To Pitch Line (D) N/A 0.551 in14 mm |
Internal ID
N/A
4836 |
841 |
| KRGFD1.5-500J | $449.00 | CAD N/A | Module N/A 1.5 | Effective No. of Teeth N/A 106 | Shape N/A RD | Total Length Rack (A) N/A 19.666 in499.51 mm | Face Width (B) N/A 0.591 in15 mm | Height (C) N/A 0.787 in20 mm | Height To Pitch Line (D) N/A 0.728 in18.5 mm |
Internal ID
N/A
4841 |
449 |
| KRGFD1.5-1000J | $710.20 | CAD N/A | Module N/A 1.5 | Effective No. of Teeth N/A 212 | Shape N/A RD | Total Length Rack (A) N/A 39.332 in999.03 mm | Face Width (B) N/A 0.591 in15 mm | Height (C) N/A 0.787 in20 mm | Height To Pitch Line (D) N/A 0.728 in18.5 mm |
Internal ID
N/A
4839 |
710.2 |
| KRGFD2-500J | $508.70 | CAD N/A | Module N/A 2 | Effective No. of Teeth N/A 80 | Shape N/A RD | Total Length Rack (A) N/A 19.789 in502.65 mm | Face Width (B) N/A 0.787 in20 mm | Height (C) N/A 0.984 in25 mm | Height To Pitch Line (D) N/A 0.906 in23 mm |
Internal ID
N/A
4845 |
508.7 |
| KRGFD2-1000J | $849.50 | CAD N/A | Module N/A 2 | Effective No. of Teeth N/A 160 | Shape N/A RD | Total Length Rack (A) N/A 39.579 in1005.31 mm | Face Width (B) N/A 0.787 in20 mm | Height (C) N/A 0.984 in25 mm | Height To Pitch Line (D) N/A 0.906 in23 mm |
Internal ID
N/A
4843 |
849.5 |
| KRGFD2.5-500J | $545.20 | CAD N/A | Module N/A 2.5 | Effective No. of Teeth N/A 64 | Shape N/A RD | Total Length Rack (A) N/A 19.789 in502.65 mm | Face Width (B) N/A 0.984 in25 mm | Height (C) N/A 1.181 in30 mm | Height To Pitch Line (D) N/A 1.083 in27.5 mm |
Internal ID
N/A
4849 |
545.2 |
| KRGFD2.5-1000J | $921.40 | CAD N/A | Module N/A 2.5 | Effective No. of Teeth N/A 128 | Shape N/A RD | Total Length Rack (A) N/A 39.579 in1005.31 mm | Face Width (B) N/A 0.984 in25 mm | Height (C) N/A 1.181 in30 mm | Height To Pitch Line (D) N/A 1.083 in27.5 mm |
Internal ID
N/A
4847 |
921.4 |
| KRGFD3-500J | $570.40 | CAD N/A | Module N/A 3 | Effective No. of Teeth N/A 53 | Shape N/A RD | Total Length Rack (A) N/A 19.666 in499.51 mm | Face Width (B) N/A 1.181 in30 mm | Height (C) N/A 1.378 in35 mm | Height To Pitch Line (D) N/A 1.260 in32 mm |
Internal ID
N/A
4853 |
570.4 |
| KRGFD3-1000J | $963.90 | CAD N/A | Module N/A 3 | Effective No. of Teeth N/A 106 | Shape N/A RD | Total Length Rack (A) N/A 39.332 in999.03 mm | Face Width (B) N/A 1.181 in30 mm | Height (C) N/A 1.378 in35 mm | Height To Pitch Line (D) N/A 1.260 in32 mm |
Internal ID
N/A
4851 |
963.9 |