Increased strength with SCM440 material which is thermal refined.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Thermal-Refined-Racks-w-Machined-Ends--KRF---KRFD-
Thermal-Refined-Racks-w-Machined-Ends--KRF---KRFD-_Dim
Unit of Measure
1 

Item #

Sell Price

CAD

Module

Effective No. of Teeth

Shape

Total Length Rack (A)

Face Width (B)

Height (C)

Height To Pitch Line (D)

Internal ID

Sell Price 1 Value

KRF1.5-1000 $200.72 N/A CAD Icon (for items table) N/A 1.5 N/A 212 N/A RF N/A 999.03 mm N/A 15 mm N/A 20 mm N/A 18.5 mm N/A
4745
200.72
KRF1.5-500 $112.44 N/A CAD Icon (for items table) N/A 1.5 N/A 106 N/A RF N/A 499.51 mm N/A 15 mm N/A 20 mm N/A 18.5 mm N/A
4747
112.44
KRFD1.5-1000J $232.50 N/A CAD Icon (for items table) N/A 1.5 N/A 212 N/A RD N/A 999.03 mm N/A 15 mm N/A 20 mm N/A 18.5 mm N/A
4764
232.5
KRFD1.5-500J $141.27 N/A CAD Icon (for items table) N/A 1.5 N/A 106 N/A RD N/A 499.51 mm N/A 15 mm N/A 20 mm N/A 18.5 mm N/A
4765
141.27
KRF2-1000 $268.02 N/A CAD Icon (for items table) N/A 2 N/A 160 N/A RF N/A 1005.31 mm N/A 20 mm N/A 25 mm N/A 23 mm N/A
4748
268.02
KRF2-500 $149.98 N/A CAD Icon (for items table) N/A 2 N/A 80 N/A RF N/A 502.65 mm N/A 20 mm N/A 25 mm N/A 23 mm N/A
4750
149.98
KRFD2-1000J $303.88 N/A CAD Icon (for items table) N/A 2 N/A 160 N/A RD N/A 1005.31 mm N/A 20 mm N/A 25 mm N/A 23 mm N/A
4767
303.88
KRFD2-500J $181.65 N/A CAD Icon (for items table) N/A 2 N/A 80 N/A RD N/A 502.65 mm N/A 20 mm N/A 25 mm N/A 23 mm N/A
4768
181.65
KRF2.5-1000 $353.91 N/A CAD Icon (for items table) N/A 2.5 N/A 128 N/A RF N/A 1005.31 mm N/A 25 mm N/A 30 mm N/A 27.5 mm N/A
4751
353.91
KRF2.5-500 $197.89 N/A CAD Icon (for items table) N/A 2.5 N/A 64 N/A RF N/A 502.65 mm N/A 25 mm N/A 30 mm N/A 27.5 mm N/A
4753
197.89
KRFD2.5-1000J $389.41 N/A CAD Icon (for items table) N/A 2.5 N/A 128 N/A RD N/A 1005.31 mm N/A 25 mm N/A 30 mm N/A 27.5 mm N/A
4770
389.41
KRFD2.5-500J $229.06 N/A CAD Icon (for items table) N/A 2.5 N/A 64 N/A RD N/A 502.65 mm N/A 25 mm N/A 30 mm N/A 27.5 mm N/A
4771
229.06
KRF3-1000 $424.54 N/A CAD Icon (for items table) N/A 3 N/A 106 N/A RF N/A 999.03 mm N/A 30 mm N/A 35 mm N/A 32 mm N/A
4754
424.54
KRF3-500 $237.52 N/A CAD Icon (for items table) N/A 3 N/A 53 N/A RF N/A 499.51 mm N/A 30 mm N/A 35 mm N/A 32 mm N/A
4756
237.52
KRFD3-1000J $462.89 N/A CAD Icon (for items table) N/A 3 N/A 106 N/A RD N/A 999.03 mm N/A 30 mm N/A 35 mm N/A 32 mm N/A
4773
462.89
KRFD3-500J $271.02 N/A CAD Icon (for items table) N/A 3 N/A 53 N/A RD N/A 499.51 mm N/A 30 mm N/A 35 mm N/A 32 mm N/A
4774
271.02
KRF4-1000 $603.26 N/A CAD Icon (for items table) N/A 4 N/A 80 N/A RF N/A 1005.31 mm N/A 40 mm N/A 45 mm N/A 41 mm N/A
4757
603.26
KRF4-500 $342.04 N/A CAD Icon (for items table) N/A 4 N/A 40 N/A RF N/A 502.65 mm N/A 40 mm N/A 45 mm N/A 41 mm N/A
4759
342.04
KRFD4-1000J $651.72 N/A CAD Icon (for items table) N/A 4 N/A 80 N/A RD N/A 1005.31 mm N/A 40 mm N/A 45 mm N/A 41 mm N/A
4776
651.72
KRFD4-500J $388.45 N/A CAD Icon (for items table) N/A 4 N/A 40 N/A RD N/A 502.65 mm N/A 40 mm N/A 45 mm N/A 41 mm N/A
4777
388.45
KRF5-1000 $799.29 N/A CAD Icon (for items table) N/A 5 N/A 64 N/A RF N/A 1005.31 mm N/A 50 mm N/A 50 mm N/A 45 mm N/A
4760
799.29
KRF5-500 $459.21 N/A CAD Icon (for items table) N/A 5 N/A 32 N/A RF N/A 502.65 mm N/A 50 mm N/A 50 mm N/A 45 mm N/A
4762
459.21
KRFD5-1000J $850.94 N/A CAD Icon (for items table) N/A 5 N/A 64 N/A RD N/A 1005.31 mm N/A 50 mm N/A 50 mm N/A 45 mm N/A
4779
850.94
KRFD5-500J $498.61 N/A CAD Icon (for items table) N/A 5 N/A 32 N/A RD N/A 502.65 mm N/A 50 mm N/A 50 mm N/A 45 mm N/A
4780
498.61
Unit of Measure
1