Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KSG - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KSG1-20 $0.00 N/A N/A 1 N/A 20 N/A S1 N/A 6 mm N/A 20 mm N/A 22 mm N/A 20 mm N/A
5310
0
KSG1-25 $0.00 N/A N/A 1 N/A 25 N/A S1 N/A 8 mm N/A 25 mm N/A 27 mm N/A 20 mm N/A
5312
0
KSG1-30 $0.00 N/A N/A 1 N/A 30 N/A S1 N/A 8 mm N/A 30 mm N/A 32 mm N/A 20 mm N/A
5314
0
KSG1-32 $0.00 N/A N/A 1 N/A 32 N/A S1 N/A 10 mm N/A 32 mm N/A 34 mm N/A 20 mm N/A
5318
0
KSG1-36 $0.00 N/A N/A 1 N/A 36 N/A S1 N/A 10 mm N/A 36 mm N/A 38 mm N/A 20 mm N/A
5321
0
KSG1-40 $0.00 N/A N/A 1 N/A 40 N/A S1 N/A 10 mm N/A 40 mm N/A 42 mm N/A 20 mm N/A
5328
0
KSG1-20J6 $92.40 N/A N/A 1 N/A 20 N/A S1T N/A 6 mm N/A 20 mm N/A 22 mm N/A 20 mm N/A
5311
92.4
KSG1-25J8 $100.20 N/A N/A 1 N/A 25 N/A S1T N/A 8 mm N/A 25 mm N/A 27 mm N/A 20 mm N/A
5313
100.2
KSG1-30J10 $130.30 N/A N/A 1 N/A 30 N/A S1K N/A 8 mm N/A 30 mm N/A 32 mm N/A 20 mm N/A
5315
130.3
KSG1-30J12 $130.30 N/A N/A 1 N/A 30 N/A S1K N/A 8 mm N/A 30 mm N/A 32 mm N/A 20 mm N/A
5316
130.3
KSG1-30J8 $108.00 N/A N/A 1 N/A 30 N/A S1T N/A 8 mm N/A 30 mm N/A 32 mm N/A 20 mm N/A
5317
108
KSG1-32J10 $125.20 N/A N/A 1 N/A 32 N/A S1K N/A 10 mm N/A 32 mm N/A 34 mm N/A 20 mm N/A
5319
125.2
KSG1-32J12 $135.60 N/A N/A 1 N/A 32 N/A S1K N/A 10 mm N/A 32 mm N/A 34 mm N/A 20 mm N/A
5320
135.6
KSG1-36J10 $130.80 N/A N/A 1 N/A 36 N/A S1K N/A 10 mm N/A 36 mm N/A 38 mm N/A 20 mm N/A
5322
130.8
KSG1-36J12 $141.00 N/A N/A 1 N/A 36 N/A S1K N/A 10 mm N/A 36 mm N/A 38 mm N/A 20 mm N/A
5323
141
KSG1-36J14 $141.00 N/A N/A 1 N/A 36 N/A S1K N/A 10 mm N/A 36 mm N/A 38 mm N/A 20 mm N/A
5324
141
KSG1-36J15 $141.00 N/A N/A 1 N/A 36 N/A S1K N/A 10 mm N/A 36 mm N/A 38 mm N/A 20 mm N/A
5325
141
KSG1-36J16 $141.00 N/A N/A 1 N/A 36 N/A S1K N/A 10 mm N/A 36 mm N/A 38 mm N/A 20 mm N/A
5326
141
KSG1-36J17 $141.00 N/A N/A 1 N/A 36 N/A S1K N/A 10 mm N/A 36 mm N/A 38 mm N/A 20 mm N/A
5327
141
KSG1-40J10 $136.30 N/A N/A 1 N/A 40 N/A S1K N/A 10 mm N/A 40 mm N/A 42 mm N/A 20 mm N/A
5329
136.3
KSG1-40J12 $146.60 N/A N/A 1 N/A 40 N/A S1K N/A 10 mm N/A 40 mm N/A 42 mm N/A 20 mm N/A
5330
146.6
KSG1-40J14 $146.60 N/A N/A 1 N/A 40 N/A S1K N/A 10 mm N/A 40 mm N/A 42 mm N/A 20 mm N/A
5331
146.6
KSG1-40J15 $146.60 N/A N/A 1 N/A 40 N/A S1K N/A 10 mm N/A 40 mm N/A 42 mm N/A 20 mm N/A
5332
146.6
KSG1-40J16 $146.60 N/A N/A 1 N/A 40 N/A S1K N/A 10 mm N/A 40 mm N/A 42 mm N/A 20 mm N/A
5333
146.6
KSG1-40J17 $146.60 N/A N/A 1 N/A 40 N/A S1K N/A 10 mm N/A 40 mm N/A 42 mm N/A 20 mm N/A
5334
146.6
Unit of Measure
1 2 3 4 5 »