Ground Spur Gears (KSG)
Spur Gears
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| KSG1-20 | $0.00 | CAD N/A | Module N/A 1 | No. of Teeth N/A 20 | Shape N/A S1 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.787 in20 mm | Outer Diameter (D) N/A 0.866 in22 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
5310 |
0 |
| KSG1-25 | $0.00 | CAD N/A | Module N/A 1 | No. of Teeth N/A 25 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.984 in25 mm | Outer Diameter (D) N/A 1.063 in27 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
5312 |
0 |
| KSG1-30 | $0.00 | CAD N/A | Module N/A 1 | No. of Teeth N/A 30 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.260 in32 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
5314 |
0 |
| KSG1-32 | $0.00 | CAD N/A | Module N/A 1 | No. of Teeth N/A 32 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.260 in32 mm | Outer Diameter (D) N/A 1.339 in34 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
5318 |
0 |
| KSG1-36 | $0.00 | CAD N/A | Module N/A 1 | No. of Teeth N/A 36 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.496 in38 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
5321 |
0 |
| KSG1-40 | $0.00 | CAD N/A | Module N/A 1 | No. of Teeth N/A 40 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.654 in42 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
5328 |
0 |
| KSG1-20J6 | $92.40 | CAD N/A | Module N/A 1 | No. of Teeth N/A 20 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.787 in20 mm | Outer Diameter (D) N/A 0.866 in22 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
5311 |
92.4 |
| KSG1-25J8 | $100.20 | CAD N/A | Module N/A 1 | No. of Teeth N/A 25 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.984 in25 mm | Outer Diameter (D) N/A 1.063 in27 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
5313 |
100.2 |
| KSG1-30J10 | $130.30 | CAD N/A | Module N/A 1 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.260 in32 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
5315 |
130.3 |
| KSG1-30J12 | $130.30 | CAD N/A | Module N/A 1 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.260 in32 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
5316 |
130.3 |
| KSG1-30J8 | $108.00 | CAD N/A | Module N/A 1 | No. of Teeth N/A 30 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.260 in32 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
5317 |
108 |
| KSG1-32J10 | $125.20 | CAD N/A | Module N/A 1 | No. of Teeth N/A 32 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.260 in32 mm | Outer Diameter (D) N/A 1.339 in34 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
5319 |
125.2 |
| KSG1-32J12 | $135.60 | CAD N/A | Module N/A 1 | No. of Teeth N/A 32 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.260 in32 mm | Outer Diameter (D) N/A 1.339 in34 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
5320 |
135.6 |
| KSG1-36J10 | $130.80 | CAD N/A | Module N/A 1 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.496 in38 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
5322 |
130.8 |
| KSG1-36J12 | $141.00 | CAD N/A | Module N/A 1 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.496 in38 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
5323 |
141 |
| KSG1-36J14 | $141.00 | CAD N/A | Module N/A 1 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.496 in38 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
5324 |
141 |
| KSG1-36J15 | $141.00 | CAD N/A | Module N/A 1 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.496 in38 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
5325 |
141 |
| KSG1-36J16 | $141.00 | CAD N/A | Module N/A 1 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.496 in38 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
5326 |
141 |
| KSG1-36J17 | $141.00 | CAD N/A | Module N/A 1 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.496 in38 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
5327 |
141 |
| KSG1-40J10 | $136.30 | CAD N/A | Module N/A 1 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.654 in42 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
5329 |
136.3 |
| KSG1-40J12 | $146.60 | CAD N/A | Module N/A 1 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.654 in42 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
5330 |
146.6 |
| KSG1-40J14 | $146.60 | CAD N/A | Module N/A 1 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.654 in42 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
5331 |
146.6 |
| KSG1-40J15 | $146.60 | CAD N/A | Module N/A 1 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.654 in42 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
5332 |
146.6 |
| KSG1-40J16 | $146.60 | CAD N/A | Module N/A 1 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.654 in42 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
5333 |
146.6 |
| KSG1-40J17 | $146.60 | CAD N/A | Module N/A 1 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.654 in42 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
5334 |
146.6 |