Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KSG - Category
Unit of Measure
« 6 7 8 9 10 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KSG3-36J35 $355.50 N/A N/A 3 N/A 36 N/A S1K N/A 25 mm N/A 108 mm N/A 114 mm N/A 50 mm N/A
5534
355.5
KSG3-36J40 $355.50 N/A N/A 3 N/A 36 N/A S1K N/A 25 mm N/A 108 mm N/A 114 mm N/A 50 mm N/A
5535
355.5
KSG3-36J45 $355.50 N/A N/A 3 N/A 36 N/A S1K N/A 25 mm N/A 108 mm N/A 114 mm N/A 50 mm N/A
5536
355.5
KSG3-36J50 $355.50 N/A N/A 3 N/A 36 N/A S1K N/A 25 mm N/A 108 mm N/A 114 mm N/A 50 mm N/A
5537
355.5
KSG3-40J25 $363.50 N/A N/A 3 N/A 40 N/A S1K N/A 25 mm N/A 120 mm N/A 126 mm N/A 50 mm N/A
5539
363.5
KSG3-40J28 $379.80 N/A N/A 3 N/A 40 N/A S1K N/A 25 mm N/A 120 mm N/A 126 mm N/A 50 mm N/A
5540
379.8
KSG3-40J30 $379.80 N/A N/A 3 N/A 40 N/A S1K N/A 25 mm N/A 120 mm N/A 126 mm N/A 50 mm N/A
5541
379.8
KSG3-40J32 $379.80 N/A N/A 3 N/A 40 N/A S1K N/A 25 mm N/A 120 mm N/A 126 mm N/A 50 mm N/A
5542
379.8
KSG3-40J35 $379.80 N/A N/A 3 N/A 40 N/A S1K N/A 25 mm N/A 120 mm N/A 126 mm N/A 50 mm N/A
5543
379.8
KSG3-40J40 $379.80 N/A N/A 3 N/A 40 N/A S1K N/A 25 mm N/A 120 mm N/A 126 mm N/A 50 mm N/A
5544
379.8
KSG3-40J45 $379.80 N/A N/A 3 N/A 40 N/A S1K N/A 25 mm N/A 120 mm N/A 126 mm N/A 50 mm N/A
5545
379.8
KSG3-40J50 $379.80 N/A N/A 3 N/A 40 N/A S1K N/A 25 mm N/A 120 mm N/A 126 mm N/A 50 mm N/A
5546
379.8
Unit of Measure
« 6 7 8 9 10