Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KSG - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KSG1.5-32J19 $131.80 N/A N/A 1.5 N/A 32 N/A S1K N/A 15 mm N/A 48 mm N/A 51 mm N/A 29 mm N/A
5358
131.8
KSG1.5-32J20 $131.80 N/A N/A 1.5 N/A 32 N/A S1K N/A 15 mm N/A 48 mm N/A 51 mm N/A 29 mm N/A
5359
131.8
KSG1.5-32J22 $131.80 N/A N/A 1.5 N/A 32 N/A S1K N/A 15 mm N/A 48 mm N/A 51 mm N/A 29 mm N/A
5360
131.8
KSG1.5-36J15 $132.10 N/A N/A 1.5 N/A 36 N/A S1K N/A 15 mm N/A 54 mm N/A 57 mm N/A 29 mm N/A
5362
132.1
KSG1.5-36J16 $142.40 N/A N/A 1.5 N/A 36 N/A S1K N/A 15 mm N/A 54 mm N/A 57 mm N/A 29 mm N/A
5363
142.4
KSG1.5-36J17 $142.40 N/A N/A 1.5 N/A 36 N/A S1K N/A 15 mm N/A 54 mm N/A 57 mm N/A 29 mm N/A
5364
142.4
KSG1.5-36J18 $142.40 N/A N/A 1.5 N/A 36 N/A S1K N/A 15 mm N/A 54 mm N/A 57 mm N/A 29 mm N/A
5365
142.4
KSG1.5-36J19 $142.40 N/A N/A 1.5 N/A 36 N/A S1K N/A 15 mm N/A 54 mm N/A 57 mm N/A 29 mm N/A
5366
142.4
KSG1.5-36J20 $142.40 N/A N/A 1.5 N/A 36 N/A S1K N/A 15 mm N/A 54 mm N/A 57 mm N/A 29 mm N/A
5367
142.4
KSG1.5-36J22 $142.40 N/A N/A 1.5 N/A 36 N/A S1K N/A 15 mm N/A 54 mm N/A 57 mm N/A 29 mm N/A
5368
142.4
KSG1.5-36J25 $142.40 N/A N/A 1.5 N/A 36 N/A S1K N/A 15 mm N/A 54 mm N/A 57 mm N/A 29 mm N/A
5369
142.4
KSG1.5-40J15 $138.00 N/A N/A 1.5 N/A 40 N/A S1K N/A 15 mm N/A 60 mm N/A 63 mm N/A 29 mm N/A
5371
138
KSG1.5-40J16 $148.30 N/A N/A 1.5 N/A 40 N/A S1K N/A 15 mm N/A 60 mm N/A 63 mm N/A 29 mm N/A
5372
148.3
KSG1.5-40J17 $148.30 N/A N/A 1.5 N/A 40 N/A S1K N/A 15 mm N/A 60 mm N/A 63 mm N/A 29 mm N/A
5373
148.3
KSG1.5-40J18 $148.30 N/A N/A 1.5 N/A 40 N/A S1K N/A 15 mm N/A 60 mm N/A 63 mm N/A 29 mm N/A
5374
148.3
KSG1.5-40J19 $148.30 N/A N/A 1.5 N/A 40 N/A S1K N/A 15 mm N/A 60 mm N/A 63 mm N/A 29 mm N/A
5375
148.3
KSG1.5-40J20 $148.30 N/A N/A 1.5 N/A 40 N/A S1K N/A 15 mm N/A 60 mm N/A 63 mm N/A 29 mm N/A
5376
148.3
KSG1.5-40J22 $148.30 N/A N/A 1.5 N/A 40 N/A S1K N/A 15 mm N/A 60 mm N/A 63 mm N/A 29 mm N/A
5377
148.3
KSG1.5-40J25 $148.30 N/A N/A 1.5 N/A 40 N/A S1K N/A 15 mm N/A 60 mm N/A 63 mm N/A 29 mm N/A
5378
148.3
KSG1.5-40J28 $148.30 N/A N/A 1.5 N/A 40 N/A S1K N/A 15 mm N/A 60 mm N/A 63 mm N/A 29 mm N/A
5379
148.3
KSG1.5-40J30 $148.30 N/A N/A 1.5 N/A 40 N/A S1K N/A 15 mm N/A 60 mm N/A 63 mm N/A 29 mm N/A
5380
148.3
KSG2-20 $0.00 N/A N/A 2 N/A 20 N/A S1 N/A 15 mm N/A 40 mm N/A 44 mm N/A 36 mm N/A
5381
0
KSG2-25 $0.00 N/A N/A 2 N/A 25 N/A S1 N/A 15 mm N/A 50 mm N/A 54 mm N/A 36 mm N/A
5385
0
KSG2-30 $0.00 N/A N/A 2 N/A 30 N/A S1 N/A 15 mm N/A 60 mm N/A 64 mm N/A 36 mm N/A
5393
0
KSG2-32 $0.00 N/A N/A 2 N/A 32 N/A S1 N/A 18 mm N/A 64 mm N/A 68 mm N/A 36 mm N/A
5404
0
Unit of Measure
1 2 3 4 5 »