Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KSG - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KSG2-36 $0.00 N/A N/A 2 N/A 36 N/A S1 N/A 18 mm N/A 72 mm N/A 76 mm N/A 36 mm N/A
5413
0
KSG2-40 $0.00 N/A N/A 2 N/A 40 N/A S1 N/A 18 mm N/A 80 mm N/A 84 mm N/A 36 mm N/A
5424
0
KSG2-20J15 $154.80 N/A N/A 2 N/A 20 N/A S1K N/A 15 mm N/A 40 mm N/A 44 mm N/A 36 mm N/A
5382
154.8
KSG2-20J16 $167.20 N/A N/A 2 N/A 20 N/A S1K N/A 15 mm N/A 40 mm N/A 44 mm N/A 36 mm N/A
5383
167.2
KSG2-20J17 $167.20 N/A N/A 2 N/A 20 N/A S1K N/A 15 mm N/A 40 mm N/A 44 mm N/A 36 mm N/A
5384
167.2
KSG2-25J15 $166.40 N/A N/A 2 N/A 25 N/A S1K N/A 15 mm N/A 50 mm N/A 54 mm N/A 36 mm N/A
5386
166.4
KSG2-25J16 $178.70 N/A N/A 2 N/A 25 N/A S1K N/A 15 mm N/A 50 mm N/A 54 mm N/A 36 mm N/A
5387
178.7
KSG2-25J17 $178.70 N/A N/A 2 N/A 25 N/A S1K N/A 15 mm N/A 50 mm N/A 54 mm N/A 36 mm N/A
5388
178.7
KSG2-25J18 $178.70 N/A N/A 2 N/A 25 N/A S1K N/A 15 mm N/A 50 mm N/A 54 mm N/A 36 mm N/A
5389
178.7
KSG2-25J19 $178.70 N/A N/A 2 N/A 25 N/A S1K N/A 15 mm N/A 50 mm N/A 54 mm N/A 36 mm N/A
5390
178.7
KSG2-25J20 $178.70 N/A N/A 2 N/A 25 N/A S1K N/A 15 mm N/A 50 mm N/A 54 mm N/A 36 mm N/A
5391
178.7
KSG2-25J22 $178.70 N/A N/A 2 N/A 25 N/A S1K N/A 15 mm N/A 50 mm N/A 54 mm N/A 36 mm N/A
5392
178.7
KSG2-30J15 $180.20 N/A N/A 2 N/A 30 N/A S1K N/A 15 mm N/A 60 mm N/A 64 mm N/A 36 mm N/A
5394
180.2
KSG2-30J16 $192.30 N/A N/A 2 N/A 30 N/A S1K N/A 15 mm N/A 60 mm N/A 64 mm N/A 36 mm N/A
5395
192.3
KSG2-30J17 $192.30 N/A N/A 2 N/A 30 N/A S1K N/A 15 mm N/A 60 mm N/A 64 mm N/A 36 mm N/A
5396
192.3
KSG2-30J18 $192.30 N/A N/A 2 N/A 30 N/A S1K N/A 15 mm N/A 60 mm N/A 64 mm N/A 36 mm N/A
5397
192.3
KSG2-30J19 $192.30 N/A N/A 2 N/A 30 N/A S1K N/A 15 mm N/A 60 mm N/A 64 mm N/A 36 mm N/A
5398
192.3
KSG2-30J20 $192.30 N/A N/A 2 N/A 30 N/A S1K N/A 15 mm N/A 60 mm N/A 64 mm N/A 36 mm N/A
5399
192.3
KSG2-30J22 $192.30 N/A N/A 2 N/A 30 N/A S1K N/A 15 mm N/A 60 mm N/A 64 mm N/A 36 mm N/A
5400
192.3
KSG2-30J25 $192.30 N/A N/A 2 N/A 30 N/A S1K N/A 15 mm N/A 60 mm N/A 64 mm N/A 36 mm N/A
5401
192.3
KSG2-30J28 $192.30 N/A N/A 2 N/A 30 N/A S1K N/A 15 mm N/A 60 mm N/A 64 mm N/A 36 mm N/A
5402
192.3
KSG2-30J30 $212.30 N/A N/A 2 N/A 30 N/A S1K N/A 15 mm N/A 60 mm N/A 64 mm N/A 36 mm N/A
5403
212.3
KSG2-32J18 $202.10 N/A N/A 2 N/A 32 N/A S1K N/A 18 mm N/A 64 mm N/A 68 mm N/A 36 mm N/A
5405
202.1
KSG2-32J19 $214.10 N/A N/A 2 N/A 32 N/A S1K N/A 18 mm N/A 64 mm N/A 68 mm N/A 36 mm N/A
5406
214.1
KSG2-32J20 $214.10 N/A N/A 2 N/A 32 N/A S1K N/A 18 mm N/A 64 mm N/A 68 mm N/A 36 mm N/A
5407
214.1
Unit of Measure
1 2 3 4 5 »