Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KSG - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KSG2-32J22 $214.10 N/A N/A 2 N/A 32 N/A S1K N/A 18 mm N/A 64 mm N/A 68 mm N/A 36 mm N/A
5408
214.1
KSG2-32J25 $214.10 N/A N/A 2 N/A 32 N/A S1K N/A 18 mm N/A 64 mm N/A 68 mm N/A 36 mm N/A
5409
214.1
KSG2-32J28 $214.10 N/A N/A 2 N/A 32 N/A S1K N/A 18 mm N/A 64 mm N/A 68 mm N/A 36 mm N/A
5410
214.1
KSG2-32J30 $214.10 N/A N/A 2 N/A 32 N/A S1K N/A 18 mm N/A 64 mm N/A 68 mm N/A 36 mm N/A
5411
214.1
KSG2-32J32 $214.10 N/A N/A 2 N/A 32 N/A S1K N/A 18 mm N/A 64 mm N/A 68 mm N/A 36 mm N/A
5412
214.1
KSG2-36J18 $213.20 N/A N/A 2 N/A 36 N/A S1K N/A 18 mm N/A 72 mm N/A 76 mm N/A 36 mm N/A
5414
213.2
KSG2-36J19 $225.10 N/A N/A 2 N/A 36 N/A S1K N/A 18 mm N/A 72 mm N/A 76 mm N/A 36 mm N/A
5415
225.1
KSG2-36J20 $225.10 N/A N/A 2 N/A 36 N/A S1K N/A 18 mm N/A 72 mm N/A 76 mm N/A 36 mm N/A
5416
225.1
KSG2-36J22 $225.10 N/A N/A 2 N/A 36 N/A S1K N/A 18 mm N/A 72 mm N/A 76 mm N/A 36 mm N/A
5417
225.1
KSG2-36J25 $225.10 N/A N/A 2 N/A 36 N/A S1K N/A 18 mm N/A 72 mm N/A 76 mm N/A 36 mm N/A
5418
225.1
KSG2-36J28 $225.10 N/A N/A 2 N/A 36 N/A S1K N/A 18 mm N/A 72 mm N/A 76 mm N/A 36 mm N/A
5419
225.1
KSG2-36J30 $225.10 N/A N/A 2 N/A 36 N/A S1K N/A 18 mm N/A 72 mm N/A 76 mm N/A 36 mm N/A
5420
225.1
KSG2-36J32 $225.10 N/A N/A 2 N/A 36 N/A S1K N/A 18 mm N/A 72 mm N/A 76 mm N/A 36 mm N/A
5421
225.1
KSG2-36J35 $225.10 N/A N/A 2 N/A 36 N/A S1K N/A 18 mm N/A 72 mm N/A 76 mm N/A 36 mm N/A
5422
225.1
KSG2-36J40 $225.10 N/A N/A 2 N/A 36 N/A S1K N/A 18 mm N/A 72 mm N/A 76 mm N/A 36 mm N/A
5423
225.1
KSG2-40J18 $225.90 N/A N/A 2 N/A 40 N/A S1K N/A 18 mm N/A 80 mm N/A 84 mm N/A 36 mm N/A
5425
225.9
KSG2-40J19 $237.70 N/A N/A 2 N/A 40 N/A S1K N/A 18 mm N/A 80 mm N/A 84 mm N/A 36 mm N/A
5426
237.7
KSG2-40J20 $224.30 N/A N/A 2 N/A 40 N/A S1K N/A 18 mm N/A 80 mm N/A 84 mm N/A 36 mm N/A
5427
224.3
KSG2-40J22 $224.30 N/A N/A 2 N/A 40 N/A S1K N/A 18 mm N/A 80 mm N/A 84 mm N/A 36 mm N/A
5428
224.3
KSG2-40J25 $224.30 N/A N/A 2 N/A 40 N/A S1K N/A 18 mm N/A 80 mm N/A 84 mm N/A 36 mm N/A
5429
224.3
KSG2-40J28 $224.30 N/A N/A 2 N/A 40 N/A S1K N/A 18 mm N/A 80 mm N/A 84 mm N/A 36 mm N/A
5430
224.3
KSG2-40J30 $224.30 N/A N/A 2 N/A 40 N/A S1K N/A 18 mm N/A 80 mm N/A 84 mm N/A 36 mm N/A
5431
224.3
KSG2-40J32 $224.30 N/A N/A 2 N/A 40 N/A S1K N/A 18 mm N/A 80 mm N/A 84 mm N/A 36 mm N/A
5432
224.3
KSG2-40J35 $224.30 N/A N/A 2 N/A 40 N/A S1K N/A 18 mm N/A 80 mm N/A 84 mm N/A 36 mm N/A
5433
224.3
KSG2-40J40 $224.30 N/A N/A 2 N/A 40 N/A S1K N/A 18 mm N/A 80 mm N/A 84 mm N/A 36 mm N/A
5434
224.3
Unit of Measure
1 2 3 4 5 »