Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KSG - Category
Unit of Measure
« 6 7 8 9 10 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KSG2.5-20 $0.00 N/A N/A 2.5 N/A 20 N/A S1 N/A 15 mm N/A 50 mm N/A 55 mm N/A 43 mm N/A
5435
0
KSG2.5-25 $0.00 N/A N/A 2.5 N/A 25 N/A S1 N/A 20 mm N/A 62.5 mm N/A 67.5 mm N/A 43 mm N/A
5443
0
KSG2.5-30 $0.00 N/A N/A 2.5 N/A 30 N/A S1 N/A 20 mm N/A 75 mm N/A 80 mm N/A 43 mm N/A
5449
0
KSG2.5-32 $0.00 N/A N/A 2.5 N/A 32 N/A S1 N/A 20 mm N/A 80 mm N/A 85 mm N/A 43 mm N/A
5458
0
KSG2.5-36 $0.00 N/A N/A 2.5 N/A 36 N/A S1 N/A 20 mm N/A 90 mm N/A 95 mm N/A 43 mm N/A
5467
0
KSG2.5-40 $0.00 N/A N/A 2.5 N/A 40 N/A S1 N/A 20 mm N/A 100 mm N/A 105 mm N/A 43 mm N/A
5478
0
KSG2.5-20J15 $143.00 N/A N/A 2.5 N/A 20 N/A S1K N/A 15 mm N/A 50 mm N/A 55 mm N/A 43 mm N/A
5436
143
KSG2.5-20J16 $158.10 N/A N/A 2.5 N/A 20 N/A S1K N/A 15 mm N/A 50 mm N/A 55 mm N/A 43 mm N/A
5437
158.1
KSG2.5-20J17 $158.10 N/A N/A 2.5 N/A 20 N/A S1K N/A 15 mm N/A 50 mm N/A 55 mm N/A 43 mm N/A
5438
158.1
KSG2.5-20J18 $163.70 N/A N/A 2.5 N/A 20 N/A S1K N/A 15 mm N/A 50 mm N/A 55 mm N/A 43 mm N/A
5439
163.7
KSG2.5-20J19 $163.70 N/A N/A 2.5 N/A 20 N/A S1K N/A 15 mm N/A 50 mm N/A 55 mm N/A 43 mm N/A
5440
163.7
KSG2.5-20J20 $163.70 N/A N/A 2.5 N/A 20 N/A S1K N/A 15 mm N/A 50 mm N/A 55 mm N/A 43 mm N/A
5441
163.7
KSG2.5-20J22 $163.70 N/A N/A 2.5 N/A 20 N/A S1K N/A 15 mm N/A 50 mm N/A 55 mm N/A 43 mm N/A
5442
163.7
KSG2.5-25J20 $166.50 N/A N/A 2.5 N/A 25 N/A S1K N/A 20 mm N/A 62.5 mm N/A 67.5 mm N/A 43 mm N/A
5444
166.5
KSG2.5-25J22 $181.40 N/A N/A 2.5 N/A 25 N/A S1K N/A 20 mm N/A 62.5 mm N/A 67.5 mm N/A 43 mm N/A
5445
181.4
KSG2.5-25J25 $181.40 N/A N/A 2.5 N/A 25 N/A S1K N/A 20 mm N/A 62.5 mm N/A 67.5 mm N/A 43 mm N/A
5446
181.4
KSG2.5-25J28 $181.40 N/A N/A 2.5 N/A 25 N/A S1K N/A 20 mm N/A 62.5 mm N/A 67.5 mm N/A 43 mm N/A
5447
181.4
KSG2.5-25J30 $181.40 N/A N/A 2.5 N/A 25 N/A S1K N/A 20 mm N/A 62.5 mm N/A 67.5 mm N/A 43 mm N/A
5448
181.4
KSG2.5-30J20 $185.30 N/A N/A 2.5 N/A 30 N/A S1K N/A 20 mm N/A 75 mm N/A 80 mm N/A 43 mm N/A
5450
185.3
KSG2.5-30J22 $200.00 N/A N/A 2.5 N/A 30 N/A S1K N/A 20 mm N/A 75 mm N/A 80 mm N/A 43 mm N/A
5451
200
KSG2.5-30J25 $200.00 N/A N/A 2.5 N/A 30 N/A S1K N/A 20 mm N/A 75 mm N/A 80 mm N/A 43 mm N/A
5452
200
KSG2.5-30J28 $200.00 N/A N/A 2.5 N/A 30 N/A S1K N/A 20 mm N/A 75 mm N/A 80 mm N/A 43 mm N/A
5453
200
KSG2.5-30J30 $211.40 N/A N/A 2.5 N/A 30 N/A S1K N/A 20 mm N/A 75 mm N/A 80 mm N/A 43 mm N/A
5454
211.4
KSG2.5-30J32 $211.40 N/A N/A 2.5 N/A 30 N/A S1K N/A 20 mm N/A 75 mm N/A 80 mm N/A 43 mm N/A
5455
211.4
KSG2.5-30J35 $211.40 N/A N/A 2.5 N/A 30 N/A S1K N/A 20 mm N/A 75 mm N/A 80 mm N/A 43 mm N/A
5456
211.4
Unit of Measure
« 6 7 8 9 10