Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KSG - Category
Unit of Measure
« 6 7 8 9 10 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KSG2.5-40J35 $252.80 N/A N/A 2.5 N/A 40 N/A S1K N/A 20 mm N/A 100 mm N/A 105 mm N/A 43 mm N/A
5485
252.8
KSG2.5-40J40 $252.80 N/A N/A 2.5 N/A 40 N/A S1K N/A 20 mm N/A 100 mm N/A 105 mm N/A 43 mm N/A
5486
252.8
KSG2.5-40J45 $252.80 N/A N/A 2.5 N/A 40 N/A S1K N/A 20 mm N/A 100 mm N/A 105 mm N/A 43 mm N/A
5487
252.8
KSG2.5-40J50 $252.80 N/A N/A 2.5 N/A 40 N/A S1K N/A 20 mm N/A 100 mm N/A 105 mm N/A 43 mm N/A
5488
252.8
KSG3-20 $0.00 N/A N/A 3 N/A 20 N/A S1 N/A 15 mm N/A 60 mm N/A 66 mm N/A 50 mm N/A
5489
0
KSG3-25 $0.00 N/A N/A 3 N/A 25 N/A S1 N/A 20 mm N/A 75 mm N/A 81 mm N/A 50 mm N/A
5500
0
KSG3-30 $0.00 N/A N/A 3 N/A 30 N/A S1 N/A 20 mm N/A 90 mm N/A 96 mm N/A 50 mm N/A
5509
0
KSG3-32 $0.00 N/A N/A 3 N/A 32 N/A S1 N/A 25 mm N/A 96 mm N/A 102 mm N/A 50 mm N/A
5520
0
KSG3-36 $0.00 N/A N/A 3 N/A 36 N/A S1 N/A 25 mm N/A 108 mm N/A 114 mm N/A 50 mm N/A
5529
0
KSG3-40 $0.00 N/A N/A 3 N/A 40 N/A S1 N/A 25 mm N/A 120 mm N/A 126 mm N/A 50 mm N/A
5538
0
KSG3-20J15 $204.40 N/A N/A 3 N/A 20 N/A S1K N/A 15 mm N/A 60 mm N/A 66 mm N/A 50 mm N/A
5490
204.4
KSG3-20J16 $217.10 N/A N/A 3 N/A 20 N/A S1K N/A 15 mm N/A 60 mm N/A 66 mm N/A 50 mm N/A
5491
217.1
KSG3-20J17 $217.10 N/A N/A 3 N/A 20 N/A S1K N/A 15 mm N/A 60 mm N/A 66 mm N/A 50 mm N/A
5492
217.1
KSG3-20J18 $217.10 N/A N/A 3 N/A 20 N/A S1K N/A 15 mm N/A 60 mm N/A 66 mm N/A 50 mm N/A
5493
217.1
KSG3-20J19 $217.10 N/A N/A 3 N/A 20 N/A S1K N/A 15 mm N/A 60 mm N/A 66 mm N/A 50 mm N/A
5494
217.1
KSG3-20J20 $217.10 N/A N/A 3 N/A 20 N/A S1K N/A 15 mm N/A 60 mm N/A 66 mm N/A 50 mm N/A
5495
217.1
KSG3-20J22 $217.10 N/A N/A 3 N/A 20 N/A S1K N/A 15 mm N/A 60 mm N/A 66 mm N/A 50 mm N/A
5496
217.1
KSG3-20J25 $217.10 N/A N/A 3 N/A 20 N/A S1K N/A 15 mm N/A 60 mm N/A 66 mm N/A 50 mm N/A
5497
217.1
KSG3-20J28 $217.10 N/A N/A 3 N/A 20 N/A S1K N/A 15 mm N/A 60 mm N/A 66 mm N/A 50 mm N/A
5498
217.1
KSG3-20J30 $250.40 N/A N/A 3 N/A 20 N/A S1K N/A 15 mm N/A 60 mm N/A 66 mm N/A 50 mm N/A
5499
250.4
KSG3-25J20 $257.90 N/A N/A 3 N/A 25 N/A S1K N/A 20 mm N/A 75 mm N/A 81 mm N/A 50 mm N/A
5501
257.9
KSG3-25J22 $272.30 N/A N/A 3 N/A 25 N/A S1K N/A 20 mm N/A 75 mm N/A 81 mm N/A 50 mm N/A
5502
272.3
KSG3-25J25 $272.30 N/A N/A 3 N/A 25 N/A S1K N/A 20 mm N/A 75 mm N/A 81 mm N/A 50 mm N/A
5503
272.3
KSG3-25J28 $272.30 N/A N/A 3 N/A 25 N/A S1K N/A 20 mm N/A 75 mm N/A 81 mm N/A 50 mm N/A
5504
272.3
KSG3-25J30 $272.30 N/A N/A 3 N/A 25 N/A S1K N/A 20 mm N/A 75 mm N/A 81 mm N/A 50 mm N/A
5505
272.3
Unit of Measure
« 6 7 8 9 10