KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| KSG1-40J18 | $146.60 | N/A | N/A 1 | N/A 40 | N/A S1K | N/A 10 mm | N/A 40 mm | N/A 42 mm | N/A 20 mm |
N/A
5335 |
146.6 |
| KSG1-40J19 | $146.60 | N/A | N/A 1 | N/A 40 | N/A S1K | N/A 10 mm | N/A 40 mm | N/A 42 mm | N/A 20 mm |
N/A
5336 |
146.6 |
| KSG1.5-20 | $0.00 | N/A | N/A 1.5 | N/A 20 | N/A S1 | N/A 10 mm | N/A 30 mm | N/A 33 mm | N/A 29 mm |
N/A
5337 |
0 |
| KSG1.5-25 | $0.00 | N/A | N/A 1.5 | N/A 25 | N/A S1 | N/A 10 mm | N/A 37.5 mm | N/A 40.5 mm | N/A 29 mm |
N/A
5340 |
0 |
| KSG1.5-30 | $0.00 | N/A | N/A 1.5 | N/A 30 | N/A S1 | N/A 15 mm | N/A 45 mm | N/A 48 mm | N/A 29 mm |
N/A
5347 |
0 |
| KSG1.5-32 | $0.00 | N/A | N/A 1.5 | N/A 32 | N/A S1 | N/A 15 mm | N/A 48 mm | N/A 51 mm | N/A 29 mm |
N/A
5353 |
0 |
| KSG1.5-36 | $0.00 | N/A | N/A 1.5 | N/A 36 | N/A S1 | N/A 15 mm | N/A 54 mm | N/A 57 mm | N/A 29 mm |
N/A
5361 |
0 |
| KSG1.5-40 | $0.00 | N/A | N/A 1.5 | N/A 40 | N/A S1 | N/A 15 mm | N/A 60 mm | N/A 63 mm | N/A 29 mm |
N/A
5370 |
0 |
| KSG1.5-20J10 | $111.50 | N/A | N/A 1.5 | N/A 20 | N/A S1K | N/A 10 mm | N/A 30 mm | N/A 33 mm | N/A 29 mm |
N/A
5338 |
111.5 |
| KSG1.5-20J12 | $122.00 | N/A | N/A 1.5 | N/A 20 | N/A S1K | N/A 10 mm | N/A 30 mm | N/A 33 mm | N/A 29 mm |
N/A
5339 |
122 |
| KSG1.5-25J10 | $117.10 | N/A | N/A 1.5 | N/A 25 | N/A S1K | N/A 10 mm | N/A 37.5 mm | N/A 40.5 mm | N/A 29 mm |
N/A
5341 |
117.1 |
| KSG1.5-25J12 | $127.60 | N/A | N/A 1.5 | N/A 25 | N/A S1K | N/A 10 mm | N/A 37.5 mm | N/A 40.5 mm | N/A 29 mm |
N/A
5342 |
127.6 |
| KSG1.5-25J14 | $127.60 | N/A | N/A 1.5 | N/A 25 | N/A S1K | N/A 10 mm | N/A 37.5 mm | N/A 40.5 mm | N/A 29 mm |
N/A
5343 |
127.6 |
| KSG1.5-25J15 | $127.60 | N/A | N/A 1.5 | N/A 25 | N/A S1K | N/A 10 mm | N/A 37.5 mm | N/A 40.5 mm | N/A 29 mm |
N/A
5344 |
127.6 |
| KSG1.5-25J16 | $127.60 | N/A | N/A 1.5 | N/A 25 | N/A S1K | N/A 10 mm | N/A 37.5 mm | N/A 40.5 mm | N/A 29 mm |
N/A
5345 |
127.6 |
| KSG1.5-25J17 | $127.60 | N/A | N/A 1.5 | N/A 25 | N/A S1K | N/A 10 mm | N/A 37.5 mm | N/A 40.5 mm | N/A 29 mm |
N/A
5346 |
127.6 |
| KSG1.5-30J15 | $119.00 | N/A | N/A 1.5 | N/A 30 | N/A S1K | N/A 15 mm | N/A 45 mm | N/A 48 mm | N/A 29 mm |
N/A
5348 |
119 |
| KSG1.5-30J16 | $129.50 | N/A | N/A 1.5 | N/A 30 | N/A S1K | N/A 15 mm | N/A 45 mm | N/A 48 mm | N/A 29 mm |
N/A
5349 |
129.5 |
| KSG1.5-30J17 | $129.50 | N/A | N/A 1.5 | N/A 30 | N/A S1K | N/A 15 mm | N/A 45 mm | N/A 48 mm | N/A 29 mm |
N/A
5350 |
129.5 |
| KSG1.5-30J18 | $129.50 | N/A | N/A 1.5 | N/A 30 | N/A S1K | N/A 15 mm | N/A 45 mm | N/A 48 mm | N/A 29 mm |
N/A
5351 |
129.5 |
| KSG1.5-30J19 | $129.50 | N/A | N/A 1.5 | N/A 30 | N/A S1K | N/A 15 mm | N/A 45 mm | N/A 48 mm | N/A 29 mm |
N/A
5352 |
129.5 |
| KSG1.5-32J15 | $121.40 | N/A | N/A 1.5 | N/A 32 | N/A S1K | N/A 15 mm | N/A 48 mm | N/A 51 mm | N/A 29 mm |
N/A
5354 |
121.4 |
| KSG1.5-32J16 | $131.80 | N/A | N/A 1.5 | N/A 32 | N/A S1K | N/A 15 mm | N/A 48 mm | N/A 51 mm | N/A 29 mm |
N/A
5355 |
131.8 |
| KSG1.5-32J17 | $131.80 | N/A | N/A 1.5 | N/A 32 | N/A S1K | N/A 15 mm | N/A 48 mm | N/A 51 mm | N/A 29 mm |
N/A
5356 |
131.8 |
| KSG1.5-32J18 | $131.80 | N/A | N/A 1.5 | N/A 32 | N/A S1K | N/A 15 mm | N/A 48 mm | N/A 51 mm | N/A 29 mm |
N/A
5357 |
131.8 |