KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| KSG2-36 | $0.00 | N/A | N/A 2 | N/A 36 | N/A S1 | N/A 18 mm | N/A 72 mm | N/A 76 mm | N/A 36 mm |
N/A
5413 |
0 |
| KSG2-40 | $0.00 | N/A | N/A 2 | N/A 40 | N/A S1 | N/A 18 mm | N/A 80 mm | N/A 84 mm | N/A 36 mm |
N/A
5424 |
0 |
| KSG2-20J15 | $154.80 | N/A | N/A 2 | N/A 20 | N/A S1K | N/A 15 mm | N/A 40 mm | N/A 44 mm | N/A 36 mm |
N/A
5382 |
154.8 |
| KSG2-20J16 | $167.20 | N/A | N/A 2 | N/A 20 | N/A S1K | N/A 15 mm | N/A 40 mm | N/A 44 mm | N/A 36 mm |
N/A
5383 |
167.2 |
| KSG2-20J17 | $167.20 | N/A | N/A 2 | N/A 20 | N/A S1K | N/A 15 mm | N/A 40 mm | N/A 44 mm | N/A 36 mm |
N/A
5384 |
167.2 |
| KSG2-25J15 | $166.40 | N/A | N/A 2 | N/A 25 | N/A S1K | N/A 15 mm | N/A 50 mm | N/A 54 mm | N/A 36 mm |
N/A
5386 |
166.4 |
| KSG2-25J16 | $178.70 | N/A | N/A 2 | N/A 25 | N/A S1K | N/A 15 mm | N/A 50 mm | N/A 54 mm | N/A 36 mm |
N/A
5387 |
178.7 |
| KSG2-25J17 | $178.70 | N/A | N/A 2 | N/A 25 | N/A S1K | N/A 15 mm | N/A 50 mm | N/A 54 mm | N/A 36 mm |
N/A
5388 |
178.7 |
| KSG2-25J18 | $178.70 | N/A | N/A 2 | N/A 25 | N/A S1K | N/A 15 mm | N/A 50 mm | N/A 54 mm | N/A 36 mm |
N/A
5389 |
178.7 |
| KSG2-25J19 | $178.70 | N/A | N/A 2 | N/A 25 | N/A S1K | N/A 15 mm | N/A 50 mm | N/A 54 mm | N/A 36 mm |
N/A
5390 |
178.7 |
| KSG2-25J20 | $178.70 | N/A | N/A 2 | N/A 25 | N/A S1K | N/A 15 mm | N/A 50 mm | N/A 54 mm | N/A 36 mm |
N/A
5391 |
178.7 |
| KSG2-25J22 | $178.70 | N/A | N/A 2 | N/A 25 | N/A S1K | N/A 15 mm | N/A 50 mm | N/A 54 mm | N/A 36 mm |
N/A
5392 |
178.7 |
| KSG2-30J15 | $180.20 | N/A | N/A 2 | N/A 30 | N/A S1K | N/A 15 mm | N/A 60 mm | N/A 64 mm | N/A 36 mm |
N/A
5394 |
180.2 |
| KSG2-30J16 | $192.30 | N/A | N/A 2 | N/A 30 | N/A S1K | N/A 15 mm | N/A 60 mm | N/A 64 mm | N/A 36 mm |
N/A
5395 |
192.3 |
| KSG2-30J17 | $192.30 | N/A | N/A 2 | N/A 30 | N/A S1K | N/A 15 mm | N/A 60 mm | N/A 64 mm | N/A 36 mm |
N/A
5396 |
192.3 |
| KSG2-30J18 | $192.30 | N/A | N/A 2 | N/A 30 | N/A S1K | N/A 15 mm | N/A 60 mm | N/A 64 mm | N/A 36 mm |
N/A
5397 |
192.3 |
| KSG2-30J19 | $192.30 | N/A | N/A 2 | N/A 30 | N/A S1K | N/A 15 mm | N/A 60 mm | N/A 64 mm | N/A 36 mm |
N/A
5398 |
192.3 |
| KSG2-30J20 | $192.30 | N/A | N/A 2 | N/A 30 | N/A S1K | N/A 15 mm | N/A 60 mm | N/A 64 mm | N/A 36 mm |
N/A
5399 |
192.3 |
| KSG2-30J22 | $192.30 | N/A | N/A 2 | N/A 30 | N/A S1K | N/A 15 mm | N/A 60 mm | N/A 64 mm | N/A 36 mm |
N/A
5400 |
192.3 |
| KSG2-30J25 | $192.30 | N/A | N/A 2 | N/A 30 | N/A S1K | N/A 15 mm | N/A 60 mm | N/A 64 mm | N/A 36 mm |
N/A
5401 |
192.3 |
| KSG2-30J28 | $192.30 | N/A | N/A 2 | N/A 30 | N/A S1K | N/A 15 mm | N/A 60 mm | N/A 64 mm | N/A 36 mm |
N/A
5402 |
192.3 |
| KSG2-30J30 | $212.30 | N/A | N/A 2 | N/A 30 | N/A S1K | N/A 15 mm | N/A 60 mm | N/A 64 mm | N/A 36 mm |
N/A
5403 |
212.3 |
| KSG2-32J18 | $202.10 | N/A | N/A 2 | N/A 32 | N/A S1K | N/A 18 mm | N/A 64 mm | N/A 68 mm | N/A 36 mm |
N/A
5405 |
202.1 |
| KSG2-32J19 | $214.10 | N/A | N/A 2 | N/A 32 | N/A S1K | N/A 18 mm | N/A 64 mm | N/A 68 mm | N/A 36 mm |
N/A
5406 |
214.1 |
| KSG2-32J20 | $214.10 | N/A | N/A 2 | N/A 32 | N/A S1K | N/A 18 mm | N/A 64 mm | N/A 68 mm | N/A 36 mm |
N/A
5407 |
214.1 |