KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| KSG2.5-20 | $0.00 | N/A | N/A 2.5 | N/A 20 | N/A S1 | N/A 15 mm | N/A 50 mm | N/A 55 mm | N/A 43 mm |
N/A
5435 |
0 |
| KSG2.5-25 | $0.00 | N/A | N/A 2.5 | N/A 25 | N/A S1 | N/A 20 mm | N/A 62.5 mm | N/A 67.5 mm | N/A 43 mm |
N/A
5443 |
0 |
| KSG2.5-30 | $0.00 | N/A | N/A 2.5 | N/A 30 | N/A S1 | N/A 20 mm | N/A 75 mm | N/A 80 mm | N/A 43 mm |
N/A
5449 |
0 |
| KSG2.5-32 | $0.00 | N/A | N/A 2.5 | N/A 32 | N/A S1 | N/A 20 mm | N/A 80 mm | N/A 85 mm | N/A 43 mm |
N/A
5458 |
0 |
| KSG2.5-36 | $0.00 | N/A | N/A 2.5 | N/A 36 | N/A S1 | N/A 20 mm | N/A 90 mm | N/A 95 mm | N/A 43 mm |
N/A
5467 |
0 |
| KSG2.5-40 | $0.00 | N/A | N/A 2.5 | N/A 40 | N/A S1 | N/A 20 mm | N/A 100 mm | N/A 105 mm | N/A 43 mm |
N/A
5478 |
0 |
| KSG2.5-20J15 | $143.00 | N/A | N/A 2.5 | N/A 20 | N/A S1K | N/A 15 mm | N/A 50 mm | N/A 55 mm | N/A 43 mm |
N/A
5436 |
143 |
| KSG2.5-20J16 | $158.10 | N/A | N/A 2.5 | N/A 20 | N/A S1K | N/A 15 mm | N/A 50 mm | N/A 55 mm | N/A 43 mm |
N/A
5437 |
158.1 |
| KSG2.5-20J17 | $158.10 | N/A | N/A 2.5 | N/A 20 | N/A S1K | N/A 15 mm | N/A 50 mm | N/A 55 mm | N/A 43 mm |
N/A
5438 |
158.1 |
| KSG2.5-20J18 | $163.70 | N/A | N/A 2.5 | N/A 20 | N/A S1K | N/A 15 mm | N/A 50 mm | N/A 55 mm | N/A 43 mm |
N/A
5439 |
163.7 |
| KSG2.5-20J19 | $163.70 | N/A | N/A 2.5 | N/A 20 | N/A S1K | N/A 15 mm | N/A 50 mm | N/A 55 mm | N/A 43 mm |
N/A
5440 |
163.7 |
| KSG2.5-20J20 | $163.70 | N/A | N/A 2.5 | N/A 20 | N/A S1K | N/A 15 mm | N/A 50 mm | N/A 55 mm | N/A 43 mm |
N/A
5441 |
163.7 |
| KSG2.5-20J22 | $163.70 | N/A | N/A 2.5 | N/A 20 | N/A S1K | N/A 15 mm | N/A 50 mm | N/A 55 mm | N/A 43 mm |
N/A
5442 |
163.7 |
| KSG2.5-25J20 | $166.50 | N/A | N/A 2.5 | N/A 25 | N/A S1K | N/A 20 mm | N/A 62.5 mm | N/A 67.5 mm | N/A 43 mm |
N/A
5444 |
166.5 |
| KSG2.5-25J22 | $181.40 | N/A | N/A 2.5 | N/A 25 | N/A S1K | N/A 20 mm | N/A 62.5 mm | N/A 67.5 mm | N/A 43 mm |
N/A
5445 |
181.4 |
| KSG2.5-25J25 | $181.40 | N/A | N/A 2.5 | N/A 25 | N/A S1K | N/A 20 mm | N/A 62.5 mm | N/A 67.5 mm | N/A 43 mm |
N/A
5446 |
181.4 |
| KSG2.5-25J28 | $181.40 | N/A | N/A 2.5 | N/A 25 | N/A S1K | N/A 20 mm | N/A 62.5 mm | N/A 67.5 mm | N/A 43 mm |
N/A
5447 |
181.4 |
| KSG2.5-25J30 | $181.40 | N/A | N/A 2.5 | N/A 25 | N/A S1K | N/A 20 mm | N/A 62.5 mm | N/A 67.5 mm | N/A 43 mm |
N/A
5448 |
181.4 |
| KSG2.5-30J20 | $185.30 | N/A | N/A 2.5 | N/A 30 | N/A S1K | N/A 20 mm | N/A 75 mm | N/A 80 mm | N/A 43 mm |
N/A
5450 |
185.3 |
| KSG2.5-30J22 | $200.00 | N/A | N/A 2.5 | N/A 30 | N/A S1K | N/A 20 mm | N/A 75 mm | N/A 80 mm | N/A 43 mm |
N/A
5451 |
200 |
| KSG2.5-30J25 | $200.00 | N/A | N/A 2.5 | N/A 30 | N/A S1K | N/A 20 mm | N/A 75 mm | N/A 80 mm | N/A 43 mm |
N/A
5452 |
200 |
| KSG2.5-30J28 | $200.00 | N/A | N/A 2.5 | N/A 30 | N/A S1K | N/A 20 mm | N/A 75 mm | N/A 80 mm | N/A 43 mm |
N/A
5453 |
200 |
| KSG2.5-30J30 | $211.40 | N/A | N/A 2.5 | N/A 30 | N/A S1K | N/A 20 mm | N/A 75 mm | N/A 80 mm | N/A 43 mm |
N/A
5454 |
211.4 |
| KSG2.5-30J32 | $211.40 | N/A | N/A 2.5 | N/A 30 | N/A S1K | N/A 20 mm | N/A 75 mm | N/A 80 mm | N/A 43 mm |
N/A
5455 |
211.4 |
| KSG2.5-30J35 | $211.40 | N/A | N/A 2.5 | N/A 30 | N/A S1K | N/A 20 mm | N/A 75 mm | N/A 80 mm | N/A 43 mm |
N/A
5456 |
211.4 |